DIR9001-Q1
- One-Chip Digital Audio Interface Receiver (DIR) Including Low-Jitter Clock-Recovery System
- Compliant With Digital Audio Interface Standards: IEC60958 (former IEC958), JEITA CPR-1205 (former EIAJ CP-1201, CP-340), AES3, EBU tech3250
- Clock Recovery and Data Decode From Biphase Input Signal, Generally Called S/PDIF, EIAJ CP-1201, IEC60958, AES/EBU
- Biphase Input Signal Sampling Frequency (fS) Range: 28 kHz to 108 kHz
- Low-Jitter Recovered System Clock: 50 ps
- Jitter Tolerance Compliant With IEC60958-3
- Selectable Recovered System Clock: 128 fS, 256 fS, 384 fS, 512 fS
- Serial Audio Data Output Formats: 24-Bit I2S; MSB-First, 24-Bit Left-Justified; MSB-First 16-, 24-Bit Right-Justified
- User Data, Channel-Status Data Outputs Synchronized With Decoded Serial Audio Data
- No External Clock Required for Decode
- Includes Actual Sampling Frequency Calculator (Needs External 24.576-MHz Clock)
- Function Control: Parallel (Hardware)
- Functions Similar and Pin Assignments Equivalent to Those of DIR1703
- Single Power Supply: 3.3 V (2.7 V to 3.6 V)
- Wide Operating Temperature Range: -40°C to 85°C
- 5 V-Tolerant Digital Inputs
- Package: 28-pin TSSOP, Pin Pitch: 0,65 mm
- APPLICATIONS
- Car Audio Head Units
- Car Audio External Amplifiers
All other trademarks are the property of their respective owners
The DIR9001-Q1 is a digital audio interface receiver that can receive a 28-kHz to 108-kHz sampling- frequency, 24-bit-data-word, biphase-encoded signal. The DIR9001-Q1 complies with IEC60958-3, JEITA CPR-1205 (Revised version of EIAJ CP-1201), AES3, EBUtech3250, and it can be used in various applications that require a digital audio interface.
The DIR9001-Q1 supports many output system clock and output data formats and can be used flexibly in many application systems. As the all functions which the DIR9001-Q1 provides can be controlled directly through control pins, it can be used easily in an application system that does not have a microcontroller. Also, as dedicated pins are provided for the channel-status bit and user-data bit, processing of their information can be easily accomplished by connecting with a microcontroller, DSP, etc.
The DIR9001-Q1 does not require an external clock source or resonator for decode operation if the internal actual-sampling-frequency calculator is not used. Therefore, it is possible to reduce the cost of a system.
The operating temperature range of the DIR9001-Q1 is specified as -40°C to 85°C, which makes it suitable for automotive applications.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | 96 kHz, 24-Bit Digital Audio Interface Receiver 数据表 (Rev. A) | 2008年 2月 27日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TAS5805MEVM — TAS5805M 具有增强型处理功能的数字输入立体声闭环 D 类放大器 EVM
第 1 步:硬件
订购 TAS5805M 评估模块
第 2 步:软件
申请访问 PurePath™ Console 3 和 TAS5805M 软件
第 3 步:培训
下载《TAS5805M 评估模块用户指南》
阅读 TAS58xx 系列通用调优指南应用手册
阅读 TAS5805M、TAS5806M 和 TAS5806MD 处理流程应用手册
TAS5805MEVM 展示了最新的 TI 数字输入 D 级闭环放大器。TAS5805M 是具有增强处理能力和较低空闲功率损耗的数字输入立体声 D 类音频放大器。TAS5805MEVM 是一款独立的 EVM,它具有单路电源输入、通过 (...)
TAS6501Q1EVM — TAS6501-Q1 评估模块
TAS6511Q1EVM — TAS6511-Q1 评估模块
PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| TSSOP (PW) | 28 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。