产品详情

Coprocessors 2 Dual Arm Cortex-M4 Display type 1 LCD OUT, 1 SD-DAC Protocols Ethernet Hardware accelerators 1 Audio Tracking Logic Features Multimedia Operating system Android, Linux, RTOS TI functional safety category Functional Safety-Compliant Rating Automotive Power supply solution LP873220-Q1, LP87332D-Q1, TPS65917-Q1, TPS65919-Q1 Operating temperature range (°C) -40 to 125
Coprocessors 2 Dual Arm Cortex-M4 Display type 1 LCD OUT, 1 SD-DAC Protocols Ethernet Hardware accelerators 1 Audio Tracking Logic Features Multimedia Operating system Android, Linux, RTOS TI functional safety category Functional Safety-Compliant Rating Automotive Power supply solution LP873220-Q1, LP87332D-Q1, TPS65917-Q1, TPS65919-Q1 Operating temperature range (°C) -40 to 125
FCBGA (ABF) 367 225 mm² 15 x 15
  • Architecture designed for infotainment applications
  • Up to 2 C66x floating-point VLIW DSP
    • Fully object-code compatible with C67x and C64x+
    • Up to thirty-two 16 × 16-bit fixed-point multiplies per cycle
  • Up to 512kB of on-chip L3 RAM
  • Level 3 (L3) and Level 4 (L4) interconnects
  • Memory Interface (EMIF) module
    • Supports DDR3/DDR3L up to DDR-1066
    • Supports DDR2 up to DDR-800
    • Up to 2GB supported
  • Dual Arm® Cortex®-M4 (IPU)
  • Vision accelerationPac
    • Embedded Vision Engine (EVE)
  • Display subsystem
    • Display controller with DMA engine
    • CVIDEO / SD-DAC TV analog composite output
  • On-chip temperature sensor that is capable of generating temperature alerts
  • General-Purpose Memory Controller (GPMC)
  • Enhanced Direct Memory Access (EDMA) controller
  • 3-port (2 external) Gigabit Ethernet (GMAC) switch
  • Controller Area Network (DCAN) module
    • CAN 2.0B protocol
  • Modular Controller Area Network (MCAN) module
    • CAN 2.0B protocol
  • Eight 32-bit general-purpose timers
  • Three configurable UART modules
  • Four Multichannel Serial Peripheral Interfaces (McSPI)
  • Quad SPI interface
  • Two Inter-Integrated Circuit (I2C™) ports
  • Three Multichannel Audio Serial Port (McASP) modules
  • Secure Digital Input Output Interface (SDIO)
  • Up to 126 General-Purpose I/O (GPIO) pins
  • Power, reset, and clock management
  • On-chip debug with CTools technology
  • Automotive AEC-Q100 qualified
  • 15 × 15 mm, 0.65-mm pitch, 367-pin PBGA (ABF)
  • Five instances of Real-Time Interrupt (RTI) modules that can be used as watch dog timers
  • 8-channel 10-bit ADC
  • PWMSS
  • Video and image processing support
    • Full-HD video (1920 × 1080p, 60 fps)
    • Video input and video output
    • GPIOs when not used for video
  • Video Input Port (VIP) module
    • Support for up to 4 multiplexed input ports
  • Architecture designed for infotainment applications
  • Up to 2 C66x floating-point VLIW DSP
    • Fully object-code compatible with C67x and C64x+
    • Up to thirty-two 16 × 16-bit fixed-point multiplies per cycle
  • Up to 512kB of on-chip L3 RAM
  • Level 3 (L3) and Level 4 (L4) interconnects
  • Memory Interface (EMIF) module
    • Supports DDR3/DDR3L up to DDR-1066
    • Supports DDR2 up to DDR-800
    • Up to 2GB supported
  • Dual Arm® Cortex®-M4 (IPU)
  • Vision accelerationPac
    • Embedded Vision Engine (EVE)
  • Display subsystem
    • Display controller with DMA engine
    • CVIDEO / SD-DAC TV analog composite output
  • On-chip temperature sensor that is capable of generating temperature alerts
  • General-Purpose Memory Controller (GPMC)
  • Enhanced Direct Memory Access (EDMA) controller
  • 3-port (2 external) Gigabit Ethernet (GMAC) switch
  • Controller Area Network (DCAN) module
    • CAN 2.0B protocol
  • Modular Controller Area Network (MCAN) module
    • CAN 2.0B protocol
  • Eight 32-bit general-purpose timers
  • Three configurable UART modules
  • Four Multichannel Serial Peripheral Interfaces (McSPI)
  • Quad SPI interface
  • Two Inter-Integrated Circuit (I2C™) ports
  • Three Multichannel Audio Serial Port (McASP) modules
  • Secure Digital Input Output Interface (SDIO)
  • Up to 126 General-Purpose I/O (GPIO) pins
  • Power, reset, and clock management
  • On-chip debug with CTools technology
  • Automotive AEC-Q100 qualified
  • 15 × 15 mm, 0.65-mm pitch, 367-pin PBGA (ABF)
  • Five instances of Real-Time Interrupt (RTI) modules that can be used as watch dog timers
  • 8-channel 10-bit ADC
  • PWMSS
  • Video and image processing support
    • Full-HD video (1920 × 1080p, 60 fps)
    • Video input and video output
    • GPIOs when not used for video
  • Video Input Port (VIP) module
    • Support for up to 4 multiplexed input ports

The DRA78x processor is offered in a 367-ball, 15×15-mm, 0.65-mm ball pitch (0.8 mm spacing rules can be used on signals) with Via Channel™ Array (VCA) technology, ball grid array (FCBGA) package.

The architecture is designed to deliver high-performance concurrencies for automotive co-processor, hybrid radio and amplifier applications in a cost-effective solution, providing full scalability from the DRA75x ("Jacinto 6 EP" and "Jacinto 6 Ex"), DRA74x "Jacinto 6", DRA72x "Jacinto 6 Eco", and DRA71x "Jacinto 6 Entry" family of infotainment processors.

Additionally, Texas Instruments (TI) provides a complete set of development tools for the Arm, and DSP, including C compilers and a debugging interface for visibility into source code execution.

The DRA78x Jacinto 6 RSP (Radio Sound Processor) device family is qualified according to the AEC-Q100 standard.

The device features a simplified power supply rail mapping which enables lower cost PMIC solutions.

The DRA78x processor is offered in a 367-ball, 15×15-mm, 0.65-mm ball pitch (0.8mm spacing rules can be used on signals) with Via Channel™ Array (VCA) technology, ball grid array (FCBGA) package.

The architecture is designed to deliver high-performance concurrencies for automotive co-processor, hybrid radio and amplifier applications in a cost-effective solution, providing full scalability from the DRA75x ("Jacinto 6 EP" and "Jacinto 6 Ex"), DRA74x "Jacinto 6", DRA72x "Jacinto 6 Eco", and DRA71x "Jacinto 6 Entry" family of infotainment processors.

Additionally, Texas Instruments (TI) provides a complete set of development tools for the Arm, and DSP, including C compilers and a debugging interface for visibility into source code execution.

The DRA78x Jacinto 6 RSP (Radio Sound Processor) device family is qualified according to the AEC-Q100 standard.

The device features a simplified power supply rail mapping which enables lower cost PMIC solutions.

The DRA78x processor is offered in a 367-ball, 15×15-mm, 0.65-mm ball pitch (0.8 mm spacing rules can be used on signals) with Via Channel™ Array (VCA) technology, ball grid array (FCBGA) package.

The architecture is designed to deliver high-performance concurrencies for automotive co-processor, hybrid radio and amplifier applications in a cost-effective solution, providing full scalability from the DRA75x ("Jacinto 6 EP" and "Jacinto 6 Ex"), DRA74x "Jacinto 6", DRA72x "Jacinto 6 Eco", and DRA71x "Jacinto 6 Entry" family of infotainment processors.

Additionally, Texas Instruments (TI) provides a complete set of development tools for the Arm, and DSP, including C compilers and a debugging interface for visibility into source code execution.

The DRA78x Jacinto 6 RSP (Radio Sound Processor) device family is qualified according to the AEC-Q100 standard.

The device features a simplified power supply rail mapping which enables lower cost PMIC solutions.

The DRA78x processor is offered in a 367-ball, 15×15-mm, 0.65-mm ball pitch (0.8mm spacing rules can be used on signals) with Via Channel™ Array (VCA) technology, ball grid array (FCBGA) package.

The architecture is designed to deliver high-performance concurrencies for automotive co-processor, hybrid radio and amplifier applications in a cost-effective solution, providing full scalability from the DRA75x ("Jacinto 6 EP" and "Jacinto 6 Ex"), DRA74x "Jacinto 6", DRA72x "Jacinto 6 Eco", and DRA71x "Jacinto 6 Entry" family of infotainment processors.

Additionally, Texas Instruments (TI) provides a complete set of development tools for the Arm, and DSP, including C compilers and a debugging interface for visibility into source code execution.

The DRA78x Jacinto 6 RSP (Radio Sound Processor) device family is qualified according to the AEC-Q100 standard.

The device features a simplified power supply rail mapping which enables lower cost PMIC solutions.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 DRA78x Infotainment Applications Processor 数据表 (Rev. H) PDF | HTML 2020年 2月 4日
应用手册 Jacinto6 SoC 上 VISION SDK 和 PSDKLA 之间的 IVA-HD 共 享 PDF | HTML 英语版 PDF | HTML 2021年 11月 18日
应用手册 在 Jacinot6 SOC 上集成 VISION SDK 和 PSDK 之间的虚拟 DRM PDF | HTML 英语版 PDF | HTML 2021年 10月 13日

设计和开发

电源解决方案

查找适用于 DRA785 的电源解决方案。TI 提供适用于 TI 和非 TI 片上系统 (SoC)、处理器、微控制器、传感器和现场可编程门阵列 (FPGA) 的电源解决方案。

评估板

DRA78XEVM — DRA78x 评估模块

Jacinto™ DRA78x 评估模块 (EVM) 是一款评估平台,旨在加速无线电信号处理器 (RSP) 应用的开发工作和上市进程。该 EVM 基于采用异构可扩展架构的 Jacinto DRA78x SoC 而构建,该架构包含以下组合:

  • TI 的定点和浮点 TMS320C66x 数字信号处理器 (DSP)
  • 带嵌入式视觉引擎 (EVE) 的 Vision AccelerationPac
  • 双核 ARM® Cortex®-M4 处理器

此 EVM 还集成了众多外设,包括多摄像头接口(并行和串行)显示屏、CAN 和千兆位以太网 AVB。此外,此 EVM 还集成了以太网、FPD-Link 和 HDMI (...)

来源:SVTRONICS INC
用户指南: PDF
调试探针

TMDSEMU110-U — XDS110 JTAG 调试探针

德州仪器 (TI) 的 XDS110 是一款适用于 TI 嵌入式处理器的新型调试探针(仿真器)。XDS110 取代了 XDS100 系列,同时在单个仓体中支持更广泛的标准(IEEE1149.1、IEEE1149.7、SWD)。此外,对于带有嵌入式缓冲跟踪器 (ETB) 的所有 Arm® 和 DSP 处理器,所有 XDS 调试探针均支持核心和系统跟踪。  对于引脚上的内核跟踪,则需要使用 XDS560v2 PRO TRACE

德州仪器 (TI) 的 XDS110 通过 TI 20 引脚连接器(带有适合 TI 14 引脚、Arm 10 引脚和 Arm 20 引脚的多个适配器)连接到目标板,通过 (...)

用户指南: PDF
TI.com 上无现货
调试探针

LB-3P-TRACE32-DSP — 适用于数字信号处理器 (DSP) 的 Lauterbach TRACE32 调试和跟踪系统

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of single- or multi-core Digital Signal processors (DSPs) which are a popular choice for audio and video processing as well as radar data (...)

来源:Lauterbach GmbH
软件开发套件 (SDK)

PROCESSOR-SDK-ANDROID-AUTOMOTIVE-DRA7X

Processor SDK Linux Automotive

Processor SDK Linux Automotive is the foundational software development platform for TI's Jacinto™ DRAx family of Infotainment SoCs. The software framework allows users to develop feature-rich Infotainment solutions such as reconfigurable digital instrument (...)

支持的产品和硬件

支持的产品和硬件

产品
音频和雷达 DSP SoC
DRA710 适用于信息娱乐系统和仪表组且具有图形功能的 600MHz Arm Cortex-A15 SoC 处理器 DRA712 适用于信息娱乐系统和仪表组且具有图形和双核 Arm Cortex-M4 的 600MHz Arm Cortex-A15 SoC 处理器 DRA714 适用于信息娱乐系统和仪表组且具有图形功能和 DSP 的 600MHz Arm Cortex-A15 SoC 处理器 DRA716 适用于信息娱乐系统和仪表组且具有图形功能和 DSP 的 800MHz Arm Cortex-A15 SoC 处理器 DRA718 适用于信息娱乐系统和仪表组且具有图形功能和 DSP 的 1GHz Arm Cortex-A15 SoC 处理器 DRA722 适用于汽车信息娱乐系统和仪表组且具有图形功能和 DSP 的 800MHz Arm Cortex-A15 SoC 处理器 DRA724 适用于汽车信息娱乐系统和仪表组且具有图形功能和 DSP 的 1GHz Arm Cortex-A15 SoC 处理器 DRA725 适用于汽车信息娱乐系统和仪表组且具有图形功能和 DSP 的 1.2GHz Arm Cortex-A15 SoC 处理器 DRA726 适用于信息娱乐系统和仪表组且具有图形功能和 DSP 的 1.5GHz Arm Cortex-A15 DRA74P 具有 ISP 并与 DRA74x SoC 处理器实现引脚兼容的多核 SoC 处理器 DRA75P 适用于信息娱乐应用、具有 ISP 并与 DRA75x SoC 实现引脚兼容的多核 SoC 处理器 DRA76P 适用于数字驾驶舱应用并具有 ISP 的高性能多核 SoC 处理器 DRA77P 适用于数字驾驶舱应用并具有扩展外设和 ISP 的高性能多核 SoC DRA780 适用于音频放大器且具有 500MHz C66x DSP 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 DRA781 适用于音频放大器且具有 750MHz C66x DSP 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 DRA782 适用于音频放大器且具有 2 个 500MHz C66x DSP 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 DRA783 适用于音频放大器且具有 2 个 750MHz C66x DSP 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 DRA785 适用于音频放大器且具有 2 个 1000MHz C66x DSP 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 DRA786 适用于音频放大器且具有 2 个 500MHz C66x DSP 和 2 个双核 Arm Cortex-M4 和 EVE 的 SoC 处理器 DRA787 适用于音频放大器且具有 2 个 750MHz C66x DSP 和 2 个双核 Arm Cortex-M4 和 EVE 的 SoC 处理器 DRA788 适用于音频放大器且具有 2 个 1000MHz C66x DSP、1 个 EVE 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 DRA790 适用于音频放大器且具有 500MHz C66x DSP 的 300MHz Arm Cortex-A15 SoC 处理器 DRA791 适用于音频放大器且具有 750MHz C66x DSP 的 300MHz Arm Cortex-A15 SoC 处理器 DRA793 适用于音频放大器且具有 750MHz C66x DSP 的 500MHz Arm Cortex-A15 SoC 处理器 DRA797 适用于音频放大器且具有 750MHz C66x DSP 的 800MHz Arm Cortex-A15 SoC 处理器
下载选项
软件开发套件 (SDK)

PROCESSOR-SDK-LINUX-AUTOMOTIVE-DRA7X PROCESSOR-SDK-LINUX-AUTOMOTIVE-DRA7X

Processor SDK Linux Automotive

Processor SDK Linux Automotive is the foundational software development platform for TI's Jacinto™ DRAx family of Infotainment SoCs. The software framework allows users to develop feature-rich Infotainment solutions such as reconfigurable digital instrument (...)

支持的产品和硬件

支持的产品和硬件

产品
音频和雷达 DSP SoC
DRA710 适用于信息娱乐系统和仪表组且具有图形功能的 600MHz Arm Cortex-A15 SoC 处理器 DRA712 适用于信息娱乐系统和仪表组且具有图形和双核 Arm Cortex-M4 的 600MHz Arm Cortex-A15 SoC 处理器 DRA714 适用于信息娱乐系统和仪表组且具有图形功能和 DSP 的 600MHz Arm Cortex-A15 SoC 处理器 DRA716 适用于信息娱乐系统和仪表组且具有图形功能和 DSP 的 800MHz Arm Cortex-A15 SoC 处理器 DRA718 适用于信息娱乐系统和仪表组且具有图形功能和 DSP 的 1GHz Arm Cortex-A15 SoC 处理器 DRA722 适用于汽车信息娱乐系统和仪表组且具有图形功能和 DSP 的 800MHz Arm Cortex-A15 SoC 处理器 DRA724 适用于汽车信息娱乐系统和仪表组且具有图形功能和 DSP 的 1GHz Arm Cortex-A15 SoC 处理器 DRA725 适用于汽车信息娱乐系统和仪表组且具有图形功能和 DSP 的 1.2GHz Arm Cortex-A15 SoC 处理器 DRA726 适用于信息娱乐系统和仪表组且具有图形功能和 DSP 的 1.5GHz Arm Cortex-A15 DRA746 适用于汽车信息娱乐系统和仪表组、具有图形和 DSP 的 1.5GHz 双核 Arm Cortex-A15 SoC 处理器 DRA74P 具有 ISP 并与 DRA74x SoC 处理器实现引脚兼容的多核 SoC 处理器 DRA756 适用于信息娱乐应用的 1.5GHz 双核 A15、双 EVE、双 DSP 扩展外设 SoC 处理器 DRA75P 适用于信息娱乐应用、具有 ISP 并与 DRA75x SoC 实现引脚兼容的多核 SoC 处理器 DRA76P 适用于数字驾驶舱应用并具有 ISP 的高性能多核 SoC 处理器 DRA77P 适用于数字驾驶舱应用并具有扩展外设和 ISP 的高性能多核 SoC DRA780 适用于音频放大器且具有 500MHz C66x DSP 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 DRA781 适用于音频放大器且具有 750MHz C66x DSP 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 DRA782 适用于音频放大器且具有 2 个 500MHz C66x DSP 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 DRA783 适用于音频放大器且具有 2 个 750MHz C66x DSP 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 DRA785 适用于音频放大器且具有 2 个 1000MHz C66x DSP 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 DRA786 适用于音频放大器且具有 2 个 500MHz C66x DSP 和 2 个双核 Arm Cortex-M4 和 EVE 的 SoC 处理器 DRA787 适用于音频放大器且具有 2 个 750MHz C66x DSP 和 2 个双核 Arm Cortex-M4 和 EVE 的 SoC 处理器 DRA788 适用于音频放大器且具有 2 个 1000MHz C66x DSP、1 个 EVE 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 DRA790 适用于音频放大器且具有 500MHz C66x DSP 的 300MHz Arm Cortex-A15 SoC 处理器 DRA791 适用于音频放大器且具有 750MHz C66x DSP 的 300MHz Arm Cortex-A15 SoC 处理器 DRA793 适用于音频放大器且具有 750MHz C66x DSP 的 500MHz Arm Cortex-A15 SoC 处理器 DRA797 适用于音频放大器且具有 750MHz C66x DSP 的 800MHz Arm Cortex-A15 SoC 处理器
下载选项
软件开发套件 (SDK)

PROCESSOR-SDK-RTOS-AUTOMOTIVE-DRA7X

Processor SDK Linux Automotive

Processor SDK Linux Automotive is the foundational software development platform for TI's Jacinto™ DRAx family of Infotainment SoCs. The software framework allows users to develop feature-rich Infotainment solutions such as reconfigurable digital instrument (...)

支持的产品和硬件

支持的产品和硬件

产品
音频和雷达 DSP SoC
DRA710 适用于信息娱乐系统和仪表组且具有图形功能的 600MHz Arm Cortex-A15 SoC 处理器 DRA712 适用于信息娱乐系统和仪表组且具有图形和双核 Arm Cortex-M4 的 600MHz Arm Cortex-A15 SoC 处理器 DRA714 适用于信息娱乐系统和仪表组且具有图形功能和 DSP 的 600MHz Arm Cortex-A15 SoC 处理器 DRA716 适用于信息娱乐系统和仪表组且具有图形功能和 DSP 的 800MHz Arm Cortex-A15 SoC 处理器 DRA718 适用于信息娱乐系统和仪表组且具有图形功能和 DSP 的 1GHz Arm Cortex-A15 SoC 处理器 DRA722 适用于汽车信息娱乐系统和仪表组且具有图形功能和 DSP 的 800MHz Arm Cortex-A15 SoC 处理器 DRA724 适用于汽车信息娱乐系统和仪表组且具有图形功能和 DSP 的 1GHz Arm Cortex-A15 SoC 处理器 DRA725 适用于汽车信息娱乐系统和仪表组且具有图形功能和 DSP 的 1.2GHz Arm Cortex-A15 SoC 处理器 DRA726 适用于信息娱乐系统和仪表组且具有图形功能和 DSP 的 1.5GHz Arm Cortex-A15 DRA74P 具有 ISP 并与 DRA74x SoC 处理器实现引脚兼容的多核 SoC 处理器 DRA75P 适用于信息娱乐应用、具有 ISP 并与 DRA75x SoC 实现引脚兼容的多核 SoC 处理器 DRA76P 适用于数字驾驶舱应用并具有 ISP 的高性能多核 SoC 处理器 DRA77P 适用于数字驾驶舱应用并具有扩展外设和 ISP 的高性能多核 SoC DRA780 适用于音频放大器且具有 500MHz C66x DSP 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 DRA781 适用于音频放大器且具有 750MHz C66x DSP 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 DRA782 适用于音频放大器且具有 2 个 500MHz C66x DSP 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 DRA783 适用于音频放大器且具有 2 个 750MHz C66x DSP 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 DRA785 适用于音频放大器且具有 2 个 1000MHz C66x DSP 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 DRA786 适用于音频放大器且具有 2 个 500MHz C66x DSP 和 2 个双核 Arm Cortex-M4 和 EVE 的 SoC 处理器 DRA787 适用于音频放大器且具有 2 个 750MHz C66x DSP 和 2 个双核 Arm Cortex-M4 和 EVE 的 SoC 处理器 DRA788 适用于音频放大器且具有 2 个 1000MHz C66x DSP、1 个 EVE 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 DRA790 适用于音频放大器且具有 500MHz C66x DSP 的 300MHz Arm Cortex-A15 SoC 处理器 DRA791 适用于音频放大器且具有 750MHz C66x DSP 的 300MHz Arm Cortex-A15 SoC 处理器 DRA793 适用于音频放大器且具有 750MHz C66x DSP 的 500MHz Arm Cortex-A15 SoC 处理器 DRA797 适用于音频放大器且具有 750MHz C66x DSP 的 800MHz Arm Cortex-A15 SoC 处理器
下载选项
IDE、配置、编译器或调试器

SYSCONFIG SysConfig 独立桌面版本

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

支持的产品和硬件

支持的产品和硬件

产品
汽车毫米波雷达传感器
AWR1443 集成 MCU 和硬件加速器的单芯片 76GHz 至 81GHz 汽车雷达传感器 AWR1642 集成 DSP 和 MCU 的单芯片 76GHz 至 81GHz 汽车级雷达传感器 AWR1843 集成 DSP、MCU 和雷达加速器的单芯片 76GHz 至 81GHz 汽车雷达传感器 AWR1843AOP 集成封装天线、DSP 和 MCU 的单芯片 76GHz 至 81GHz 汽车雷达传感器 AWR2544 76-81GHz FMCW 卫星片上雷达传感器 AWR2944 适用于角雷达和远距离雷达的汽车级第二代 76GHz 至 81GHz 高性能 SoC AWR2944P 具有增强射频和计算性能的 76GHz 至 81GHz 汽车级单芯片雷达 AWR6843 集成 DSP、MCU 和雷达加速器的单芯片 60GHz 至 64GHz 汽车雷达传感器 AWR6843AOP 集成封装天线、DSP 和 MCU 的单芯片 60GHz 至 64GHz 汽车雷达传感器
C2000 实时微控制器
F28377D-SEP 具有 800MIP 以及双 C28 和 CLA 内核、1MB 闪存的抗辐射 32 位 MCU F28E120SB 具有 160MHz、64KB 闪存、FPU 和 PGA 的 C2000™ 32 位 MCU F28E120SC 具有 160MHz 频率、128KB 闪存、FPU 和 PGA 的 C2000™ 32 位 MCU TMS320F280021 具有 100MHz 频率、FPU、TMU、32KB 闪存的 C2000™ 32 位 MCU TMS320F280021-Q1 具有 100MHz 频率、FPU、TMU、32KB 闪存的汽车类 C2000™ 32 位 MCU TMS320F280023 具有 100MHz 频率、FPU、TMU、64kB 闪存的 C2000™ 32 位 MCU TMS320F280023-Q1 具有 100MHz 频率、FPU、TMU、64KB 闪存的汽车类 C2000™ 32 位 MCU TMS320F280023C 具有 100MHz 频率、FPU、TMU、64KB 闪存、CLB 的 C2000™ 32 位 MCU TMS320F280025 具有 100MHz 频率、FPU、TMU、128kB 闪存的 C2000™ 32 位 MCU TMS320F280025-Q1 具有 100MHz 频率、FPU、TMU、128KB 闪存的汽车类 C2000™ 32 位 MCU TMS320F280025C 具有 100MHz 频率、FPU、TMU、128kB 闪存、CLB 的 C2000™ 32 位 MCU TMS320F280025C-Q1 具有 100MHz 频率、FPU、TMU、128KB 闪存、CLB 的汽车级 C2000™ 32 位 MCU TMS320F28P550SG 具有 150MHz 频率、512KB 闪存、C28x + CLA、5 个 ADC、CLB、AES 和 NPU 的 C2000™ 32 位 MCU TMS320F28P550SJ 具有 150MHz、1.1MB 闪存、C28x + CLA、5 个 ADC、CLB、AES 和 NPU 的 C2000™ 32 位 MCU TMS320F28P559SG-Q1 具有 150MHz 频率、512KB 闪存、C28x + CLA、5 个 ADC、CLB、AES 和 NPU 的汽车级 32 位 C2000™ MCU TMS320F28P559SJ-Q1 具有 150MHz、1.1MB 闪存、C28x + CLA、5 个 ADC、CLB、AES 和 NPU 的汽车级 C2000™ 32 位 MCU TMS320F28P650DH C2000 32 位 MCU、600MIPS、2xC28x + 1xCLA CPU、FPU64、768kB 闪存、16 位 ADC TMS320F28P650DK 具有 2 个 C28x+CLA CPU、1.28MB 闪存、16 位 ADC、HRPWM、EtherCAT、CAN-FD、AES 和、锁步功能的 C2000™ 32 位 MCU TMS320F28P650SH C2000 32 位 MCU、400MIPS、1xC28x + 1xCLA CPU、FPU64、768kB 闪存、16 位 ADC TMS320F28P650SK C2000 32 位 MCU、400MIPS、1xC28x + 1xCLA CPU、FPU64、1.28MB 闪存、16 位 ADC、Ethercat TMS320F28P659DH-Q1 汽车级 C2000 32 位 MCU、600MIPS、2xC28x + 1xCLA + 锁步、FPU64、768kB 闪存、16 位 ADC TMS320F28P659DK-Q1 具有 2 个 C28x+CLA CPU、1.28MB 闪存、16 位 ADC、HRPWM、CAN-FD、AES 和锁步功能的 C2000™ 32 位 MCU TMS320F28P659SH-Q1 汽车级 C2000 32 位 MCU、400MIPS、1xC28x + 1xCLA、FPU64、768kB 闪存、16 位 ADC
Wi-Fi 产品
CC3551E 支持双频带(2.4GHz 和 5GHz)Wi-Fi® 6 和低功耗 Bluetooth® 的 SimpleLink™ 无线 MCU
工业毫米波雷达传感器
IWR1443 集成 MCU 和硬件加速器的 76GHz 至 81GHz 单芯片毫米波传感器 IWR1642 集成 DSP 和 MCU 的 76GHz 至 81GHz 单芯片毫米波传感器
Arm Cortex-M4 MCU
TM4C1230C3PM 基于 ARM® Cortex®-M4F 的高性能 32 位 MCU TM4C1230D5PM 具有 80MHz 频率、64KB 闪存、24KB RAM、CAN、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1230E6PM 具有 80MHz 频率、128KB 闪存、32KB RAM、CAN、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1230H6PM 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1231C3PM 具有 80MHz 频率、32KB 闪存、12KB RAM、CAN 和 RTC、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1231D5PM 具有 80MHz 频率、64KB 闪存、24KB RAM、CAN 和 RTC、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1231D5PZ 具有 80MHz 频率、64KB 闪存、24KB RAM、CAN 和 RTC、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1231E6PM 具有 80MHz 频率、128KB 闪存、24KB RAM、CAN 和 RTC、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1231E6PZ 具有 80MHz 频率、128KB 闪存、32KB RAM、CAN 和 RTC、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1231H6PGE 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN 和 RTC、采用 144 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1231H6PM 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN 和 RTC、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1231H6PZ 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN 和 RTC、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1232C3PM 具有 80MHz 频率、32KB 闪存、32KB RAM、CAN 和 USB-D、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1232D5PM 具有 80MHz 频率、64KB 闪存、12KB RAM、CAN 和 USB-D、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1232E6PM 具有 80MHz 频率、128KB 闪存、24KB RAM、CAN 和 USB-D、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1232H6PM 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN 和 USB-D、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1233C3PM 具有 80MHz 频率、32KB 闪存、32KB RAM、CAN、RTC 和 USB-D、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1233D5PM 具有 80MHz 频率、64KB 闪存、12KB RAM、CAN、RTC 和 USB-D、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1233D5PZ 具有 80MHz 频率、64KB 闪存、24KB RAM、CAN、RTC 和 USB-D、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1233E6PM 具有 80MHz 频率、128KB 闪存、24KB RAM、CAN、RTC 和 USB-D、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1233E6PZ 具有 80MHz 频率、128KB 闪存、32KB RAM、CAN、RTC 和 USB-D、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1233H6PGE 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN、RTC 和 USB-D、采用 144 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1233H6PM 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN、RTC 和 USB-D、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1233H6PZ 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN、RTC 和 USB-D、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1236D5PM 具有 80MHz 频率、64KB 闪存、32KB RAM、CAN 和 USB、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1236E6PM 具有 80MHz 频率、128KB 闪存、24KB RAM、CAN 和 USB、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1236H6PM 具有 80MHz 频率、64KB 闪存、32KB RAM、CAN 和 USB、采用 256 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1237D5PM 具有 80MHz 频率、64KB 闪存、32KB RAM、CAN、RTC 和 USB、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1237D5PZ 具有 80MHz 频率、64KB 闪存、24KB RAM、CAN、RTC 和 USB、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1237E6PM 具有 80MHz 频率、128KB 闪存、24KB RAM、CAN、RTC 和 USB、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1237E6PZ 具有 80MHz 频率、128KB 闪存、32KB RAM、CAN、RTC 和 USB、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1237H6PGE 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN、RTC 和 USB、采用 144 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1237H6PM 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN、RTC 和 USB、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1237H6PZ 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN、RTC 和 USB、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123AE6PM 具有 80MHz 频率、128KB 闪存、32KB RAM、2 个 CAN、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123AH6PM 具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123BE6PM 具有 80MHz 频率、128KB 闪存、32KB RAM、2 个 CAN 和 RTC、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123BE6PZ 具有 80MHz 频率、128KB 闪存、32KB RAM、2 个 CAN 和 RTC、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123BH6NMR 具有 80MHz 频率、256kb 闪存、32kb RAM、2 个 CAN、RTC 和 USB、基于 Arm® Cortex®-M4F 的 32 位 MCU TM4C123BH6PGE 具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN 和 RTC、采用 144 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123BH6PM 具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN 和 RTC、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123BH6PZ 具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN 和 RTC、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123BH6ZRB 具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN 和 RTC、采用 157 引脚 BGA 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123FE6PM 具有 80MHz 频率、128KB 闪存、32KB RAM、2 个 CAN 和 USB、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123FH6PM 具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN 和 USB、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123GE6PM 具有 80MHz 频率、128KB 闪存、32KB RAM、2 个 CAN、RTC 和 USB、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123GE6PZ 具有 80MHz 频率、128KB 闪存、32KB RAM、2 个 CAN、RTC 和 USB、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123GH6NMR 具有 80MHz 频率、256kb 闪存、32kb RAM、2 个 CAN、RTC 和 USB、基于 Arm® Cortex®-M4F 的 32 位 MCU TM4C123GH6PGE 具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN、RTC 和 USB、采用 144 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123GH6PM 采用 64 引脚 LQFP 封装、具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN、RTC 和 USB 且基于 Arm Cortex-M4F 的 32 位 MCU TM4C123GH6PZ 具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN、RTC 和 USB、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123GH6ZRB 具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN、RTC 和 USB、采用 157 引脚 BGA 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123GH6ZXR 具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN、RTC 和 USB、采用 168 引脚 BGA 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1290NCPDT 具有 120MHZ 频率、1MB 闪存、256KB RAM、USB、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1290NCZAD 具有 120MHZ 频率、1MB 闪存、256KB RAM、USB、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1292NCPDT 具有 120MHz 频率、1MB 闪存、256KB RAM、USB 和 ENET MAC+MII、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1292NCZAD 具有 120MHz 频率、1MB 闪存、256KB RAM、USB 和 ENET MAC+MII、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1294KCPDT 具有 120MHZ 频率、512KB 闪存、256KB RAM、USB 和 ENET MAC+PHY、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1294NCPDT 具有 120MHZ 频率、1MB 闪存、256KB RAM、USB 和 ENET MAC+PHY、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1294NCZAD 具有 120MHz 频率、1MB 闪存、256KB RAM、USB 和 ENET MAC+PHY、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1297NCZAD 具有 120MHZ 频率、1MB 闪存、256KB RAM、USB 和 LCD、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1299KCZAD 具有 120MHz 频率、512KB 闪存、256KB RAM、USB、ENET MAC+PHY 和 LCD、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1299NCZAD 具有 120MHz 频率、1MB 闪存、256KB RAM、USB、ENET MAC+PHY 和 LCD、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129CNCPDT 具有 120MHZ 频率、1MB 闪存、256KB RAM、USB 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129CNCZAD 具有 120MHZ 频率、1MB 闪存、256KB RAM、USB 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129DNCPDT 具有 120MHz 频率、1MB 闪存、256KB RAM、USB、ENET MAC+MII 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129DNCZAD 具有 120MHz 频率、1MB 闪存、256KB RAM、USB、ENET MAC+MII 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129EKCPDT 具有 120MHz 频率、512KB 闪存、256KB RAM、USB、ENET MAC+PHY 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129ENCPDT 具有 120MHz 频率、1MB 闪存、256KB RAM、USB、ENET MAC+PHY 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129ENCZAD 具有 120MHz 频率、1MB 闪存、256KB RAM、USB、ENET MAC+PHY 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129LNCZAD 具有 120MHz 频率、1MB 闪存、256KB RAM、USB、ENET MAC+PHY、LCD 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129XKCZAD 具有 120MHz 频率、512KB 闪存、256KB RAM、USB、ENET MAC+PHY、LCD 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129XNCZAD 具有 120MHz 频率、1MB 闪存、256KB RAM、USB、ENET MAC+PHY、LCD 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU
Arm Cortex-M0+ MCU
MSPM0C1103 具有 8KB 闪存、1KB SRAM、12 位 ADC 的 24MHz Arm® Cortex®-M0+ MCU MSPM0C1103-Q1 具有 8KB 闪存、1KB SRAM、12 位 ADC、LIN 的汽车级 24MHz Arm® Cortex®-M0+ MCU MSPM0C1104 具有 16KB 闪存、1KB SRAM、12 位 ADC 的 24MHz Arm® Cortex®-M0+ MCU MSPM0C1104-Q1 具有 16KB 闪存、1KB SRAM、12 位 ADC、LIN 的汽车级 24MHz Arm® Cortex®-M0+ MCU MSPM0C1105 具有 32KB 闪存、8KB SRAM、12 位 ADC、比较器和高级计时器的 32MHz Arm®Cortex®-M0+ MCU MSPM0C1106 具有 64KB 闪存、8KB SRAM、12 位 ADC、比较器和高级计时器的 32MHz Arm®Cortex®-M0+ MCU MSPM0C1106-Q1 具有 64KB 闪存、8KB SRAM、12 位 ADC、比较器和 LIN 的汽车类 32MHz Arm®Cortex®-M0+ MCU MSPM0G1105 具有 32KB 闪存、16KB SRAM、2 个 12 位 4Msps ADC、运算放大器的 80MHz Arm® Cortex®-M0+ MCU MSPM0G1106 具有 64KB 闪存、32KB SRAM、2 个 12 位 4Msps ADC、运算放大器的 80MHz Arm® Cortex®-M0+ MCU MSPM0G1107 具有 128KB 闪存、32KB SRAM、2 个 12 位 4Msps ADC、运算放大器的 80MHz Arm® Cortex®-M0+ MCU MSPM0G1505 具有 32KB 闪存、16KB SRAM、2 个 4Msps ADC、12 位 DAC、3 个 COMP、2 个运算放大器、MATHACL 的 80MHz Arm® Cortex®-M0+ MCU MSPM0G1506 具有 64KB 闪存、32KB SRAM、2 个 4Msps ADC、12 位 DAC、3 个 COMP、2 个运算放大器、MATHACL 的 80MHz Arm® Cortex®-M0+ MCU MSPM0G1507 具有 128KB 闪存、32KB SRAM、2 个 4Msps ADC、12 位 DAC、3 个 COMP、2 个运算放大器、MATHACL 的 80MHz Arm® Cortex®-M0+ MCU MSPM0G1518 具有 256KB 双组闪存、128KB SRAM、2 个 ADC、DAC 和 3 个 COMP 的 80MHz Arm® Cortex®-M0+ MCU MSPM0G1519 具有 512KB 双组闪存、128KB SRAM、2 个 ADC、DAC 和 3 个 COMP 的 80MHz Arm® Cortex®-M0+ MCU MSPM0G3105 具有 32KB 闪存、16KB SRAM、2 个 12 位 4Msps ADC、运算放大器、CAN-FD 的 80MHz Arm® Cortex®-M0+ MCU MSPM0G3105-Q1 具有 32KB 闪存、16KB SRAM、2 个 12 位 4Msps ADC、运算放大器、CAN-FD 的汽车级 80MHz Arm® Cortex®-M0+ MCU MSPM0G3106 具有 64KB 闪存、32KB SRAM、2 个 12 位 4Msps ADC、运算放大器、CAN-FD 的 80MHz Arm® Cortex®-M0+ MCU MSPM0G3106-Q1 具有 64KB 闪存、32KB SRAM、2 个 12 位 4Msps ADC、运算放大器、CAN-FD 的汽车级 80MHz Arm® Cortex®-M0+ MCU MSPM0G3107 具有 128KB 闪存、32KB SRAM、2 个 12 位 4Msps ADC、运算放大器、CAN-FD 的 80MHz Arm® Cortex®-M0+ MCU MSPM0G3107-Q1 具有 128KB 闪存、32KB SRAM、2 个 12 位 4Msps ADC、运算放大器、CAN-FD 的汽车级 80MHz Arm® Cortex®-M0+ MCU MSPM0G3505 具有 32KB 闪存、16KB SRAM、2 个 4Msps ADC、DAC、3 个 COMP、2 个运算放大器、CAN-FD、MATHACL 的 80MHz Arm® Cortex®-M0+ MSPM0G3505-Q1 具有 32KB 闪存、16KB SRAM、ADC、DAC、COMP、运算放大器、CAN-FD、MATHACL 的汽车级 80MHz Arm® Cortex®-M0+ MCU MSPM0G3506 具有 64KB 闪存、32KB SRAM、2 个 4Msps ADC、DAC、3 个 COMP、2 个运算放大器、CAN-FD、MATHACL 的 80MHz Arm® Cortex®-M0+ MCU MSPM0G3506-Q1 具有 64KB 闪存、32KB SRAM、ADC、DAC、COMP、运算放大器、CAN-FD、MATHACL 的汽车级 80MHz Arm® Cortex®-M0+ MCU MSPM0G3507 具有 128KB 闪存、32KB SRAM、2 个 4Msps ADC、DAC、3 个 COMP、2 个运算放大器、CAN-FD、MATHACL 的 80MHz Arm® Cortex®-M0+ MC MSPM0G3507-Q1 具有 128KB 闪存、32KB SRAM、ADC、DAC、COMP、运算放大器、CAN-FD、MATHACL 的汽车级 80MHz Arm® Cortex®-M0+ MCU MSPM0G3518 具有 256KB 双组闪存、128KB SRAM、2 个 CAN-FD、2 个 ADC、DAC 和 COMP 的 80MHz Arm® Cortex®-M0+ MCU MSPM0G3518-Q1 具有 256kB 闪存、128kB SRAM、2 个 CAN、2 个 ADC、DAC 和 COMP 的汽车级 80MHz ARM® Cortex®-M0+ MCU MSPM0G3519 具有 512KB 双组闪存、128KB SRAM、2 个 CAN-FD、2 个 ADC、DAC 和 COMP 的 80MHz Arm® Cortex®-M0+ MCU MSPM0G3519-Q1 具有 512kB 闪存、128kB SRAM、2 个 CAN、2 个 ADC、DAC 和 COMP 的汽车级 80MHz ARM® Cortex®-M0+ MCU MSPM0G3529-Q1 具有 512kB 闪存、128kB SRAM、2 个 CAN-FD、2 个 ADC、DAC 和 COMP 的汽车级 80MHz ARM® Cortex®-M0+ MCU MSPM0G5187 80MHz Arm® Cortex®-M0+ MCU with 128kB flash, 32kB SRAM, USB2.0-FS, I2S, ADC, COMP, and Edge AI NPU MSPM0H3216 具有 5V 电源、64KB 闪存、8KB SRAM、12 位 ADC 的 32MHz Arm® Cortex®-M0+ MCU MSPM0H3216-Q1 具有 5V 电源、64KB 闪存、8KB SRAM、12 位 ADC 和 LIN 的汽车类 32MHz Arm® Cortex®-M0+ MCU MSPM0L1105 具有 32KB 闪存、4KB SRAM、12 位 ADC 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1106 具有 64KB 闪存、4KB SRAM、12 位 ADC 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1116 具有 64KB 双组闪存、16KB SRAM、12 位 1.68Msps ADC 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1117 具有 128KB 双组闪存、16KB SRAM、12 位 1.68Msps ADC 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1227 具有 128KB 双组闪存、32KB SRAM、12 位 ADC、COMP、VBAT、PSA-L1 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1227-Q1 具有 128KB 双组闪存、32KB SRAM、ADC、COMP、LCD、VBAT 的汽车级 32MHz Arm® Cortex®-M0+ MCU MSPM0L1228 具有 256KB 双组闪存、32KB SRAM、12 位 ADC、COMP、VBAT、PSA-L1 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1228-Q1 具有 256KB 双组闪存、32KB SRAM、ADC、COMP、LCD、VBAT 的汽车级 32MHz Arm® Cortex®-M0+ MCU MSPM0L1303 具有 8KB 闪存、2KB SRAM、12 位 ADC、比较器和 OPA 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1304 具有 16KB 闪存、2KB SRAM、12 位 ADC、比较器和 OPA 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1304-Q1 具有 16KB 闪存、2KB RAM、12 位 ADC、OPA 和 LIN 的汽车类 32MHz Arm® Cortex®-M0+ MCU MSPM0L1305 具有 32KB 闪存、4KB SRAM、12 位 ADC、比较器和 OPA 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1305-Q1 具有 32KB 闪存、4KB RAM、12 位 ADC、OPA 和 LIN 的汽车类 32MHz Arm® Cortex®-M0+ MCU MSPM0L1306 具有 64KB 闪存、4KB SRAM、12 位 ADC、比较器和 OPA 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1306-Q1 具有 64KB 闪存、4KB RAM、12 位 ADC、OPA 和 LIN 的汽车级 32MHz Arm® Cortex®-M0+ MSPM0L1343 具有 8KB 闪存、2KB SRAM、12 位 ADC、比较器和 TIA 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1344 具有 16KB 闪存、2KB SRAM、12 位 ADC、比较器和 TIA 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1345 具有 32KB 闪存、4KB SRAM、12 位 ADC、比较器和 TIA 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1346 具有 64KB 闪存、4KB SRAM、12 位 ADC、比较器和 TIA 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L2227 具有 128KB 双组闪存、32KB SRAM、12 位 ADC、COMP、LCD、VBAT 的 2MHz Arm® Cortex®-M0+ MCU MSPM0L2227-Q1 具有 128KB 双组闪存、32KB SRAM、ADC、COMP、LCD、VBAT 的汽车级 32MHz Arm® Cortex®-M0+ MCU MSPM0L2228 具有 256KB 双组闪存、32KB SRAM、12 位 ADC、COMP、LCD、VBAT 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L2228-Q1 具有 256KB 双组闪存、32KB SRAM、ADC、COMP、LCD、VBAT 的汽车级 32MHz Arm® Cortex®-M0+ MCU
Arm Cortex-R MCU
AM2612 具有实时控制和安全功能的 500MHz 四核 Arm® Cortex®-R5F MCU AM2612-Q1 具有实时控制和安全功能的最高 400MHz 双核 Arm® Cortex®-R5F MCU AM2631 具有实时控制和安全功能且频率高达 400MHz 的单核 Arm® Cortex®-R5F MCU AM2631-Q1 具有实时控制和安全功能且频率高达 400MHz 的汽车级单核 Arm® Cortex®-R5F MCU AM2632 具有实时控制和安全功能且频率高达 400MHz 的双核 Arm® Cortex®-R5F MCU AM2632-Q1 具有实时控制和安全功能且频率高达 400MHz 的汽车级双核 Arm® Cortex®-R5F MCU AM2634 具有实时控制和安全功能且频率高达 400MHz 的四核 Arm® Cortex®-R5F MCU AM2634-Q1 具有实时控制和安全功能的汽车级 400MHz 四核 Arm® Cortex®-R5F MCU AM263P2 采用 Opti-flash 技术、具有实时控制且频率高达 400MHz 的双核 Arm®Cortex®-R5F MCU AM263P2-Q1 支持实时控制和可扩展存储器且频率高达 400MHz 的汽车级双核 Arm® Cortex®-R5F MCU AM263P4 具有实时控制和可扩展存储器且频率高达 400MHz 的四核 Arm® Cortex®-R5F MCU AM263P4-Q1 具有实时控制和封装内闪存的汽车级 400MHz 四核 Arm® Cortex®-R5F MCU
Sub-1GHz 无线 MCU
CC1310 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低于 1GHz 无线 MCU CC1311P3 具有 352KB 闪存和集成 +20dBm 功率放大器的 SimpleLink™ Arm® Cortex®-M4 Sub-1GHz 无线 MCU CC1311R3 具有 352kB 闪存的 SimpleLink™ Arm® Cortex®-M4 Sub-1GHz 无线 MCU CC1312PSIP 具有集成功率放大器的 Sub-1GHz 系统级封装 (SiP) 模块 CC1312R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 低于 1GHz 无线 MCU CC1312R7 具有 704kB 闪存的 SimpleLink™ Arm® Cortex®-M4F 多协议 Sub-1GHz 无线 MCU CC1314R10 具有 1MB 闪存和高达 296kB SRAM 的 SimpleLink™ Arm® Cortex®-M33 Sub-1GHz 无线 MCU CC1350 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议低于 1GHz 和 2.4GHz 无线 MCU CC1352P 具有集成式功率放大器的 SimpleLink™ Arm Cortex-M4F 多协议低于 1GHz 和 2.4GHz 无线 MCU CC1352P7 具有集成式功率放大器的 SimpleLink™ Arm® Cortex®-M4F 多协议 Sub-1GHz 和 2.4GHz 无线 MCU CC1352R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议低于 1GHz 和 2.4GHz 无线 MCU CC1354P10 具有 1MB 闪存、296KB SRAM 和集成式功率放大器的 SimpleLink™ Arm® Cortex®-M33 多频带无线 MCU CC1354R10 具有 1MB 闪存和高达 296KB SRAM 的 SimpleLink™ Arm® Cortex®-M33 多频带无线 MCU
汽车类无线连接产品
CC2340R5-Q1 具有 512kB 闪存、符合汽车标准的 SimpleLink™ 低功耗 Bluetooth® 无线 MCU CC2640R2F-Q1 符合汽车标准的 SimpleLink™ 32 位 Arm Cortex-M3 低功耗 Bluetooth® 无线 MCU CC2745P10-Q1 具有 1MB 闪存、HSM、APU、CAN-FD 和 +20dBm 的汽车级 SimpleLink™ Bluetooth® 低功耗无线 MCU CC2745R10-Q1 具有 1MB 闪存、HSM、APU 和 CAN-FD 的汽车级 SimpleLink™ 低功耗 Bluetooth® 无线 MCU CC2745R7-Q1 具有 864kB 闪存、HSM、APU 和 CAN-FD 的汽车级 SimpleLink™ Bluetooth® LE 无线 MCU
低功耗 2.4GHz 产品
CC2340R2 具有 256kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M0+ 2.4GHz 无线 MCU CC2340R5 具有 512kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M0+ 2.4GHz 无线 MCU CC2640R2F 具有 128kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M3 低功耗 Bluetooth® 5.1 无线 MCU CC2640R2L SimpleLink™ 低功耗 Bluetooth® 5.1 无线 MCU CC2652P 具有集成式功率放大器的 SimpleLink™ Arm Cortex-M4F 多协议 2.4GHz 无线 MCU CC2652P7 具有集成式功率放大器的 SimpleLink™ Arm® Cortex®-M4F 多协议 2.4GHz 无线 MCU、704kB 闪存 CC2652PSIP 具有集成式功率放大器的 SimpleLink™ 多协议 2.4GHz 无线系统级封装模块 CC2652R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议 2.4GHz 无线 MCU CC2652R7 具有 704kB 闪存的 SimpleLink™ Arm® Cortex®-M4F 多协议 2.4GHz 无线 MCU CC2652RB 具有无晶振 BAW 谐振器的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议 2.4GHz 无线 MCU CC2652RSIP 具有 352KB 内存的 SimpleLink™ 多协议 2.4GHz 无线系统级封装模块 CC2674P10 具有 1MB 闪存和功率放大器的 SimpleLink™ Arm® Cortex®-M33 多协议 2.4GHz 无线 MCU CC2674R10 具有 1MB 闪存的 SimpleLink™ Arm® Cortex®-M33 多协议 2.4GHz 无线 MCU CC2755P10 具有 1MB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M33 低功耗 Bluetooth® 无线 MCU CC2755R10 具有 1MB 闪存、HSM、APU 的 SimpleLink™ 32 位 Arm® Cortex®-M33 多协议无线 MCU
汽车驾驶辅助 SoC
AM620-Q1 适用于驾驶员监控、网络和 V2X 系统且具有嵌入式安全功能的汽车计算 SoC AM625-Q1 适用于数字仪表组且具有嵌入式安全功能的汽车显示 SoC AM62A1-Q1 适用于 1-2 个摄像头、低功耗系统且具有 RGB-IR ISP 和视频编码/解码功能的汽车处理器 AM62A3-Q1 适用于 1-2 个摄像头、驾驶员监控、行车记录仪且具有 RGB-IR ISP 的汽车类 1TOPS 视觉 SoC TDA2E 适用于 ADAS 应用且具有图形和视频加速功能的 SoC 处理器(23mm 封装) TDA2EG-17 适用于 ADAS 应用且具有图形和视频加速功能的 SoC 处理器(17mm 封装) TDA2HF 适用于 ADAS 应用且具有完备视频和视觉加速功能的 SoC 处理器 TDA2HG 适用于 ADAS 应用且具有图形、视频和视觉加速功能的 SoC 处理器 TDA2HV 适用于 ADAS 应用且具有视频和视觉加速功能的 SoC 处理器 TDA2LF 适用于 ADAS 应用的 SoC 处理器 TDA2P-ABZ 适用于 ADAS 且具有图形、成像处理、视频和视觉加速选项的 TDA2 引脚兼容型 SoC 系列 TDA2P-ACD 适用于 ADAS 且具有图形、成像处理、视频和视觉加速选项的高性能 SoC 系列 TDA2SA 适用于 ADAS 应用且具有视频和视觉加速功能的 SoC 处理器 TDA2SG 适用于 ADAS 应用且具有高级图形、视频和视觉加速功能的 SoC 处理器 TDA2SX 适用于 ADAS 应用且具有完备图形、视频和视觉加速功能的 SoC 处理器 TDA3LA 适用于 ADAS 应用且具有视觉加速功能的低功耗 SoC TDA3LX 适用于 ADAS 应用且具有处理、成像和视觉加速功能的低功耗 SoC TDA3MA 适用于 ADAS 应用且具有完备的处理和视觉加速功能的低功耗 SoC TDA3MD 适用于 ADAS 应用、具有完备的处理功能的低功耗 SoC TDA3MV 适用于 ADAS 应用且具有完备的处理、成像与视觉加速功能的低功耗 SoC TDA4VE-Q1 具有双核 Arm®Cortex®-A72、8 TOPS AI 算力、C7xDSP 和 GPU 的 SoC,适用于视觉感知和分析 TDA4VEN-Q1 具有四核 Arm®Cortex®-A53、4 TOPS AI 算力、C7xDSP 和 GPU 的 SoC,适用于视觉感知和分析 TDA4VL-Q1 具有双核 Arm®Cortex®-A72、4 TOPS AI 算力、C7xDSP 和 GPU 的 SoC,适用于视觉感知和分析 TDA4VM-Q1 具有双核 Arm®Cortex®-A72、8 TOPS AI 算力、C7xDSP 和 GPU 的 SoC,适用于视觉感知和分析
音频和雷达 DSP SoC
AM2752-Q1 适用于汽车音频且具有双核 ARM® Cortex®-R5F 和 7.125MB SRAM 的 32GFLOPS DSP 处理器 AM2754-Q1 适用于汽车音频且具有四核 ARM® Cortex®-R5F 和 10.75MB SRAM 的 80GFLOPS DSP 微控制器 AM62D-Q1 具有 Arm® Cortex®-A53、Cortex-R5F 和 LPDDR4 的汽车级 40GFLOPS DSP 音频处理器 DM505 适用于视觉分析的 SoC,采用 15mm 封装 DRA710 适用于信息娱乐系统和仪表组且具有图形功能的 600MHz Arm Cortex-A15 SoC 处理器 DRA712 适用于信息娱乐系统和仪表组且具有图形和双核 Arm Cortex-M4 的 600MHz Arm Cortex-A15 SoC 处理器 DRA714 适用于信息娱乐系统和仪表组且具有图形功能和 DSP 的 600MHz Arm Cortex-A15 SoC 处理器 DRA716 适用于信息娱乐系统和仪表组且具有图形功能和 DSP 的 800MHz Arm Cortex-A15 SoC 处理器 DRA718 适用于信息娱乐系统和仪表组且具有图形功能和 DSP 的 1GHz Arm Cortex-A15 SoC 处理器 DRA722 适用于汽车信息娱乐系统和仪表组且具有图形功能和 DSP 的 800MHz Arm Cortex-A15 SoC 处理器 DRA724 适用于汽车信息娱乐系统和仪表组且具有图形功能和 DSP 的 1GHz Arm Cortex-A15 SoC 处理器 DRA725 适用于汽车信息娱乐系统和仪表组且具有图形功能和 DSP 的 1.2GHz Arm Cortex-A15 SoC 处理器 DRA726 适用于信息娱乐系统和仪表组且具有图形功能和 DSP 的 1.5GHz Arm Cortex-A15 DRA750 适用于信息娱乐系统的 1.0GHz 双核 A15、双 DSP、扩展外设 SoC 处理器 DRA756 适用于信息娱乐应用的 1.5GHz 双核 A15、双 EVE、双 DSP 扩展外设 SoC 处理器 DRA75P 适用于信息娱乐应用、具有 ISP 并与 DRA75x SoC 实现引脚兼容的多核 SoC 处理器 DRA77P 适用于数字驾驶舱应用并具有扩展外设和 ISP 的高性能多核 SoC DRA780 适用于音频放大器且具有 500MHz C66x DSP 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 DRA781 适用于音频放大器且具有 750MHz C66x DSP 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 DRA782 适用于音频放大器且具有 2 个 500MHz C66x DSP 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 DRA783 适用于音频放大器且具有 2 个 750MHz C66x DSP 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 DRA785 适用于音频放大器且具有 2 个 1000MHz C66x DSP 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 DRA786 适用于音频放大器且具有 2 个 500MHz C66x DSP 和 2 个双核 Arm Cortex-M4 和 EVE 的 SoC 处理器 DRA787 适用于音频放大器且具有 2 个 750MHz C66x DSP 和 2 个双核 Arm Cortex-M4 和 EVE 的 SoC 处理器 DRA788 适用于音频放大器且具有 2 个 1000MHz C66x DSP、1 个 EVE 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 DRA790 适用于音频放大器且具有 500MHz C66x DSP 的 300MHz Arm Cortex-A15 SoC 处理器 DRA791 适用于音频放大器且具有 750MHz C66x DSP 的 300MHz Arm Cortex-A15 SoC 处理器 DRA793 适用于音频放大器且具有 750MHz C66x DSP 的 500MHz Arm Cortex-A15 SoC 处理器 DRA797 适用于音频放大器且具有 750MHz C66x DSP 的 800MHz Arm Cortex-A15 SoC 处理器
汽车网络 SoC
DRA821U-Q1 集成双 Arm® Cortex®-A72、4 端口以太网和 4 通道 PCIe 的 SoC,适用于网络和计算领域 DRA829J-Q1 集成双 Arm®Cortex®-A72、8 端口以太网、4端口 PCIe 和 C7xDSP 的 SoC,适用于网络和计算领域 DRA829V-Q1 集成双 Arm®Cortex®-A72、8 端口以太网、4端口 PCIe 和 C7xDSP 的 SoC,适用于网络和计算领域
多媒体和工业网络 SoC
AM2431 具有工业通信和信息安全功能且频率高达 800MHz 的 Arm® Cortex®-R5F MCU AM2432 具有工业通信和信息安全功能且频率高达 800MHz 的双核 Arm® Cortex®-R5F MCU AM2434 具有工业通信和信息安全功能且频率高达 800MHz 的四核 Arm® Cortex®-R5F MCU AM3351 Sitara 处理器:Arm Cortex-A8、1Gb 以太网、支持显示效果 AM3352 Sitara 处理器:Arm Cortex-A8、1Gb 以太网、支持显示效果、CAN AM3354 Sitara 处理器:Arm Cortex-A8、3D 图形、CAN AM3356 Sitara 处理器:Arm Cortex-A8、PRU-ICSS、CAN AM3357 Sitara 处理器:Arm Cortex-A8、EtherCAT、PRU-ICSS、CAN AM3358 Sitara 处理器:Arm Cortex-A8、3D 图形、PRU-ICSS、CAN AM3358-EP Sitara 处理器:Arm Cortex-A8、3D、PRU-ICSS、HiRel、CAN AM3359 Sitara 处理器:Arm Cortex-A8、EtherCAT、3D、PRU-ICSS、CAN AM4372 Sitara 处理器:Arm Cortex-A9 AM4376 Sitara 处理器:Arm Cortex-A9、PRU-ICSS AM4377 Sitara 处理器:Arm Cortex-A9、PRU-ICSS、EtherCAT AM4378 Sitara 处理器:Arm Cortex-A9、PRU-ICSS、3D 图形 AM4379 Sitara 处理器:Arm Cortex-A9、PRU-ICSS、EtherCAT、3D 图形 AM5706 Sitara 处理器:成本经优化的 Arm Cortex-A15 和 DSP 以及安全启动 AM5708 Sitara 处理器:成本经优化的 Arm Cortex-A15 和 DSP、多媒体和安全启动 AM5716 Sitara 处理器:Arm Cortex-A15 和 DSP AM5718 Sitara 处理器:Arm Cortex-A15 和 DSP、多媒体 AM5718-HIREL AM5718-HIREL Sitara™ 处理器器件版本 2.0 AM5726 Sitara 处理器:双核 Arm Cortex-A15 和双核 DSP AM5728 Sitara 处理器:双核 Arm Cortex-A15 和双核 DSP、多媒体 AM5746 Sitara 处理器:双核 arm Cortex-A15 和双核 DSP,支持 ECC 的 DDR 和安全引导 AM5748 Sitara 处理器:双核 arm Cortex-A15 和双核 DSP,多媒体、支持 ECC 的 DDR 和安全引导 AM623 具有基于 Arm® Cortex®-A53 的对象和手势识别功能的物联网 (IoT) 和网关 SoC AM625 具有基于 Arm® Cortex®-A53 的边缘 AI 和全高清双显示的人机交互 SoC AM625SIP 具有 Arm® Cortex®-A53 和集成 LPDDR4 的通用系统级封装 AM62A3 适用于 1-2 个摄像头、低功耗系统、视频监控、零售自动化且具有 RGB-IR ISP 的 1TOPS 视觉 SoC AM62A7 适用于 1-2 个摄像头、低功耗系统、机器视觉、机器人且具有 RGB-IR ISP 的 2TOPS 视觉 SoC AM62A7-Q1 适用于 1-2 个摄像头、驾驶员监控、前置摄像头且具有 RGB-IR ISP 的 2TOPS 视觉 SoC AM62L 适用于物联网、HMI 和通用应用且具有显示功能的低功耗 Arm® Cortex®-A53 SoC AM62P 具有三路显示、3D 图形、4K 视频编解码器且适用于 HMI 的 Arm®Cortex®-A53 SoC AM62P-Q1 具有高级 3D 图形、4K 视频编解码器和嵌入式安全功能的汽车显示 SoC AM6411 单核 64 位 Arm® Cortex®-A53,单核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性 AM6412 双核 64 位 Arm® Cortex®-A53,单核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性 AM6421 单核 64 位 Arm® Cortex®-A53,双核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性 AM6422 双核 64 位 Arm® Cortex®-A53,双核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性 AM6441 单核 64 位 Arm® Cortex®-A53,四核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性 AM6442 双核 64 位 Arm® Cortex®-A53,四核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性 AM6526 具有千兆位 PRU-ICSS 的双核 Arm® Cortex®-A53 和双核 Arm Cortex-R5F Sitara™ 处理器 AM6528 Sitara 处理器:双核 Arm Cortex-A53 和双核 Arm Cortex-R5F、千兆位 PRU-ICSS、3D 图形 AM6546 具有千兆位 PRU-ICSS 的四核 Arm® Cortex®-A53 和双核 Arm Cortex-R5F Sitara™ 处理器 AM6548 具有千兆位 PRU-ICSS 和 3D 图形的四核 Arm® Cortex®-A53 和双核 Arm Cortex-R5F Sitara™ 处理器 AM68 具有双核 64 位 Arm Cortex-A72、图形、单端口 PCIe 第 3 代、USB3.0 的通用 SoC AM68A 适用于 1 至 8 个摄像头、机器视觉、智能交通、零售自动化的 8 TOPS 视觉 SoC AM69 具有图形、PCIe Gen 3、以太网、USB 3.0 功能的通用八核 64 位 Arm Cortex-A72 处理器 AM69A 适用于 1-12 个摄像头、自主移动机器人、机器视觉、移动 DVR、AI 盒的 32TOPS 视觉 SoC AMIC110 Sitara 处理器:Arm Cortex-A8、支持 10 余种以太网协议 AMIC120 Sitara 处理器;Arm Cortex-A9、支持 10 余种以太网协议、编码器协议 DRA821U 集成双 Arm® Cortex®-A72、4 端口以太网和 4 通道 PCIe 的 SoC,适用于网络和计算领域 DRA829J 集成双 Arm®Cortex®-A72、8 端口以太网、4 端口 PCIe 和 C7xDSP 的 SoC,适用于网络和计算领域 DRA829V 集成双 Arm®Cortex®-A72、8 端口以太网、4端口 PCIe 和 C7xDSP 的 SoC,适用于网络和计算领域 TDA4VM 具有双核 Arm®Cortex®-A72、8 TOPS AI 算力、C7xDSP 和 GPU 的 SoC,适用于视觉感知和分析
启动 下载选项
操作系统 (OS)

GHS-3P-INTEGRITY-RTOS — Green Hills INTEGRITY RTOS

The flagship of Green Hills Software operating systems—the INTEGRITY RTOS—is built around a partitioning architecture to provide embedded systems with total reliability, absolute security, and maximum real-time performance. With its leadership pedigree underscored by certifications in a (...)
支持软件

VCTR-3P-MICROSAR — 适用于微控制器和高性能计算机 (HPC) 的 Vector MICROSAR AUTOSAR 软件

MICROSAR 和 DaVinci 产品系列凭借适用于微控制器和 HPC 的先进嵌入式软件和强大的开发工具简化了 ECU 开发。利用先进的基础设施软件,即可为 ECU 奠定良好基础,并使用相关工具简化所有配套开发任务。MICROSAR 嵌入式软件是按照 AUTOSAR classic 和 adaptive 等相关标准开发的。根据 ISO 26262 高达 ASIL D 的安全标准,该软件还适用于安全相关应用。此外,智能网络安全功能可保护控制单元免受未经授权的访问和操纵。Vector 涵盖汽车和其他工业应用的所有用例。对于具有高性能计算机的软件定义车辆 (...)
计算工具

CLOCKTREETOOL — Clock Tree Tool for Sitara™ ARM® Processors

The Clock Tree Tool (CTT) for Sitara™ ARM®, Automotive, and Digital Signal Processors is an interactive clock tree configuration software that provides information about the clocks and modules in these TI devices. It allows the user to:
  • Visualize the device clock tree
  • Interact with clock tree (...)
用户指南: PDF
封装 引脚 CAD 符号、封装和 3D 模型
FCBGA (ABF) 367 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频