产品详情

Number of full bridges 6 Vs (min) (V) 4.5 Vs ABS (max) (V) 40 Peak output current (A) 6 RDS(ON) (HS + LS) (mΩ) 1500 Sleep current (µA) 0.35 Control mode Independent 1/2-Bridge, PWM Control interface SPI Features Open-Load Detection Topology Integrated FET, Multichannel Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Number of full bridges 6 Vs (min) (V) 4.5 Vs ABS (max) (V) 40 Peak output current (A) 6 RDS(ON) (HS + LS) (mΩ) 1500 Sleep current (µA) 0.35 Control mode Independent 1/2-Bridge, PWM Control interface SPI Features Open-Load Detection Topology Integrated FET, Multichannel Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 24 49.92 mm² (7.8 mm × 6.4 mm)
  • AEC-Q100 qualified for automotive applications
  • 4, 6, 8, 10 and 12 half-bridge outputs
  • 4.5-V to 32-V operating voltage
    • 40-V absolute maximum voltage
  • 1-A RMS current for each output
    • 6-A maximum current for paralleled outputs
  • Low-power sleep mode (1.5-µA)
  • Supports 3.3-V and 5-V logic inputs
  • SPI for configuration and diagnostics
    • 5-MHz, 16-Bit SPI communication
    • Daisy chain functionality
  • PWM generators programmable over SPI
    • Individual half-bridge PWM operation
    • Configurable for high-side, low-side, and H-bridge load driving
    • Supports 8-bit duty cycle resolution
  • Integrated protection features with per channel detailed diagnostics over SPI
    • nFAULT pin output
    • VM undervoltage lockout (UVLO)
    • VM overvoltage protection (OVP)
    • Logic supply power on reset (POR)
    • Overcurrent protection (OCP)
    • Enhanced open load detection (OLD)
    • Thermal warning and shutdown (OTW/OTSD)
  • AEC-Q100 qualified for automotive applications
  • 4, 6, 8, 10 and 12 half-bridge outputs
  • 4.5-V to 32-V operating voltage
    • 40-V absolute maximum voltage
  • 1-A RMS current for each output
    • 6-A maximum current for paralleled outputs
  • Low-power sleep mode (1.5-µA)
  • Supports 3.3-V and 5-V logic inputs
  • SPI for configuration and diagnostics
    • 5-MHz, 16-Bit SPI communication
    • Daisy chain functionality
  • PWM generators programmable over SPI
    • Individual half-bridge PWM operation
    • Configurable for high-side, low-side, and H-bridge load driving
    • Supports 8-bit duty cycle resolution
  • Integrated protection features with per channel detailed diagnostics over SPI
    • nFAULT pin output
    • VM undervoltage lockout (UVLO)
    • VM overvoltage protection (OVP)
    • Logic supply power on reset (POR)
    • Overcurrent protection (OCP)
    • Enhanced open load detection (OLD)
    • Thermal warning and shutdown (OTW/OTSD)

The DRV89xx-Q1 is a pin-to-pin compatible family of integrated multi-channel half-bridge drivers with 4 to 12 half-bridges. The device family features low on-state resistance (RDS(ON)) for improved thermal performance during high-current operation.

These devices can drive brushed-DC (BDC) motors or stepper motors in independent, sequential, or parallel mode. The half-bridges are fully controllable to achieve a forward, reverse, coasting and braking operation of motor.

These devices feature standard 16-bit, 5-MHz serial peripheral interface (SPI) with daisy chain capability for complete configuration and detailed diagnostics. Depending on the device, four or eight programmable PWM generators are integrated to allow for current limiting during motor operation or LED dimming control.

The device includes numerous protection and diagnostic features including an nFAULT pin to alert the system when a fault occurs. The device features a low-current open load detection (OLD) mode to detect open-load conditions when the nominal load current is small and a passive OLD mode for offline OLD. The device is also fully-protected from short-circuit, undervoltage, and over-temperature conditions.

View our full portfolio of brushed motor drivers on ti.com.

The DRV89xx-Q1 is a pin-to-pin compatible family of integrated multi-channel half-bridge drivers with 4 to 12 half-bridges. The device family features low on-state resistance (RDS(ON)) for improved thermal performance during high-current operation.

These devices can drive brushed-DC (BDC) motors or stepper motors in independent, sequential, or parallel mode. The half-bridges are fully controllable to achieve a forward, reverse, coasting and braking operation of motor.

These devices feature standard 16-bit, 5-MHz serial peripheral interface (SPI) with daisy chain capability for complete configuration and detailed diagnostics. Depending on the device, four or eight programmable PWM generators are integrated to allow for current limiting during motor operation or LED dimming control.

The device includes numerous protection and diagnostic features including an nFAULT pin to alert the system when a fault occurs. The device features a low-current open load detection (OLD) mode to detect open-load conditions when the nominal load current is small and a passive OLD mode for offline OLD. The device is also fully-protected from short-circuit, undervoltage, and over-temperature conditions.

View our full portfolio of brushed motor drivers on ti.com.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
DRV8908-Q1 正在供货 具有高级诊断功能的汽车类 40V、6A、8 通道半桥电机驱动器 Pin-to-pin compatible with 8 half bridges
DRV8910-Q1 正在供货 具有高级诊断功能的汽车类 40V、6A、10 通道半桥电机驱动器 Pin-to-pin compatible with 10 half bridges

技术文档

未找到结果。请清除搜索并重试。
查看全部 14
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 DRV89xx-Q1 Automotive Multi-Channel Half-Bridge Drivers with Advanced Diagnostics 数据表 (Rev. C) PDF | HTML 2020-2-11
应用手册 DRV89xx-Q1 开路检测(OLD )功能使用指南与典型问题分析 PDF | HTML PDF | HTML 2026-7-29
技术文章 发动机控制器应用简介和电磁阀驱动产品推荐 PDF | HTML 2025-11-21
应用简报 电机驱动器中的开路负载检测 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2022-12-1
应用简报 使用半桥 DRV89xx-Q1 作为高侧或低侧开关 PDF | HTML 英语版 PDF | HTML 2022-5-19
应用手册 串行外设接口的菊花链实现 (Rev. A) 英语版 (Rev.A) 2021-11-6
功能安全信息 DRV8912-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 2021-10-14
应用手册 Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML 2021-7-22
技术文章 Body control module resources to make your design more efficient and reliable PDF | HTML 2020-10-30
技术文章 Driving HVAC system flaps with an integrated, multichannel motor driver PDF | HTML 2020-2-17
应用手册 Protecting Automotive Motor Drive Systems from Reverse Polarity Conditions (Rev. A) 2019-2-19
应用手册 PowerPAD™ Thermally Enhanced Package (Rev. H) 2018-7-6
技术文章 Understanding flap actuators and what drives them in automotive HVAC systems PDF | HTML 2017-4-13
应用简报 PowerPAD® 轻松实现 (Rev. B) 2004-5-12

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DRV8912-Q1EVM — DRV8912-Q1 多通道 H 桥电机驱动器评估模块

DRV8912-Q1 评估模块 (EVM) 是一款应用板班设计,可轻松评估 DRV8912-Q1 器件。DRV8912-Q1 器件是一款适用于汽车应用(如取暖、通风和空调 (HVAC) 翼板直流电机控制)的集成式 4.5V 至 32V 12 通道 H 桥。

标准的 16 位串行外设接口 (SPI) 提供了一种简单的方法,可通过外部控制器配置各种器件设置和读取故障诊断信息。更多有关该评估模块的信息,请参阅《DRV8912-Q1EVM 用户指南》。

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
支持软件

SLVC757 — DRV8912-Q1EVM Firmware

支持的产品和硬件
参考设计

TIDA-020010 — 带 HMI 的汽车 HVAC 控制参考设计

本参考设计为暖通空调 (HVAC) 人机界面 (HMI) 应用提供了一种具有成本效益的解决方案。本参考设计包含同步降压转换器、用于有刷直流电机 (BDC) 的多通道半桥电机驱动器、多通道发光二极管 (LED) 驱动器(根据环境光传感器测量的环境光强度设置 LED 光强)。本参考设计的高侧开关驱动各种负载,多个霍尔传感器用于以非接触方式测量旋钮,跟踪电压稳压器为非板载传感器供电,并且使用多路复用器对连接至微控制器模数转换器 (ADC) 的多个模拟传感器输出进行多路复用。
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
HTSSOP (PWP) 24 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频