产品详情

Number of outputs 9 Output type LVDS Output frequency (max) (MHz) 2160 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Input type LVPECL Operating temperature range (°C) -40 to 85 Features Integrated VCO, uWire Rating Catalog
Number of outputs 9 Output type LVDS Output frequency (max) (MHz) 2160 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Input type LVPECL Operating temperature range (°C) -40 to 85 Features Integrated VCO, uWire Rating Catalog
WQFN (RHS) 48 49 mm² (7 mm × 7 mm)
  • Integrated VCO with Very Low Phase Noise Floor
  • Integrated Integer-N PLL with Outstanding Normalized Phase Noise Contribution of -224 dBc/Hz
  • VCO Divider Values of 2 to 8 (All Divides)
  • Channel Divider Values of 1, 2 to 510 (even divides)
  • LVDS and LVPECL Clock Outputs
  • Partially Integrated Loop Filter
  • Dedicated Divider and Delay Blocks on Each Clock Output
  • Pin Compatible Family of Clocking Devices
  • 3.15 to 3.45 V Operation
  • Package: 48 Pin WQFN (7.0 x 7.0 x 0.8 mm)
  • 200 fs RMS Clock Generator Performance (10 Hz to 20 MHz) with a Clean Input Clock

All trademarks are the property of their respective owners.

  • Integrated VCO with Very Low Phase Noise Floor
  • Integrated Integer-N PLL with Outstanding Normalized Phase Noise Contribution of -224 dBc/Hz
  • VCO Divider Values of 2 to 8 (All Divides)
  • Channel Divider Values of 1, 2 to 510 (even divides)
  • LVDS and LVPECL Clock Outputs
  • Partially Integrated Loop Filter
  • Dedicated Divider and Delay Blocks on Each Clock Output
  • Pin Compatible Family of Clocking Devices
  • 3.15 to 3.45 V Operation
  • Package: 48 Pin WQFN (7.0 x 7.0 x 0.8 mm)
  • 200 fs RMS Clock Generator Performance (10 Hz to 20 MHz) with a Clean Input Clock

All trademarks are the property of their respective owners.

The LMK03000 family of precision clock conditioners combine the functions of jitter cleaning/reconditioning, multiplication, and distribution of a reference clock. The devices integrate a Voltage Controlled Oscillator (VCO), a high performance Integer-N Phase Locked Loop (PLL), a partially integrated loop filter, and up to eight outputs in various LVDS and LVPECL combinations.

The VCO output is optionally accessible on the Fout port. Internally, the VCO output goes through a VCO Divider to feed the various clock distribution blocks.

Each clock distribution block includes a programmable divider, a phase synchronization circuit, a programmable delay, a clock output mux, and an LVDS or LVPECL output buffer. This allows multiple integer-related and phase-adjusted copies of the reference to be distributed to eight system components.

The clock conditioners come in a 48-pin WQFN package and are footprint compatible with other clocking devices in the same family.



The LMK03000 family of precision clock conditioners combine the functions of jitter cleaning/reconditioning, multiplication, and distribution of a reference clock. The devices integrate a Voltage Controlled Oscillator (VCO), a high performance Integer-N Phase Locked Loop (PLL), a partially integrated loop filter, and up to eight outputs in various LVDS and LVPECL combinations.

The VCO output is optionally accessible on the Fout port. Internally, the VCO output goes through a VCO Divider to feed the various clock distribution blocks.

Each clock distribution block includes a programmable divider, a phase synchronization circuit, a programmable delay, a clock output mux, and an LVDS or LVPECL output buffer. This allows multiple integer-related and phase-adjusted copies of the reference to be distributed to eight system components.

The clock conditioners come in a 48-pin WQFN package and are footprint compatible with other clocking devices in the same family.



下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似。
LMK03200 正在供货 具有集成 VCO 的精密 0 延迟时钟调节器 0-delay Outputs With PLL+VCO For Jitter Cleaning And Clock Generation
LMK02000 正在供货 具有集成 PLL 和 3 个 LVDS/5 个 LVPECL 输出的 1 至 800MHz 精密时钟分配器 Includes PLL For Use With External VCO/VCXO.
LMK01000 正在供货 具有 3 个 LVDS 和 5 个 LVPECL 输出的 1.6GHz 高性能时钟缓冲器、分频器和分配器 Distribution, Divide, And Delay Only

技术文档

未找到结果。请清除搜索并重试。
查看全部 7
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LMK03000 Family Precision Clock Conditioner with Integrated VCO 数据表 (Rev. O) 2013-3-15
应用手册 AN-1865 Frequency Synthesis and Planning for PLL Architectures (Rev. C) 2013-4-26
应用手册 AN-1734 Using the LMK03000C to Clean Recovered Clocks (Rev. B) 2013-4-26
应用手册 AN-1821 CPRI Repeater System (Rev. A) 2013-4-26
应用手册 Selecting Amplifiers, ADCs, and Clocks for High-Performance Signal Paths 2007-9-13
应用手册 Generating Precision Clocks for Time- Interleaved ADCs 2007-8-2
设计指南 Clock Conditioner Owner's Manual 2006-11-10

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

软件编程工具

CODELOADER — CodeLoader Device Register Programming v4.19.0

The CodeLoader 4 software is used to program the LMX PLLs and LMK timing devices through either the USB or line print terminal (LPT) port of a computer. This software also provides information on how to program the device by showing the bits that are actually sent.

Which software do I use?

Product

(...)

支持的产品和硬件
支持软件

CLOCKDESIGNTOOL — Clock Design Tool Software

时钟设计工具软件可帮助选择器件、设计环路滤波器,并进行定时器件解决方案仿真。当您输入所需的输出频率和参考频率(可选)后,该工具就会提供能够满足指定要求的 TI 器件、分频器值,并推荐能够尽可能减少抖动的环路滤波器。

CLOCKDESIGNTOOL 教程视频

我要使用哪一个软件?

产品

环路滤波器和器件配置 + 仿真

模拟工具

器件寄存器编程

LMX24xx PLL 系列

EasyPLL

时钟架构

CodeLoader

LMX25xx PLL+VCO 系列

时钟设计工具

LMK 抖动清除器和分配器

支持的产品和硬件
仿真模型

LMK03001 IBIS Model (Rev. A)

SNAM022A.ZIP (40 KB) - IBIS 模型
支持的产品和硬件
设计工具

CLOCK-TREE-ARCHITECT — 时钟树架构编程软件

时钟树架构是一款时钟树综合工具,可根据您的系统要求生成时钟树解决方案,从而帮助您简化设计流程。该工具从庞大的时钟产品数据库中提取数据,然后生成系统级多芯片时钟解决方案。

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
WQFN (RHS) 48 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频