产品详情

Number of input channels 2 Number of outputs 5 RMS jitter (fs) 150 Features Int. xtal oscillator, Manual/auto switch Output frequency (min) (MHz) 0.35 Output frequency (max) (MHz) 1570 Output type LVDS, LVPECL Input type LVCMOS, LVDS, LVPECL Supply voltage (min) (V) 3.15 Supply voltage (max) (V) 3.45 Operating temperature range (°C) -40 to 85
Number of input channels 2 Number of outputs 5 RMS jitter (fs) 150 Features Int. xtal oscillator, Manual/auto switch Output frequency (min) (MHz) 0.35 Output frequency (max) (MHz) 1570 Output type LVDS, LVPECL Input type LVCMOS, LVDS, LVPECL Supply voltage (min) (V) 3.15 Supply voltage (max) (V) 3.45 Operating temperature range (°C) -40 to 85
WQFN (RHS) 48 49 mm² 7 x 7
  • Cascaded PLLatinum PLL Architecture
    • PLL1Redundant Reference Inputs Loss of Signal
      DetectionAutomatic and Manual Selection of
      Reference Clock Input
    • PLL2Phase Detector Rate up to 100 MHzInput
      Frequency-DoublerIntegrated VCO
  • Outputs
    • LVPECL/2VPECL, LVDS, and
      LVCMOS Formats
    • Support Clock Rates up to 1080 MHz
    • Five Dedicated Channel Divider Blocks
    • Common Output Frequencies Supported:
      30.72 MHz, 61.44 MHz, 62.5 MHz,
      74.25 MHz, 75 MHz, 77.76 MHz, 100 MHz,
      106.25 MHz, 125 MHz, 122.88 MHz,
      150 MHz, 155.52 MHz, 156.25 MHz, 159.375 MHz,
      187.5 MHz, 200 MHz,
      212.5 MHz, 245.76 MHz, 250 MHz, 311.04 MHz,
      312.5 MHz, 368.64 MHz,
      491.52 MHz, 622.08 MHz, 625 MHz, 983.04 MHz
  • MICROWIRE (SPI) Programming Interface
  • Industrial Temperature Range: –40 to 85 °C
  • 3.15 V to 3.45 V Operation
  • Package: 48 Pin WQFN (7.0 × 7.0 × 0.8 mm)
  • Cascaded PLLatinum PLL Architecture
    • PLL1Redundant Reference Inputs Loss of Signal
      DetectionAutomatic and Manual Selection of
      Reference Clock Input
    • PLL2Phase Detector Rate up to 100 MHzInput
      Frequency-DoublerIntegrated VCO
  • Outputs
    • LVPECL/2VPECL, LVDS, and
      LVCMOS Formats
    • Support Clock Rates up to 1080 MHz
    • Five Dedicated Channel Divider Blocks
    • Common Output Frequencies Supported:
      30.72 MHz, 61.44 MHz, 62.5 MHz,
      74.25 MHz, 75 MHz, 77.76 MHz, 100 MHz,
      106.25 MHz, 125 MHz, 122.88 MHz,
      150 MHz, 155.52 MHz, 156.25 MHz, 159.375 MHz,
      187.5 MHz, 200 MHz,
      212.5 MHz, 245.76 MHz, 250 MHz, 311.04 MHz,
      312.5 MHz, 368.64 MHz,
      491.52 MHz, 622.08 MHz, 625 MHz, 983.04 MHz
  • MICROWIRE (SPI) Programming Interface
  • Industrial Temperature Range: –40 to 85 °C
  • 3.15 V to 3.45 V Operation
  • Package: 48 Pin WQFN (7.0 × 7.0 × 0.8 mm)

The LMK04100 family of precision clock conditioners provides jitter cleaning, clock multiplication and distribution without the need for high-performance VCXO modules.

When connected to a recovered system reference clock and a VCXO, the device generates 5 low jitter clocks in LVCMOS, LVDS, or LVPECL formats.

The LMK04100 family of precision clock conditioners provides jitter cleaning, clock multiplication and distribution without the need for high-performance VCXO modules.

When connected to a recovered system reference clock and a VCXO, the device generates 5 low jitter clocks in LVCMOS, LVDS, or LVPECL formats.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于所比较器件的普遍直接替代产品
LMK04832 正在供货 具有双环路且符合 JESD204B 标准的超低噪声 3.2GHz、15 路输出时钟抖动清除器 Supports latest JESD standard and VCO up to 3.2 G

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 LMK04100 Family Clock Jitter Cleaner with Cascaded PLLs 数据表 (Rev. B) 2013年 2月 17日
应用手册 AN-1910 LMK04000 Family Phase Noise Characterization (Rev. A) 2013年 4月 26日
应用手册 AN-1939 Crystal Based Oscillator Design with the LMK04000 Family (Rev. A) 2013年 4月 26日
应用手册 App Note 1939 Crystal Based Oscillator Design with LMK04000 Family 最新英语版本 (Rev.A) 2009年 3月 13日
应用手册 Application Note 1910 LMK04000 Family Phase Noise Characterization (cn) 最新英语版本 (Rev.A) 2009年 1月 15日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

软件编程工具

CODELOADER CodeLoader Device Register Programming v4.19.0

The CodeLoader 4 software is used to program the LMX PLLs and LMK timing devices through either the USB or line print terminal (LPT) port of a computer. This software also provides information on how to program the device by showing the bits that are actually sent.

Which software do I use?

Product

(...)

支持的产品和硬件

支持的产品和硬件

产品
时钟发生器
LMK02000 具有集成 PLL 和 3 个 LVDS/5 个 LVPECL 输出的 1 至 800MHz 精密时钟分配器 LMK02002 具有集成 PLL 和 4 个 LVPECL 输出的 1 至 800MHz 精密时钟分配器 LMK03000 具有集成 VCO 的 1185 至 1296MHz、800fs RMS 抖动、精密时钟调节器 LMK03001 具有集成 VCO 的 1470 至 1570MHz、800FS RMS 抖动、精密时钟调节器 LMK03002 具有集成 VCO 的 1566 至 1724MHz、800FS RMS 抖动、精密时钟调节器 LMK03033 具有集成 VCO 的 1843 至 2160MHz、800FS RMS 抖动、精密时钟调节器 LMK03200 具有集成 VCO 的精密 0 延迟时钟调节器 LMK03806 具有 14 路输出的超低抖动时钟发生器
时钟缓冲器
LMK01000 具有 3 个 LVDS 和 5 个 LVPECL 输出的 1.6GHz 高性能时钟缓冲器、分频器和分配器 LMK01010 具有 8 个 LVDS 输出的 1.6GHz 高性能时钟缓冲器、分频器和分配器 LMK01020 具有 8 个 LVPECL 输出的 1.6GHz 高性能时钟缓冲器、分频器和分配器 LMK01801 双路时钟分配
时钟抖动清除器
LMK04000 具有级联 PLL 的精密时钟调节器低噪声时钟抖动消除器 LMK04001 具有 1430MHz 至 1570MHz VCO 的低噪声抖动消除器:3 路输出用于 2VPEC/LVPEC+4 路输出用于 LVCMOS LMK04002 具有 1600MHz 至 1750MHz VCO 的低噪声抖动消除器:3 路输出用于 2VPEC/LVPEC+4 路输出用于 LVCMOS LMK04010 具有 1185 至 1296MHz VCO 的低噪声抖动消除器:5 路输出用于 2VPEC/LVPEC LMK04011 具有 1430 至 1570MHz VCO 的低噪声抖动消除器:5 路输出用于 2VPEC/LVPEC LMK04031 具有 1430MHz 至 1570MHz VCO 的低噪声抖动消除器:2 路输出用于 2VPEC/LVPEC+LVDS+LVCMOS LMK04033 具有 1840MHz 至 2160MHz VCO 的低噪声抖动消除器:2 路输出用于 2VPEC/LVPEC+LVDS+LVCMOS LMK04100 具有级联 PLL 的精密时钟调节器时钟抖动消除器 LMK04101 具有集成式 1430MHz 至 1570MHz VCO 的抖动消除器:3 路输出用于 2VPEC/LVPEC+4 路输出用于 LVCMOS LMK04102 具有集成式 1600MHz 至 1750MHz VCO 的抖动消除器:3 路输出用于 2VPEC/LVPEC+4 路输出用于 LVCMOS LMK04110 具有集成式 1185MHz 至 1296MHz VCO 的抖动消除器:5 路输出用于 2VPEC/LVPEC LMK04111 具有集成式 1430MHz 至 1570MHz VCO 的抖动消除器:5 路输出用于 2VPEC/LVPEC LMK04131 具有集成式 1430MHz 至 1570MHz VCO 的抖动消除器:2 路输出用于 2VPEC/LVPEC+LVDS+LVCMOS LMK04133 具有集成式 1840MHz 至 2160MHz VCO 的抖动消除器:2 路输出用于 2VPEC/LVPEC+LVDS+LVCMOS LMK04208 具有 6 个可编程输出的超低噪声时钟抖动消除器 LMK04228 具有双环 PLL 的超低噪声时钟抖动消除器 LMK04806 具有双级联 PLL 和集成式 2.5GHz VCO 的低噪声时钟抖动消除器 LMK04808 具有双环路 PLL 和集成式 2.9GHz VCO 的低噪声时钟抖动消除器 LMK04816 具有双环 PLL 的三输入低噪声时钟抖动消除器 LMK04821 支持 JESD204B 的超低抖动合成器和抖动消除器 LMK04826 具有集成式 1840 至 1970MHz VCO0 且符合 JESD204B 标准的超低噪声时钟抖动消除器 LMK04906 带 6 路可编程输出的超低噪声时钟抖动消除器/倍频器
射频 PLL 和合成器
LMX2430 用于射频个人通信的 3.0GHz/0.8GHz PLLatinum 双路高频合成器 LMX2433 用于射频个人通信的 3.6GHz/1.7GHz PLLatinum 双路高频合成器 LMX2434 用于射频个人通信的 5.0GHz/2.5GHz PLLatinum 低功耗双路频率合成器 LMX2470 具有 800MHz 整数 N PLL 的 2.6GHz Δ-Σ 分数 N PLL LMX2485 用于射频个人通信的 500MHz 至 3GHz Δ-Σ 低功耗双路 PLL LMX2485E 用于射频个人通信的 50MHz 至 3GHz Δ-Σ 低功耗双路 PLL LMX2485Q-Q1 500MHz 至 3GHz 汽车级 Δ-Σ 低功耗双路 PLL LMX2486 用于射频个人通信的 1GHz 至 4.5GHz Δ-Σ 低功耗双路 PLL LMX2487 具有 3.0GHz 整数 PLL 的 1 至 6GHz Δ-Σ 低功耗双路 PLLatinum 频率合成器 LMX2487E 用于射频个人通信的 3GHz 至 7.5GHz Δ-Σ 低功耗双路 PLL LMX2502 具有集成 VCO 的频率合成器系统 LMX2522 具有集成 VCO 的 PLLatinum 双路频率合成器系统 LMX2531 具有集成 VCO 的高性能频率合成器系统 LMX2541 具有集成 VCO 的超低噪声 PLLatinum 频率合成器 LMX2581 具有集成 VCO 的 3.76GHz 宽带频率合成器
硬件开发
评估板
LMK00301EVAL LMK00301 评估板 LMK01000EVAL 1.6 GHz 低噪声时钟缓冲器、除法器和分配器 LMK03033CEVAL 具有集成 VCO (1843 - 2160 MHz) 的精密时钟调节器 LMK03806BEVAL LMK03806B 评估板
支持软件

CLOCKDESIGNTOOL Clock Design Tool Software

The Clock Design Tool software helps with part selection, loop filter design and simulation of timing device solutions. When you enter desired output frequencies and a reference frequency (optional), the tool provides TI devices to meet the specified requirements, divider values and a recommended (...)

支持的产品和硬件

支持的产品和硬件

产品
时钟发生器
LMK02000 具有集成 PLL 和 3 个 LVDS/5 个 LVPECL 输出的 1 至 800MHz 精密时钟分配器 LMK02002 具有集成 PLL 和 4 个 LVPECL 输出的 1 至 800MHz 精密时钟分配器 LMK03000 具有集成 VCO 的 1185 至 1296MHz、800fs RMS 抖动、精密时钟调节器 LMK03001 具有集成 VCO 的 1470 至 1570MHz、800FS RMS 抖动、精密时钟调节器 LMK03002 具有集成 VCO 的 1566 至 1724MHz、800FS RMS 抖动、精密时钟调节器 LMK03033 具有集成 VCO 的 1843 至 2160MHz、800FS RMS 抖动、精密时钟调节器 LMK03200 具有集成 VCO 的精密 0 延迟时钟调节器 LMK03806 具有 14 路输出的超低抖动时钟发生器
时钟缓冲器
LMK00301 3-GHz 10 路输出差动扇出缓冲器/电平转换器 LMK00304 具有 4 个可配置输出的 3.1GHz 差动时钟缓冲器/电平转换器 LMK00306 具有 6 个可配置输出的 3.1GHz 差动时钟缓冲器/电平转换器 LMK00308 具有 8 个可配置输出的 3.1GHz 差动时钟缓冲器/电平转换器 LMK01000 具有 3 个 LVDS 和 5 个 LVPECL 输出的 1.6GHz 高性能时钟缓冲器、分频器和分配器 LMK01010 具有 8 个 LVDS 输出的 1.6GHz 高性能时钟缓冲器、分频器和分配器 LMK01020 具有 8 个 LVPECL 输出的 1.6GHz 高性能时钟缓冲器、分频器和分配器 LMK01801 双路时钟分配
时钟抖动清除器
LMK04000 具有级联 PLL 的精密时钟调节器低噪声时钟抖动消除器 LMK04001 具有 1430MHz 至 1570MHz VCO 的低噪声抖动消除器:3 路输出用于 2VPEC/LVPEC+4 路输出用于 LVCMOS LMK04002 具有 1600MHz 至 1750MHz VCO 的低噪声抖动消除器:3 路输出用于 2VPEC/LVPEC+4 路输出用于 LVCMOS LMK04010 具有 1185 至 1296MHz VCO 的低噪声抖动消除器:5 路输出用于 2VPEC/LVPEC LMK04011 具有 1430 至 1570MHz VCO 的低噪声抖动消除器:5 路输出用于 2VPEC/LVPEC LMK04031 具有 1430MHz 至 1570MHz VCO 的低噪声抖动消除器:2 路输出用于 2VPEC/LVPEC+LVDS+LVCMOS LMK04033 具有 1840MHz 至 2160MHz VCO 的低噪声抖动消除器:2 路输出用于 2VPEC/LVPEC+LVDS+LVCMOS LMK04100 具有级联 PLL 的精密时钟调节器时钟抖动消除器 LMK04101 具有集成式 1430MHz 至 1570MHz VCO 的抖动消除器:3 路输出用于 2VPEC/LVPEC+4 路输出用于 LVCMOS LMK04102 具有集成式 1600MHz 至 1750MHz VCO 的抖动消除器:3 路输出用于 2VPEC/LVPEC+4 路输出用于 LVCMOS LMK04110 具有集成式 1185MHz 至 1296MHz VCO 的抖动消除器:5 路输出用于 2VPEC/LVPEC LMK04111 具有集成式 1430MHz 至 1570MHz VCO 的抖动消除器:5 路输出用于 2VPEC/LVPEC LMK04131 具有集成式 1430MHz 至 1570MHz VCO 的抖动消除器:2 路输出用于 2VPEC/LVPEC+LVDS+LVCMOS LMK04133 具有集成式 1840MHz 至 2160MHz VCO 的抖动消除器:2 路输出用于 2VPEC/LVPEC+LVDS+LVCMOS LMK04208 具有 6 个可编程输出的超低噪声时钟抖动消除器 LMK04228 具有双环 PLL 的超低噪声时钟抖动消除器 LMK04806 具有双级联 PLL 和集成式 2.5GHz VCO 的低噪声时钟抖动消除器 LMK04808 具有双环路 PLL 和集成式 2.9GHz VCO 的低噪声时钟抖动消除器 LMK04816 具有双环 PLL 的三输入低噪声时钟抖动消除器 LMK04826 具有集成式 1840 至 1970MHz VCO0 且符合 JESD204B 标准的超低噪声时钟抖动消除器 LMK04828 具有集成式 2370 至 2630MHz VCO0 且符合 JESD204B 标准的超低噪声时钟抖动消除器 LMK04906 带 6 路可编程输出的超低噪声时钟抖动消除器/倍频器
射频 PLL 和合成器
LMX2430 用于射频个人通信的 3.0GHz/0.8GHz PLLatinum 双路高频合成器 LMX2433 用于射频个人通信的 3.6GHz/1.7GHz PLLatinum 双路高频合成器 LMX2434 用于射频个人通信的 5.0GHz/2.5GHz PLLatinum 低功耗双路频率合成器 LMX2485 用于射频个人通信的 500MHz 至 3GHz Δ-Σ 低功耗双路 PLL LMX2485E 用于射频个人通信的 50MHz 至 3GHz Δ-Σ 低功耗双路 PLL LMX2485Q-Q1 500MHz 至 3GHz 汽车级 Δ-Σ 低功耗双路 PLL LMX2486 用于射频个人通信的 1GHz 至 4.5GHz Δ-Σ 低功耗双路 PLL LMX2487 具有 3.0GHz 整数 PLL 的 1 至 6GHz Δ-Σ 低功耗双路 PLLatinum 频率合成器 LMX2487E 用于射频个人通信的 3GHz 至 7.5GHz Δ-Σ 低功耗双路 PLL LMX2531 具有集成 VCO 的高性能频率合成器系统 LMX2541 具有集成 VCO 的超低噪声 PLLatinum 频率合成器 LMX2581 具有集成 VCO 的 3.76GHz 宽带频率合成器
支持软件

TICSPRO-SW TICS Pro GUI and Live Programming Tool for Clocking Devices

Texas Instruments clocks and synthesizers (TICS) pro software is used to program the evaluation modules (EVMs) for product numbers with these prefixes: CDC, LMK and LMX. These products include phase-locked loops and voltage-controlled oscillators (PLL+VCO), synthesizers and clocking devices.

支持的产品和硬件

支持的产品和硬件

产品
时钟发生器
CDCE6214-Q1 支持第 1-5 代 PCIe 且具有 2 个输入、4 个输出和内部 EEPROM 的超低功耗时钟发生器 CDCI6214 支持 PCIe 第 4 代标准且带四个可编程输出和 EEPROM 的超低功耗时钟发生器 LMK02000 具有集成 PLL 和 3 个 LVDS/5 个 LVPECL 输出的 1 至 800MHz 精密时钟分配器 LMK02002 具有集成 PLL 和 4 个 LVPECL 输出的 1 至 800MHz 精密时钟分配器 LMK03200 具有集成 VCO 的精密 0 延迟时钟调节器 LMK03318 具有单个 PLL 的超低抖动时钟发生器系列 LMK03328 具有两个独立 PLL 的超低抖动时钟发生器系列 LMK03806 具有 14 路输出的超低抖动时钟发生器 LMK3H0102 基于体声波 (BAW) 的 PCIe 第 1 代到第 7 代兼容无参考时钟发生器
时钟缓冲器
CDCDB2000 符合 DB2000QL 标准、适用于第 1 代到第 7 代 PCIe® 的 20 输出时钟缓冲器 CDCDB800 适用于 PCIe® 第 1 代到第 7 代的 8 路输出时钟缓冲器 LMK01000 具有 3 个 LVDS 和 5 个 LVPECL 输出的 1.6GHz 高性能时钟缓冲器、分频器和分配器 LMK01010 具有 8 个 LVDS 输出的 1.6GHz 高性能时钟缓冲器、分频器和分配器 LMK01020 具有 8 个 LVPECL 输出的 1.6GHz 高性能时钟缓冲器、分频器和分配器 LMK01801 双路时钟分配 LMK1D1208I 具有 I²C 的 8 通道输出 1.8V、2.5V 和 3.3V LVDS 缓冲器 LMKDB1104 适用于 PCIe PCIe 第 1 代至第 7 代的 4 路输出 LP-HCSL 时钟缓冲器 LMKDB1108 适用于 PCIe 第 1 代至第 7 代的 8 路输出 LP-HCSL 时钟缓冲器 LMKDB1120 符合 DB2000QL 标准、适用于第 1 代到第 7 代 PCIe 的 20 路输出时钟缓冲器 LMKDB1204 适用于 PCIe 第 1 代至第 7 代的 2 输入、4 输出 LP-HCSL 时钟多路复用器
振荡器
LMK61E0M 具有内部 EEPROM 的 LVCMOS 超低抖动可编程振荡器 LMK61E2 用于医疗成像以及测试测量领域的超低抖动 EEPROM 可编程振荡器
时钟抖动清除器
LMK04100 具有级联 PLL 的精密时钟调节器时钟抖动消除器 LMK04101 具有集成式 1430MHz 至 1570MHz VCO 的抖动消除器:3 路输出用于 2VPEC/LVPEC+4 路输出用于 LVCMOS LMK04102 具有集成式 1600MHz 至 1750MHz VCO 的抖动消除器:3 路输出用于 2VPEC/LVPEC+4 路输出用于 LVCMOS LMK04110 具有集成式 1185MHz 至 1296MHz VCO 的抖动消除器:5 路输出用于 2VPEC/LVPEC LMK04111 具有集成式 1430MHz 至 1570MHz VCO 的抖动消除器:5 路输出用于 2VPEC/LVPEC LMK04131 具有集成式 1430MHz 至 1570MHz VCO 的抖动消除器:2 路输出用于 2VPEC/LVPEC+LVDS+LVCMOS LMK04133 具有集成式 1840MHz 至 2160MHz VCO 的抖动消除器:2 路输出用于 2VPEC/LVPEC+LVDS+LVCMOS LMK04208 具有 6 个可编程输出的超低噪声时钟抖动消除器 LMK04228 具有双环 PLL 的超低噪声时钟抖动消除器 LMK04368-EP 增强型产品超低噪声 3.2GHz JESD204C 抖动清除器 LMK04610 具有双 PLL 且符合 JESD204B 标准的超低噪声和低功耗时钟抖动消除器 LMK04616 符合 JESD204B 标准的超低噪声和低功耗时钟抖动消除器 LMK04714-Q1 符合 JESD204B 和 JESD204C 标准的汽车类超低噪声 3.2GHz 双环路时钟抖动清除器 LMK04803 具有双级联 PLL 和集成式 1.9GHz VCO 的低噪声时钟抖动消除器 LMK04816 具有双环 PLL 的三输入低噪声时钟抖动消除器 LMK04821 支持 JESD204B 的超低抖动合成器和抖动消除器 LMK04826 具有集成式 1840 至 1970MHz VCO0 且符合 JESD204B 标准的超低噪声时钟抖动消除器 LMK04828 具有集成式 2370 至 2630MHz VCO0 且符合 JESD204B 标准的超低噪声时钟抖动消除器 LMK04828-EP 温度范围为 -55°C 至 105°C 且符合 JESD204B 标准的超低噪声时钟抖动消除器 LMK04832 具有双环路且符合 JESD204B 标准的超低噪声 3.2GHz、15 路输出时钟抖动清除器 LMK04832-SEP 耐辐射且符合 JESD204C 标准的 30krad 超低噪声 3.2GHz、15 路输出时钟抖动清除器 LMK04832-SP 耐辐射加固保障 (RHA)、超低噪声、3.2GHz、15 路输出时钟抖动清除器
时钟网络同步器
LMK05028 低抖动双通道网络同步器时钟 LMK05318 采用 BAW 技术的超低抖动、单通道网络同步器时钟 LMK05318B 采用 BAW 技术的超低抖动、单通道网络同步器时钟 LMK5B12204 采用网络同步和 BAW 技术的超低抖动时钟发生器 LMK5B12212 具有集成 2.5GHz BAW VCO、超低抖动、12 路输出、一个 DPLL、二个 APLL 的网络同步器 LMK5B33216 具有集成式 2.5GHz 体声波 VCO、16 路输出、三个 DPLL 和 APLL 的网络同步器 LMK5B33414 具有集成式 2.5GHz 体声波 VCO、14 路输出、三个 DPLL 和 APLL 的网络同步器 LMK5C22212A 具有 BAW VCO 的三 DPLL、双 APLL、双路输入和 12 路输出网络同步器  LMK5C33216 适用于通过 BAW 进行无线通信且采用 JESD204B 的超低抖动时钟同步器 LMK5C33216A 具有 JESD204B/C 和 BAW VCO 的三 DPLL、三 APLL、两输入和 16 输出网络同步器
射频 PLL 和合成器
LMX1204 支持 JESD204B/C SYSREF 和相位同步的 12.8GHz 射频缓冲器、乘法器和分频器 LMX1214 具有辅助时钟的 1:5 18GHz 射频缓冲器和分频器 LMX1404-EP 具有 SYSREF(JESD204B/C 支持)和 FPGA 时钟的 15GHz 缓冲器/倍频器/分频器。 LMX1860-SEP 具有 SYSREF(支持 JESD204B/C)和 FPGA 时钟的抗辐射 15GHz 射频缓冲器、倍频器、分频器 LMX1906-SP 具有 SYSREF 和 FPGA 时钟的耐辐射加固保障 (RHA) 15GHz 缓冲器、倍频器和分频器 LMX2485 用于射频个人通信的 500MHz 至 3GHz Δ-Σ 低功耗双路 PLL LMX2485E 用于射频个人通信的 50MHz 至 3GHz Δ-Σ 低功耗双路 PLL LMX2485Q-Q1 500MHz 至 3GHz 汽车级 Δ-Σ 低功耗双路 PLL LMX2486 用于射频个人通信的 1GHz 至 4.5GHz Δ-Σ 低功耗双路 PLL LMX2487 具有 3.0GHz 整数 PLL 的 1 至 6GHz Δ-Σ 低功耗双路 PLLatinum 频率合成器 LMX2487E 用于射频个人通信的 3GHz 至 7.5GHz Δ-Σ 低功耗双路 PLL LMX2491 具有斜坡/线性调频脉冲生成功能的 6.4GHz 低噪声分数 N PLL LMX2492 具有斜坡/线性调频脉冲生成功能的 500MHz 至 14GHz 宽带、低噪声分数 N PLL LMX2492-Q1 具有斜坡/线性调频脉冲生成功能的汽车级 500MHz 至 14GHz 宽带、低噪声分数 N PLL LMX2531 具有集成 VCO 的高性能频率合成器系统 LMX2541 具有集成 VCO 的超低噪声 PLLatinum 频率合成器 LMX2571 具有移频键控 (FSK) 调制功能的 1.34GHz、低功耗、极端温度 RF 合成器 LMX2571-EP 具有 FSK 调制功能的增强型 1.34GHz、低功耗、极端温度 RF 合成器 LMX2572 6.4GHz 低功耗宽带射频合成器 LMX2572LP 采用 FSK 调制的 2GHz 低功耗宽带射频合成器 LMX2581 具有集成 VCO 的 3.76GHz 宽带频率合成器 LMX2581E 具有集成 VCO 的 3.8GHz 宽带频率合成器 LMX2582 5.5GHz 高性能、宽带 PLLatinum 射频合成器 LMX2592 具有集成 VCO 的 9.8GHz 宽带频率合成器 LMX2594 具有相位同步功能且支持 JESD204B 的 15GHz 宽带 PLLatinum™ 射频合成器 LMX2595 具有相位同步功能且支持 JESD204B 的 20GHz 宽带射频合成器 LMX2820 具有相位同步功能、JESD 且频率校准 <5µs 的 22.6GHz 宽带射频合成器 LMX1205 具有 JESD204 支持和可编程时钟延迟的低噪声、高频缓冲器/倍频器/分频器 LMX2624-SP 具有相位同步功能且支持 JESD204B 的 5MHz 至 28GHz 航天级宽带合成器
硬件开发
评估板
LMK03806BEVAL LMK03806B 评估板 LMK04208EVM 具有双路级联 PLL 和集成 2.9GHz VCO 的双输入、6+1 输出时钟抖动清除器 LMK04616EVM LMK04616 评估模块 LMK04805BEVAL 具有双级联 PLL 和集成 2.2 GHz VCO 的时钟抖动消除器 LMK04806BEVAL 具有双级联 PLL 和集成 2.5 GHz VCO 的时钟抖动消除器 LMK04816BEVAL 具有双路级联 PLL 和集成 2.5 GHz VC 的三输入、十三输出时钟抖动消除器 LMK04826BEVM LMK04826BEVM 评估模块 LMK04828BEVM LMK04828 评估模块 LMK04832EVM LMK04832 JESD204B 时钟抖动清除器/时钟发生器/分配评估模块 LMK04832SEPEVM 适用于 LMK04832-SEP 超低噪声 3.2GHz、15 路输出时钟抖动清除器的评估模块 LMK04906BEVAL 具有双路级联 PLL 和集成 2.5 GHz VCO 的三输入、七输出时钟抖动消除器 LMK5B33216EVM 适用于 LMK5B33216 具有 BAW VCO 的 16 路输出、3 个 DPLL 和 APLL 的网络同步器的评估模块 LMX2571EPEVM LMX2571-EP 1.34GHz 低功耗极端温度 RF 合成器评估模块 LMX2582EVM LMX2582EVM 具有集成 VCO 的高性能、宽带频率 PLLatinum RF 合成器 LMX2592EVM LMX2592EVM 高性能宽带频率射频合成器 PLLATINUM™ 集成电路 LMX2594PSEVM LMX2594 具有多器件相位同步的 15GHz 射频合成器评估模块 XMICR-3P-LMX2492 LMX2492 X-MWblock 评估模块 XMICR-3P-LMX2572 LMX2572 X-MWblock 评估模块 XMICR-3P-LMX2592 LMX2592 X-MWblock 评估模块 XMICR-3P-LMX2594 LMX2594 X-MWblock 评估模块 XMICR-3P-LMX2595 LMX2595 X-MWblock 评估模块 LMK04832EVM-CVAL 适用于 LMK04832-SP 符合 JESD204B 标准的超低噪声双环路时钟抖动清除器的评估模块 LMK04368EPEVM 适用于 LMK04368-EP 符合 JESD204B/C 标准的双环路时钟抖动清除器的评估模块 LMK61E0MEVM LMK61E0M 超低抖动可编程振荡器评估模块 LMK61E2EVM LMK61E2EVM 超低抖动可编程振荡器评估模块 LMX1204EVM 适用于 LMX1204 支持 JESD204B/C SYSREF 的射频缓冲器、乘法器和分频器的评估模块 LMX2594EVM 具有相位同步功能且符合 JESD204B 标准的 LMX2594EVM 15GHz 宽带射频合成器评估模块 LMX2595EVM 适用于具有相位同步功能且符合 JESD204B 标准的 20GHz 宽带射频合成器的评估模块 LMX2615EVM-CVAL 航空级合成器评估模块 LMX2694EPEVM 15-GHz 宽带射频合成器评估模块 LMX2572EVM 具有相位同步且符合 JESD204B 标准的 6.4GHz 低功耗宽带射频合成器 LMX2572LPEVM 具有 FSK 调制功能的 2GHz 低功耗宽带射频合成器评估模块 LMX2581EVM LMX2581 评估模块 LMX2820EVM LMX2820 22.6-GHz 宽带射频合成器评估模块 LMX8410LEVM I/Q 解调器评估模块 LMK5B12212EVM LMK5B12212 评估模块 LMK5B33414EVM 适用于 LMK5B33414 具有 BAW VCO 的 14 路输出、3 个 DPLL 和 APLL 的网络同步器的评估模块 LMK5C33216AEVM LMK5C33216A 评估模块 LMK5C33216EVM LMK5C33216 时钟同步器 DPLL 2 输入 16 输出评估模块 LMK5C33414AEVM LMK5C33414A 评估模块 LMK05028EVM LMK05028 网络时钟发生器和同步器评估模块 LMK05318BEVM 网络同步器时钟评估模块 CDCI6214EVM CDCI6214 超低功耗时钟发生器评估模块 CDCE6214-Q1EVM 4 路差分输出和 1 路 LVCMOS 输出时钟发生器评估模块 LMK3H0102EVM LMK3H0102 评估模块
软件
IDE、配置、编译器或调试器
CODELOADER CodeLoader 器件寄存器编程
下载选项
设计工具

CLOCK-TREE-ARCHITECT — 时钟树架构编程软件

时钟树架构是一款时钟树综合工具,可根据您的系统要求生成时钟树解决方案,从而帮助您简化设计流程。该工具从庞大的时钟产品数据库中提取数据,然后生成系统级多芯片时钟解决方案。
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
WQFN (RHS) 48 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频