Number of input channels
3
Number of outputs
15
RMS jitter (fs)
54
Features
+/-25ppm, 0 Delay, Integrated VCO, JESD204B, Loss of signal detection, Manual/auto switch, Programmable Delay, SPI
Output frequency (max) (MHz)
3255
Output type
CML, HSDS, LVCMOS, LVDS, LVPECL
Input type
HCSL, LVCMOS, LVCMOS (REF_CLK), LVDS, LVPECL, LVPECL (VCXO_CLK)
Supply voltage (min) (V)
3.135
Supply voltage (max) (V)
3.465
Operating temperature range (°C)
-55 to 125
Number of input channels
3
Number of outputs
15
RMS jitter (fs)
54
Features
+/-25ppm, 0 Delay, Integrated VCO, JESD204B, Loss of signal detection, Manual/auto switch, Programmable Delay, SPI
Output frequency (max) (MHz)
3255
Output type
CML, HSDS, LVCMOS, LVDS, LVPECL
Input type
HCSL, LVCMOS, LVCMOS (REF_CLK), LVDS, LVPECL, LVPECL (VCXO_CLK)
Supply voltage (min) (V)
3.135
Supply voltage (max) (V)
3.465
Operating temperature range (°C)
-55 to 125