Function
Clock network synchronizer, Ultra-low jitter clock generator
Number of outputs
4
Output type
CML, HCSL, LVCMOS, LVDS, LVPECL
RMS jitter (fs)
50
Features
I2C, Integrated EEPROM, Pin programmable, SPI
Output frequency (min) (MHz)
0.000001
Output frequency (max) (MHz)
800
Input type
LVCMOS, LVDS, LVPECL, XTAL
Supply voltage (min) (V)
3.135
Supply voltage (max) (V)
3.465
Operating temperature range (°C)
-40 to 85
Number of input channels
2
Function
Clock network synchronizer, Ultra-low jitter clock generator
Number of outputs
4
Output type
CML, HCSL, LVCMOS, LVDS, LVPECL
RMS jitter (fs)
50
Features
I2C, Integrated EEPROM, Pin programmable, SPI
Output frequency (min) (MHz)
0.000001
Output frequency (max) (MHz)
800
Input type
LVCMOS, LVDS, LVPECL, XTAL
Supply voltage (min) (V)
3.135
Supply voltage (max) (V)
3.465
Operating temperature range (°C)
-40 to 85
Number of input channels
2