PCM4220
- Supports Linear PCM Output Data
- Output Sampling Rates from 8kHz to 216kHz
- Differential Voltage Inputs
- On-Chip Voltage Reference Improves Power-Supply Noise Rejection
- Dynamic Performance (24-bit word length)
- Dynamic Range (–60dB input, A-weighted): 123dB typical
- Dynamic Range (–60dB input, 20kHz bandwidth): 121dB typical
- Total Harmonic Distortion + Noise
(–1dB input, 20kHz bandwidth):
–108dB typical - Channel Separation: 135dB
- Low Power Dissipation:
- 305mW typical for 48kHz sampling rate
- 330mW typical for 96kHz sampling rate
- 340mW typical for 192kHz sampling rate
- Linear Phase Digital Decimation Filtering
- Select from Classic or Low Group Delay Filter Responses
- Low Passband Ripple
Classic: ±0.00015dB
Low Group Delay: ±0.001dB
- Digital High-Pass Filtering Removes DC Offset
- Left and Right Channel Filters May Be Disabled Independently
- Audio Serial Port Interface
- Master or Slave Mode Operation
- Supports Left-Justified, I2S, and TDM Data Formats
- Output Word Length Reduction
- Overflow Indicators for the Left and Right Channels
- Analog Power Supply: +4.0V nominal
- Digital Power Supply: +3.3V nominal
- Power-Down Mode: 4mW typical
- Package: TQFP-48, RoHS compliant
- APPLICATIONS
- Digital Audio Recorders and Mixing Desks
- Digital Live Sound Consoles
- Digital Audio Effects Processors
- Surround Sound Encoders
- Broadcast Studio Equipment
- Data Acquisition and
Measurement Systems - Audio Test Systems
- Sonar
blank
blank
All trademarks are the property of their respective owners.
The PCM4220 is a high-performance, two-channel analog-to-digital (A/D) converter designed for use in professional audio applications. Offering outstanding dynamic performance, the PCM4220 provides 24-bit linear PCM output data, with support for output word length reduction to 20-, 18-, or 16-bits. The PCM4220 includes three sampling modes, supporting output sampling rates from 8kHz to 216kHz. The PCM4220 is ideal for a variety of digital audio recording and processing applications.
A linear phase digital decimation filtering engine supports Classic and Low Group Delay filter responses, allowing optimization for either studio or live sound applications. In addition, digital high-pass filtering is provided for DC offset removal. The The PCM4220 is configured using dedicated control pins for selection of sampling modes, audio data formats and word length, decimation filter response, high-pass filter disable, and reset/power-down functions.
While providing uncompromising performance, the PCM4220 addresses power concerns with just over 300mW typical total power dissipation, making the device suitable for multi-channel audio systems. The PCM4220 is typically powered from a +4.0V analog supply and a +3.3V digital supply. The digital I/O is logic-level compatible with common digital signal processors, digital interface transmitters, and programmable logic devices. The PCM4220 is available in a TQFP-48 package, which is RoHS-compliant.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | High-Performance, 2-Ch, 24-Bit, 216kHz Sampling Multi-Bit Delta-Sigma ADC 数据表 (Rev. C) | 2009年 8月 7日 | |||
| 应用手册 | 音频转换器中的空闲通道杂散音 | PDF | HTML | 2026年 6月 8日 | |||
| 应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| TQFP (PFB) | 48 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。