产品详情

Number of ADC channels 4 Sampling rate (max) (kHz) 768 Analog inputs 4 Control interface I2C, SPI Digital audio interface I2S, L, TDM THD+N (dB) -98 ADC SNR (typ) (dB) 122 Rating Automotive Operating temperature range (°C) -40 to 125 Analog outputs 0
Number of ADC channels 4 Sampling rate (max) (kHz) 768 Analog inputs 4 Control interface I2C, SPI Digital audio interface I2S, L, TDM THD+N (dB) -98 ADC SNR (typ) (dB) 122 Rating Automotive Operating temperature range (°C) -40 to 125 Analog outputs 0
VQFN (RGE) 24 16 mm² (4 mm × 4 mm)
  • Multichannel high-performance ADC:
    • 4-channel analog microphones or line-in,
    • 8-channel digital PDM microphones, or
    • Combination of analog and digital microphones
  • ADC line and microphone differential input performance:
    • Dynamic range (DR):
      • 123dB, dynamic range enhancer (DRE) enabled
      • 113dB, DRE disabled
    • THD+N: –98dB
  • ADC channel summing mode, DR performance:
    • 116dB, DRE disabled, 2-channel summing
    • 119dB, DRE disabled, 4-channel summing
  • ADC input voltage:
    • Differential, 2VRMS full-scale inputs
    • Single-ended, 1VRMS full-scale inputs
  • ADC sample rate (fS) = 8kHz to 768kHz
  • Programmable channel settings:
    • Channel gain: 0dB to 42dB, 1dB steps
    • Digital volume control: –100dB to 27dB
    • Gain calibration with 0.1dB resolution
    • Phase calibration with 163ns resolution
  • Programmable microphone bias or supply voltage generation
  • Low-latency signal processing filter selection
  • Programmable HPF and biquad digital filters
  • Automatic gain controller (AGC)
  • I2C or SPI controls
  • Integrated high-performance audio PLL
  • Automatic clock divider setting configurations
  • Audio serial data interface:
    • Format: TDM, I2S, or left-justified (LJ)
    • Word length: 16 bits, 20 bits, 24 bits, or 32 bits
    • Controller or target interface
  • Single-supply operation: 3.3V or 1.8V
  • I/O-supply operation: 3.3V or 1.8V
  • Power consumption for 1.8-V AVDD supply:
    • 8.5mW/channel at 16kHz sample rate
    • 9.2mW/channel at 48kHz sample rate
  • Multichannel high-performance ADC:
    • 4-channel analog microphones or line-in,
    • 8-channel digital PDM microphones, or
    • Combination of analog and digital microphones
  • ADC line and microphone differential input performance:
    • Dynamic range (DR):
      • 123dB, dynamic range enhancer (DRE) enabled
      • 113dB, DRE disabled
    • THD+N: –98dB
  • ADC channel summing mode, DR performance:
    • 116dB, DRE disabled, 2-channel summing
    • 119dB, DRE disabled, 4-channel summing
  • ADC input voltage:
    • Differential, 2VRMS full-scale inputs
    • Single-ended, 1VRMS full-scale inputs
  • ADC sample rate (fS) = 8kHz to 768kHz
  • Programmable channel settings:
    • Channel gain: 0dB to 42dB, 1dB steps
    • Digital volume control: –100dB to 27dB
    • Gain calibration with 0.1dB resolution
    • Phase calibration with 163ns resolution
  • Programmable microphone bias or supply voltage generation
  • Low-latency signal processing filter selection
  • Programmable HPF and biquad digital filters
  • Automatic gain controller (AGC)
  • I2C or SPI controls
  • Integrated high-performance audio PLL
  • Automatic clock divider setting configurations
  • Audio serial data interface:
    • Format: TDM, I2S, or left-justified (LJ)
    • Word length: 16 bits, 20 bits, 24 bits, or 32 bits
    • Controller or target interface
  • Single-supply operation: 3.3V or 1.8V
  • I/O-supply operation: 3.3V or 1.8V
  • Power consumption for 1.8-V AVDD supply:
    • 8.5mW/channel at 16kHz sample rate
    • 9.2mW/channel at 48kHz sample rate

The PCM6140-Q1 is a Burr-Brown™ high-performance, audio analog-to-digital converter (ADC) that supports simultaneous sampling of up to four analog channelsor eight digital channels for the pulse density modulation (PDM) microphone input. The device supports line and microphone inputs, and allows for both single-ended and differential input configurations. The device integrates programable channel gain, digital volume control, a programmable microphone bias voltage, a phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, low-latency filter modes, and allows for sample rates up to 768kHz, and allows for sample rates up to 192kHz. The device supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with either the I2C or SPI. These integrated high-performance features, along with the ability to be powered from a single-supply of 3.3V or 1.8V, make the device an excellent choice for space-constrained audio systems in far-field microphone recording applications.

The PCM6140-Q1 is specified from –40°C to +125°C, and is offered in a 24-pin VQFN package.

The PCM6140-Q1 is a Burr-Brown™ high-performance, audio analog-to-digital converter (ADC) that supports simultaneous sampling of up to four analog channelsor eight digital channels for the pulse density modulation (PDM) microphone input. The device supports line and microphone inputs, and allows for both single-ended and differential input configurations. The device integrates programable channel gain, digital volume control, a programmable microphone bias voltage, a phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, low-latency filter modes, and allows for sample rates up to 768kHz, and allows for sample rates up to 192kHz. The device supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with either the I2C or SPI. These integrated high-performance features, along with the ability to be powered from a single-supply of 3.3V or 1.8V, make the device an excellent choice for space-constrained audio systems in far-field microphone recording applications.

The PCM6140-Q1 is specified from –40°C to +125°C, and is offered in a 24-pin VQFN package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
TLV320ADC6140 正在供货 具有 122-dB SNR 的四通道、768kHz Burr-Brown™ 音频模数转换器 (ADC) -40°C to 125°C temperature range without AEC-Q100 qualification

技术文档

未找到结果。请清除搜索并重试。
查看全部 3
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 PCM6140-Q1 Quad-Channel, 768kHz, Burr-BrownTM Audio ADC 数据表 PDF | HTML 2024-3-25
应用手册 使用 TLV320ADC5140/6140 和 PCM5140-Q1/PCM6140-Q1 中的动态范围增强器 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2024-1-9
应用手册 TLV320ADCx140/PCMx140-Q1 可编程双二阶滤波器配置和应 用 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2024-1-9

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

PCMX140Q1EVM-PDK — PCMx140-Q1 四通道 768kHz Burr-Brown™ 音频 ADC 评估模块

PCMx140EVM-PDK 是一款供用户用于测试 PCMx140-Q1 系列器件功能的评估模块 (EVM),后者是一款四通道、高性能音频模数转换器 (ADC)。PCMx140-Q1 适用于声控系统、专业麦克风、音频会议、便携式计算、通信、娱乐和汽车应用。PCMx140EVM-PDK 与 AC-MB(一种弹性主板,包含在套件中)搭配使用,可为 EVM 提供电源、控制和数字音频数据。
用户指南: PDF | HTML
支持的产品和硬件
应用软件和框架

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ 控制台是一款易于使用的高度集成音频开发套件,专用于简化与音频产品开发有关的评估、配置和调试过程。观看视频,了解 PurePath™ Console 3 软件的使用多么轻松。

PurePath 控制台的直观图形界面使音频设计非常直接,因为无需高级音频设计专业知识。以缩短生产开发时间为目的的易用图形界面中提供了许多 PurePath 控制台高级控制功能,这些功能有助于实现高度优化的音频性能、最低功耗和无缝系统集成。

支持的器件:

PurePath™ Console 1:
PCM5142、TAS5721、TAS5729MD、TAS5731 和 TAS5760xx
PurePath™ (...)
支持的产品和硬件
设计工具

ADCX140EVM-SW — 适用于 ADC3140EVM-PDK、ADC5140EVM-PDK 和 ADC6140EVM-PDK 的评估软件

Evaluation software for ADC3140EVM-PDK, ADC5140EVM-PDK and ADC6140EVM-PDK
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RGE) 24 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频