SMJ320C6701
- Highest Performance Floating-Point Digital
Signal Processor (DSP) SMJ320C6701- 7-, 6-ns Instruction Cycle Time
- 140-, 167-MHz Clock Rate
- Eight 32-Bit Instructions/Cycle
- Up to 1 GFLOPS Performance
- Pin-Compatible With ’C6201 Fixed-Point DSP
- SMJ: QML Processing to MIL-PRF-38535
- SM: Standard Processing
- Operating Temperature Ranges
- Extended (W) –55°C to 115°C
- Extended (S) –40°C to 90°C
- VelociTI™ Advanced Very Long Instruction
Word (VLIW) ’C67x CPU Core- Eight Highly Independent Functional Units:
- Four ALUs (Floating- and Fixed-Point)
- Two ALUs (Fixed-Point)
- Two Multipliers (Floating- and
Fixed-Point)
- Load-Store Architecture With 32 32-Bit
General-Purpose Registers - Instruction Packing Reduces Code Size
- All Instructions Conditional
- Eight Highly Independent Functional Units:
- Instruction Set Features
- Hardware Support for IEEE
Single-Precision Instructions - Hardware Support for IEEE
Double-Precision Instructions - Byte-Addressable (8-, 16-, 32-Bit Data)
- 32-Bit Address Range
- 8-Bit Overflow Protection
- Saturation
- Bit-Field Extract, Set, Clear
- Bit-Counting
- Normalization
- Hardware Support for IEEE
- 1M-Bit On-Chip SRAM
- 512K-Bit Internal Program/Cache
(16K 32-Bit Instructions) - 512K-Bit Dual-Access Internal Data
(64K Bytes)
- 512K-Bit Internal Program/Cache
- 32-Bit External Memory Interface (EMIF)
- Glueless Interface to Synchronous
Memories: SDRAM and SBSRAM - Glueless Interface to Asynchronous
Memories: SRAM and EPROM
- Glueless Interface to Synchronous
- Four-Channel Bootloading
Direct-Memory-Access (DMA) Controller
With an Auxiliary Channel - 16-Bit Host-Port Interface (HPI)
- Access to Entire Memory Map
- Two Multichannel Buffered Serial Ports
(McBSPs)- Direct Interface to T1/E1, MVIP, SCSA
Framers - ST-Bus-Switching Compatible
- Up to 256 Channels Each
- AC97-Compatible
- Serial-Peripheral-Interface (SPI)
Compatible (Motorola™)
- Direct Interface to T1/E1, MVIP, SCSA
- Two 32-Bit General-Purpose Timers
- Flexible Phase-Locked-Loop (PLL) Clock
Generator - IEEE-1149.1 (JTAG
)
Boundary-Scan-Compatible - 429-Pin Ceramic Ball Grid Array (CBGA)
Package (GLP Suffix) and Land Grid Array
(CLGA) Package (ZMB Suffix) - 0.18-µm/5-Level Metal Process
- CMOS Technology
- 3.3-V I/Os, 1.9-V Internal
IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.
VelociTI is a trademark of Texas Instruments Incorporated.
Motorola is a trademark of Motorola, Inc.
TI is a trademark of Texas Instruments Incorporated.
Windows is a registered trademark of the Microsoft Corporation.
The SMJ320C67x DSPs are the floating-point DSP family in the SMJ320C6000 platform. The SMJ320C6701 (C6701) device is based on the high-performance, advanced VelociTI very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making this DSP an excellent choice for multichannel and multifunction applications. With performance of up to 1 giga floating-point operations per second (GFLOPS) at a clock rate of 167 MHz, the C6701 offers cost-effective solutions to high-performance DSP programming challenges. The C6701 DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. This processor has 32 general-purpose registers of 32-bit word length and eight highly independent functional units. The eight functional units provide four floating-/fixed-point ALUs, two fixed-point ALUs, and two floating-/fixed-point multipliers. The C6701 can produce two multiply-accumulates (MACs) per cycle for a total of 334 million MACs per second (MMACS). The C6701 DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals.
The C6701 includes a large bank of on-chip memory and has a powerful and diverse set of peripherals. Program memory consists of a 64K-byte block that is user-configurable as cache or memory-mapped program space. Data memory consists of two 32K-byte blocks of RAM. The peripheral set includes two multichannel buffered serial ports (McBSPs), two general-purpose timers, a host-port interface (HPI), and a glueless external memory interface (EMIF) capable of interfacing to SDRAM or SBSRAM and asynchronous peripherals.
The C6701 has a complete set of development tools which includes: a new C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows. debugger interface for visibility into source code execution.
TI 不提供设计支持
TI 不会为该产品的新工程(例如新内容或软件更新)提供持续的设计支持。如可用,您将在此页面找到相关的配套资料、工具和软件。
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | Floating-Point Digital Signal Processor 数据表 (Rev. A) | 2009年 7月 27日 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点