SN54AC14-SP
- 2-V to 6-V VCC Operation
- Inputs Accept Voltages to 6 V
- Max tpd of 9.5 ns at 5 V
- Rad-Tolerant: 50 kRad(Si) TID(1)
- TID Dose Rate < 2mRad/sec
- QML-V Qualified, SMD 5962-87624
(1) Radiation tolerance is a typical value based upon initial device qualification. Radiation Lot Acceptance Testing is available - contact factory for details.
These Schmitt-trigger devices contain six independent inverters. They perform the Boolean function Y = A. Because of the Schmitt action, they have different input threshold levels for positive-going (VT+) and for negative-going (VT–) signals.
These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean, jitter-free output signals. They also have a greater noise margin than conventional inverters.
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 辐射与可靠性报告 | SN54AC14-SP - 50 krad(Si) Total Ionizing Dose (TID) Characterization Report | 2015年 3月 26日 | |||
| * | 数据表 | Rad-Tolerant Class V, Hex Schmitt-Trigger Inverter 数据表 (Rev. B) | 2012年 3月 7日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点