Supply voltage (min) (V)
4.5
Supply voltage (max) (V)
5.5
Number of channels
8
IOL (max) (mA)
24
IOH (max) (mA)
-24
Input type
TTL
Output type
CMOS
Features
Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode
Technology family
ACT
Rating
Space
Operating temperature range (°C)
-55 to 125