SN54ALS29821
- Functionally Equivalent to AMD's AM29821
- Provide Extra Data Width Necessary for Wider Address/Data Paths or Buses With Parity
- Outputs Have Undershoot-Protection Circuitry
- Power-Up High-Impedance State
- Buffered Control Inputs Reduce dc Loading Effects
- Package Options Include Plastic Small-Outline (DW) Packages and Standard Plastic (NT) and Ceramic (JT) 300-mil DIPs
These 10-bit edge-triggered D-type flip-flops feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. These devices are particularly suitable for implementing wider buffer registers, I/O ports, bidirectional bus drivers with parity, and working registers.
On the positive transition of the clock (CLK) input, the Q outputs are true to the data (D) input.
A buffered output-enable (
) input can place the ten outputs in either a normal
logic state (high or low logic levels) or a high-impedance state. The
outputs also are in the high-impedance state during power-up and
power-down conditions. The outputs remain in the high-impedance state
while the device is powered down. In the high-impedance state, the
outputs neither load nor drive the bus lines significantly. The
high-impedance state and increased drive provide the capability to
drive bus lines without interface or pullup components.
does not affect
the internal operation of the flip-flops. Old data can be retained or
new data can be entered while the outputs are in the high-impedance
state.
The SN54ALS29821 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS29821 is characterized for operation from 0°C to 70°C.
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | 10-Bit Bus Interface Flip-Flops With 3-State Outputs 数据表 (Rev. B) | 1995年 1月 1日 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点