SN54LS14
- Operation From Very Slow Edges
- Improved Line-Receiving Characteristics
- High Noise Immunity
Each circuit in SNx414 and SNx4LS14 functions as an inverter. However, because of the Schmitt-Trigger action, they have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.
These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean, jitter-free output signals.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1 | 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | SNx414 and SNx4LS14 Hex Schmitt-Trigger Inverters 数据表 (Rev. C) | PDF | HTML | 2016年 11月 30日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点