SN54LS14-SP
- Operation From Very Slow Edges
- Improved Line-Receiving Characteristics
- High Noise Immunity
Each circuit in SNx414 and SNx4LS14 functions as an inverter. However, because of the Schmitt-Trigger action, they have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.
These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean, jitter-free output signals.
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | SNx414 and SNx4LS14 Hex Schmitt-Trigger Inverters 数据表 (Rev. C) | PDF | HTML | 2016-11-30 | ||
| * | SMD | SN54LS14-SP SMD 5962-96658 | 2016-7-8 |