SN74GTL2107
- Operates as a GTL-/GTL/GTL+ to LVTTL or LVTTL to GTL-/GTL/GTL+ Translator
- Series Termination on TTL Output of 30

- Latch-Up Testing Done to JEDEC Standard JESD 78
- ESD Performance Tested Per JESD 22
- 2000-V Human-Body Model
(A114-B, Class II) - 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
- 2000-V Human-Body Model
Xeon is a trademark of Intel Corporation.
The SN74GTL2107 is a 12-bit translator that interfaces between the 3.3-V LVTTL chip set I/O and the Xeon processor GTL-/GTL/GTL+ I/O. The device is designed for platform health management in dual-processor applications.
技术文档
未找到结果。请清除搜索并重试。
查看全部 16
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| TSSOP (PW) | 28 | Ultra Librarian |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点