产品详情

Technology family LVC Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Number of channels 1 Inputs per channel 1 IOL (max) (mA) 32 IOH (max) (mA) -32 Input type Schmitt-Trigger Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LVC Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Number of channels 1 Inputs per channel 1 IOL (max) (mA) 32 IOH (max) (mA) -32 Input type Schmitt-Trigger Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -40 to 125
DSBGA (YZP) 6 2.1875 mm² 1.75 x 1.25 SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6 SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1 USON (DRY) 6 1.45 mm² 1.45 x 1 X2SON (DSF) 6 1 mm² 1 x 1
  • Available in the Texas Instruments
    NanoFree Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Supports Down Translation to VCC
  • Max tpd of 6.3 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

  • Available in the Texas Instruments
    NanoFree Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Supports Down Translation to VCC
  • Max tpd of 6.3 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

This configurable multiple-function gate is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G98 device features configurable multiple functions. The output state is determined by eight patterns of 3-bit input. The user can choose the logic functions MUX, AND, OR, NAND, NOR, inverter, and noninverter. All inputs can be connected to VCC or GND.

This device functions as an independent gate, but because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

This configurable multiple-function gate is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G98 device features configurable multiple functions. The output state is determined by eight patterns of 3-bit input. The user can choose the logic functions MUX, AND, OR, NAND, NOR, inverter, and noninverter. All inputs can be connected to VCC or GND.

This device functions as an independent gate, but because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 32
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 Configurable Multiple-Function Gate, SN74LVC1G98 数据表 (Rev. L) 2013年 12月 11日
选择指南 Logic Guide (Rev. AC) PDF | HTML 2025年 11月 13日
应用简报 了解施密特触发器 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2025年 5月 5日
应用手册 慢速或浮点 CMOS 输入的影响 (Rev. E) PDF | HTML 英语版 (Rev.E) 2025年 3月 26日
应用简报 在系统设计中使用可配置逻辑 PDF | HTML 英语版 PDF | HTML 2024年 11月 19日
选择指南 Little Logic Guide 2018 (Rev. G) 2018年 7月 6日
应用手册 How to Select Little Logic (Rev. A) 2016年 7月 26日
应用手册 Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 2015年 12月 2日
选择指南 逻辑器件指南 2014 (Rev. AA) 最新英语版本 (Rev.AC) PDF | HTML 2014年 11月 17日
选择指南 小尺寸逻辑器件指南 (Rev. E) 最新英语版本 (Rev.G) 2012年 7月 16日
用户指南 LOGIC Pocket Data Book (Rev. B) 2007年 1月 16日
应用手册 CMOS 非缓冲反向器在振荡器电路中的使用 英语版 2006年 3月 23日
应用手册 选择正确的电平转换解决方案 (Rev. A) 英语版 (Rev.A) 2006年 3月 23日
产品概述 Design Summary for WCSP Little Logic (Rev. B) 2004年 11月 4日
更多文献资料 SN74LVC1G97 and SN74LVC1G98 Product Clip (Rev. A) 2004年 7月 13日
应用手册 Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日
用户指南 Signal Switch Data Book (Rev. A) 2003年 11月 14日
用户指南 LVC and LV Low-Voltage CMOS Logic Data Book (Rev. B) 2002年 12月 18日
应用手册 Texas Instruments Little Logic Application Report 2002年 11月 1日
应用手册 TI IBIS File Creation, Validation, and Distribution Processes 2002年 8月 29日
更多文献资料 Standard Linear & Logic for PCs, Servers & Motherboards 2002年 6月 13日
应用手册 16-Bit Widebus Logic Families in 56-Ball, 0.65-mm Pitch Very Thin Fine-Pitch BGA (Rev. B) 2002年 5月 22日
应用手册 Power-Up 3-State (PU3S) Circuits in TI Standard Logic Devices 2002年 5月 10日
更多文献资料 STANDARD LINEAR AND LOGIC FOR DVD/VCD PLAYERS 2002年 3月 27日
应用手册 Migration From 3.3-V To 2.5-V Power Supplies For Logic Devices 1997年 12月 1日
应用手册 Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) 1997年 8月 1日
应用手册 CMOS Power Consumption and CPD Calculation (Rev. B) 1997年 6月 1日
应用手册 LVC Characterization Information 1996年 12月 1日
应用手册 Input and Output Characteristics of Digital Integrated Circuits 1996年 10月 1日
应用手册 Live Insertion 1996年 10月 1日
设计指南 Low-Voltage Logic (LVC) Designer's Guide 1996年 9月 1日
应用手册 Understanding Advanced Bus-Interface Products Design Guide 1996年 5月 1日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

5-8-LOGIC-EVM — 支持 5 至 8 引脚 DCK、DCT、DCU、DRL 和 DBV 封装的通用逻辑评估模块

灵活的 EVM 设计用于支持具有 5 至 8 引脚数且采用 DCK、DCT、DCU、DRL 或 DBV 封装的任何器件。
用户指南: PDF
TI.com 上无现货
评估板

5-8-NL-LOGIC-EVM — 支持 5 至 8 引脚 DPW、DQE、DRY、DSF、DTM、DTQ 和 DTT 封装的通用逻辑和转换 EVM

通用 EVM 旨在支持采用 DTT、DRY、DPW、DTM、DQE、DQM、DSF 或 DTQ 封装的任何逻辑或转换器件。电路板设计可实现灵活的评估。

用户指南: PDF | HTML
英语版: PDF | HTML
TI.com 上无现货
仿真模型

SN74LVC1G98 IBIS Model (Rev. A)

SCEM305A.ZIP (44 KB) - IBIS Model
封装 引脚 CAD 符号、封装和 3D 模型
DSBGA (YZP) 6 Ultra Librarian
SOT-23 (DBV) 6 Ultra Librarian
SOT-5X3 (DRL) 6 Ultra Librarian
SOT-SC70 (DCK) 6 Ultra Librarian
USON (DRY) 6 Ultra Librarian
X2SON (DSF) 6 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频