产品详情

Resolution (Bits) 12 Sample rate (max) (ksps) 140 Number of input channels 8 Interface type I2C Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode Supply Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features GPIO, Oscillator, Small Size Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 0.05 Analog supply voltage (min) (V) 2.35 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.5
Resolution (Bits) 12 Sample rate (max) (ksps) 140 Number of input channels 8 Interface type I2C Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode Supply Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features GPIO, Oscillator, Small Size Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 0.05 Analog supply voltage (min) (V) 2.35 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.5
WQFN (RTE) 16 9 mm² (3 mm × 3 mm)
  • Small package size:
    • 3-mm × 3-mm WQFN
  • 8 channels configurable as any combination of:
    • Up to 8 analog inputs, digital inputs, or digital outputs
  • GPIOs for I/O expansion:
    • Open-drain, push-pull digital outputs
  • Wide operating ranges:
    • AVDD: 2.35 V to 5.5 V
    • DVDD: 1.65 V to 5.5 V
    • –40°C to +85°C temperature range
  • I2C interface:
    • Up to 3.4 MHz (high-speed mode)
    • 8 configurable I2C addresses
  • Programmable averaging filters:
    • Programmable sample size for averaging
    • Averaging with internal conversions
    • 16-bit resolution for average output
  • Small package size:
    • 3-mm × 3-mm WQFN
  • 8 channels configurable as any combination of:
    • Up to 8 analog inputs, digital inputs, or digital outputs
  • GPIOs for I/O expansion:
    • Open-drain, push-pull digital outputs
  • Wide operating ranges:
    • AVDD: 2.35 V to 5.5 V
    • DVDD: 1.65 V to 5.5 V
    • –40°C to +85°C temperature range
  • I2C interface:
    • Up to 3.4 MHz (high-speed mode)
    • 8 configurable I2C addresses
  • Programmable averaging filters:
    • Programmable sample size for averaging
    • Averaging with internal conversions
    • 16-bit resolution for average output

The TLA2528 is an easy-to-use, 8-channel, multiplexed, 12-bit, successive approximation register analog-to-digital converter (SAR ADC). The eight channels can be independently configured as either analog inputs, digital inputs, or digital outputs. The device has an internal oscillator for ADC conversion processes.

The TLA2528 communicates via an I2C-compatible interface and supports standard-mode (100 kHz), fast-mode (400 kHz), fast-mode plus (1 MHz), and high-speed mode (3.4 MHz). Up to eight I2C addresses can be selected for the TLA2528 by connecting a resistor on the ADDR pin.






The TLA2528 is an easy-to-use, 8-channel, multiplexed, 12-bit, successive approximation register analog-to-digital converter (SAR ADC). The eight channels can be independently configured as either analog inputs, digital inputs, or digital outputs. The device has an internal oscillator for ADC conversion processes.

The TLA2528 communicates via an I2C-compatible interface and supports standard-mode (100 kHz), fast-mode (400 kHz), fast-mode plus (1 MHz), and high-speed mode (3.4 MHz). Up to eight I2C addresses can be selected for the TLA2528 by connecting a resistor on the ADDR pin.






下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于比较器件,可直接替换。
ADS7128 正在供货 具有 I2C 接口、GPIO、CRC 和 RMS 模块的小型 8 通道 12 位模数转换器 (ADC) More features, pin-to-pin compatible
功能与比较器件相同且具有相同引脚。
ADS7138 正在供货 具有 I2C、GPIO 和 CRC 的 8 通道、140kSPS、12 位模数转换器 (ADC) Reduced performance; typical specifications only
TLA2518 正在供货 具有 SPI 接口和 GPIO 的小型 8 通道、12 位模数转换器 (ADC) Increased sampling rate 1 MSPS

技术文档

未找到结果。请清除搜索并重试。
查看全部 3
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TLA2528 Small, 8-Channel, 12-Bit ADC With I2C Interface and GPIOs 数据表 (Rev. A) PDF | HTML 2020-4-27
应用简报 Resolution-Boosting ADS7138 Using Programmable Averaging Filter 2019-12-1
用户指南 BP-ADS7128 BoosterPack™ Plug-In Module User's Guide 2019-5-21

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

BP-ADS7128 — ADS7128 8 通道 12 位 ADC BoosterPack™ 插件模块

BP-ADS7128 BoosterPack™ 插件模块是一个用于评估逐次逼近型寄存器 (SAR) 模数转换器 (ADC) ADS7128 器件和系列器件性能的平台,这些器件是具有 I/O 扩展器的模拟、毫微功耗、八输入通道器件。

BP-ADS7128 可展示 ADS7128 的各种工作模式。它可与 MSP-EXP432E401Y MCU LaunchPad™ 开发套件(单独出售)搭配使用。

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
支持软件

SBAC286 — TLA2528 C Header File

支持的产品和硬件
仿真模型

TLA2528 TINA-TI Reference Design

SBAM432.TSC (272 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

TLA2528 TINA-TI Spice Model

SBAM431.ZIP (11 KB) - TINA-TI Spice 模型
支持的产品和硬件
设计工具

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
WQFN (RTE) 16 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频