产品详情

Number of ADC channels 1 Number of DAC channels 1 Digital audio interface DSP, I2S, L, R, TDM Control interface I2C Analog inputs 3 Analog outputs 2 Features MiniDSP, Mono Class-D amplifier, Mono headphone amplifier, Phase-locked loop (PLL) Sampling rate (max) (kHz) 192 Rating Catalog ADC SNR (typ) (dB) 90 DAC SNR (typ) (dB) 95 Operating temperature range (°C) -40 to 85
Number of ADC channels 1 Number of DAC channels 1 Digital audio interface DSP, I2S, L, R, TDM Control interface I2C Analog inputs 3 Analog outputs 2 Features MiniDSP, Mono Class-D amplifier, Mono headphone amplifier, Phase-locked loop (PLL) Sampling rate (max) (kHz) 192 Rating Catalog ADC SNR (typ) (dB) 90 DAC SNR (typ) (dB) 95 Operating temperature range (°C) -40 to 85
VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • Mono Audio DAC With 95-dB SNR
  • Mono Audio ADC With 90-dB SNR
  • Supports 8-kHz to 192-kHz Separate DAC and ADC Sample Rates
  • Instruction-Programmable Embedded miniDSP
  • Mono Class-D BTL Speaker Driver (2.5 W Into 4 Ω or 1.6 W Into 8 Ω) Output
  • Mono Headphone/Lineout Outputs
  • One Differential or Three Single-Ended Inputs With Mixing and Level Control
  • Microphone With Bias, Preamp PGA, and AGC
  • Built-in Digital Audio Processing Blocks (PRB) With User-Programmable Biquad, FIR Filters, and DRC
  • Bass Boost/Treble/EQ With up to Five Biquads for Record and up to Six Biquads for Playback
  • Digital Mixing Capability
  • Pin Control or Register Control for Digital Playback Volume Control Settings
  • Programmble PLL for Flexible Clock Generation
  • I2S, Left-Justified, Right-Justified, DSP, and TDM Audio Interfaces
  • I2C Control With Register Auto-Increment
  • Full Power-Down Control
  • Power Supplies:
    • Analog: 2.7 V–3.6 V
    • Digital Core: 1.65 V–1.95 V
    • Digital I/O: 1.1 V–3.6 V
    • Class-D: 2.7 V–5.5V (SPKVDD ≥ AVDD)
  • 5-mm × 5-mm 32-QFN Package
  • Mono Audio DAC With 95-dB SNR
  • Mono Audio ADC With 90-dB SNR
  • Supports 8-kHz to 192-kHz Separate DAC and ADC Sample Rates
  • Instruction-Programmable Embedded miniDSP
  • Mono Class-D BTL Speaker Driver (2.5 W Into 4 Ω or 1.6 W Into 8 Ω) Output
  • Mono Headphone/Lineout Outputs
  • One Differential or Three Single-Ended Inputs With Mixing and Level Control
  • Microphone With Bias, Preamp PGA, and AGC
  • Built-in Digital Audio Processing Blocks (PRB) With User-Programmable Biquad, FIR Filters, and DRC
  • Bass Boost/Treble/EQ With up to Five Biquads for Record and up to Six Biquads for Playback
  • Digital Mixing Capability
  • Pin Control or Register Control for Digital Playback Volume Control Settings
  • Programmble PLL for Flexible Clock Generation
  • I2S, Left-Justified, Right-Justified, DSP, and TDM Audio Interfaces
  • I2C Control With Register Auto-Increment
  • Full Power-Down Control
  • Power Supplies:
    • Analog: 2.7 V–3.6 V
    • Digital Core: 1.65 V–1.95 V
    • Digital I/O: 1.1 V–3.6 V
    • Class-D: 2.7 V–5.5V (SPKVDD ≥ AVDD)
  • 5-mm × 5-mm 32-QFN Package

The TLV320AIC3120 device is a low-power, highly integrated, high-performance codec which features a mono audio DAC and mono audio ADC.

The TLV320AIC3120 device features a high-performance audio codec with 24-bit mono playback and mono record functionality. The device integrates several analog features, such as a microphone interface, headphone drivers, and speaker drivers. The TLV320AIC3120 device has a fully programmable miniDSP for digital audio processing. The digital audio data format is programmable to work with popular audio standard protocols (I2S, left-justified and right-justified) in master, slave, DSP, and TDM modes. Bass boost, treble, or EQ are supported by the programmable digital signal-processing blocks (PRB). An on-chip PLL provides the high-speed clock needed by the digital signal-processing block. The volume level is controlled either by pin control or by register control. The audio functions are controlled using the I2C serial bus.

The TLV320AIC3120 device is available in a 32-pin VQFN package.

The TLV320AIC3120 device is a low-power, highly integrated, high-performance codec which features a mono audio DAC and mono audio ADC.

The TLV320AIC3120 device features a high-performance audio codec with 24-bit mono playback and mono record functionality. The device integrates several analog features, such as a microphone interface, headphone drivers, and speaker drivers. The TLV320AIC3120 device has a fully programmable miniDSP for digital audio processing. The digital audio data format is programmable to work with popular audio standard protocols (I2S, left-justified and right-justified) in master, slave, DSP, and TDM modes. Bass boost, treble, or EQ are supported by the programmable digital signal-processing blocks (PRB). An on-chip PLL provides the high-speed clock needed by the digital signal-processing block. The volume level is controlled either by pin control or by register control. The audio functions are controlled using the I2C serial bus.

The TLV320AIC3120 device is available in a 32-pin VQFN package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似。
TLV320AIC3100 正在供货 具有音频处理和单声道 D 级放大器的低功耗音频编解码器 Pin-to-pin with stereo DAC, stereo HP amp, without miniDSP
TLV320AIC3110 正在供货 具有 1.3W 立体声 D 级扬声器放大器的低功耗音频编解码器 Pin-to-pin with stereo DAC, stereo class-D speaker amplifier, stereo HP amp, without miniDSP
TLV320DAC3120 正在供货 具有 2.5W 单声道 D 类扬声器放大器、60mW 耳机驱动器和音频处理功能的单声道音频 DAC Pin-to-pin without the ADC

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TLV320AIC3120EVM-U — TLV320AIC3120EVM-U 评估模块

TLV320AIC3120EVM-U (ACEV-1A) 是 TLV320AIC3120 音频编解码器的完整评估模块。

TI 的编解码器控制软件支持该 EVM,该软件是用于 TI 音频编解码器的基于方框图的图形用户界面。该软件与 Microsoft Windows XP、Vista和Windows™7 兼容。

TLV320AIC3120EVM-U 连接至 PC 的 USB 端口。USB 接口为 EVM 提供电源、控制及流式音频数据。该 EVM 具有用于外部控制信号及数字音频数据的连接,用于高级操作。

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
IDE、配置、编译器或调试器

PUREPATHSTUDIO — PurePath™ Studio graphical development environment

PurePath™ Studio 图形开发环境是一款功能强大、易于使用的工具,专门设计用来简化具有 miniDSP/音频处理功能的音频产品的软件开发。

GDE 允许对这些器件进行编程,以便支持各种便携式音频处理应用的处理要求。编程工作使用低电平和高电平音频处理组件库,以图形方式完成。GDE 音频组件库包含众多功能,如数字音量控制、混音器、多路复用器、均衡、音调控制、响度、动态范围压缩、低音增强和环绕效果。

支持的产品和硬件
驱动程序或库

TLV320AIC31XXSW-LINUX — 适用于 TLV320AIC31XX 的 Linux 驱动程序

该 Linux 驱动程序支持用于 TLV320AIC31xx 器件系列中具有立体声 D 类扬声器放大器的低功耗音频编解码器,还支持通过 I2C 总线和接口与 Linux 便携式设备动态音频电源管理 (DAPM) 系统进行通信。

Linux 主线状态

Linux 主线中提供:是
可通过 git.ti.com 获取:是


Linux 源文件

与该器件关联的文件为:

  1. sound/soc/codecs/tlv320aic31xx.c
  2. Documentation/devicetree/bindings/sound/tlv320aic31xx.txt
  3. sound/soc/codecs/tlv320aic31xx.h
  4. (...)
支持的产品和硬件
计算工具

COEFFICIENT-CALC — Coefficient Calculator For Digital Biquad Filters

COEFFICIENT-CALC (TIBQ) 可以计算 TI 音频编解码器中实施的数字滤波器双二阶传输函数的系数。通过选择滤波器类型并在显示传输函数增益和相位图的窗口中移动控制点,可以对数字滤波器的特性进行调节。

支持的产品和硬件
计算工具

SLAR163 — Audio CODEC/ADC PLL Calculator

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RHB) 32 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频