产品详情

Number of ADC channels 1 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R, TDM Control interface I2C Analog inputs 3 Analog outputs 4 Features Digital mic support, Phase-locked loop (PLL), Stereo Class-D amplifier, Stereo headphone amplifier Sampling rate (max) (kHz) 192 Rating Catalog ADC SNR (typ) (dB) 90 DAC SNR (typ) (dB) 95 Operating temperature range (°C) -40 to 85
Number of ADC channels 1 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R, TDM Control interface I2C Analog inputs 3 Analog outputs 4 Features Digital mic support, Phase-locked loop (PLL), Stereo Class-D amplifier, Stereo headphone amplifier Sampling rate (max) (kHz) 192 Rating Catalog ADC SNR (typ) (dB) 90 DAC SNR (typ) (dB) 95 Operating temperature range (°C) -40 to 85
VQFN (RHB) 32 25 mm² 5 x 5
  • Stereo Audio DAC With 95-dB SNR
  • Mono Audio ADC With 91-dB SNR
  • Supports 8-kHz to 192-kHz Separate DAC and
    ADC Sample Rates
  • Stereo 1.29-W Class-D BTL 8-Ω Speaker Driver
    With Direct Battery Connection
  • One Differential and Three Single-Ended Inputs
    With Mixing and Level Controls
  • Microphone With Bias, Preamp PGA, and AGC
  • Built-in Digital Audio Processing Blocks (PRB) With
    User-Programmable Biquad, FIR Filters, and DRC
  • Digital Mixing Capability
  • Programmable Digital Audio Processor for Bass
    Boost/Treble/EQ With up to Five Biquads for
    Record and up to Six Biquads for Playback
  • Pin Control or Register Control for Digital-Playback
    Volume-Control Settings
  • Digital Sine-Wave Generator for Beeps and Key-
    Clicks
  • Integrated PLL Used for Programmable Digital
    Audio Processor
  • I2S, Left-Justified, Right-Justified, DSP, and TDM
    Audio Interfaces
  • I2C Control With Register Auto-Increment
  • Full Power-Down Control
  • Power Supplies:
    • Analog: 2.7 V–3.6 V
    • Digital Core: 1.65 V–1.95 V
    • Digital I/O: 1.1 V–3.6 V
    • Class-D: 2.7 V–5.5 V (SPLVDD and SPRVDD ≥
      AVDD)
  • 5-mm × 5-mm 32-VQFN Package
  • APPLICATIONS
    • Portable Audio Devices
    • Mobile Internet Devices
    • e-Books

  • Stereo Audio DAC With 95-dB SNR
  • Mono Audio ADC With 91-dB SNR
  • Supports 8-kHz to 192-kHz Separate DAC and
    ADC Sample Rates
  • Stereo 1.29-W Class-D BTL 8-Ω Speaker Driver
    With Direct Battery Connection
  • One Differential and Three Single-Ended Inputs
    With Mixing and Level Controls
  • Microphone With Bias, Preamp PGA, and AGC
  • Built-in Digital Audio Processing Blocks (PRB) With
    User-Programmable Biquad, FIR Filters, and DRC
  • Digital Mixing Capability
  • Programmable Digital Audio Processor for Bass
    Boost/Treble/EQ With up to Five Biquads for
    Record and up to Six Biquads for Playback
  • Pin Control or Register Control for Digital-Playback
    Volume-Control Settings
  • Digital Sine-Wave Generator for Beeps and Key-
    Clicks
  • Integrated PLL Used for Programmable Digital
    Audio Processor
  • I2S, Left-Justified, Right-Justified, DSP, and TDM
    Audio Interfaces
  • I2C Control With Register Auto-Increment
  • Full Power-Down Control
  • Power Supplies:
    • Analog: 2.7 V–3.6 V
    • Digital Core: 1.65 V–1.95 V
    • Digital I/O: 1.1 V–3.6 V
    • Class-D: 2.7 V–5.5 V (SPLVDD and SPRVDD ≥
      AVDD)
  • 5-mm × 5-mm 32-VQFN Package
  • APPLICATIONS
    • Portable Audio Devices
    • Mobile Internet Devices
    • e-Books

The TLV320AIC3110 device is a low-power, highly integrated, high-performance codec that supports stereo audio DAC, and mono audio ADC.

The TLV320AIC3110 device features a high-performance audio codec with 24-bit stereo playback and monaural record functionality. The device integrates several analog features, such as a microphone interface, headphone drivers, and speaker drivers. The digital-audio data format is programmable to work with popular audio standard protocols (I2S, left-justified and right-justified) in master, slave, DSP, and TDM modes. Bass boost, treble, or EQ is supported by the programmable digital-signal processing blocks (PRB). An on-chip PLL provides the high-speed clock required by the digital-signal processing block. The volume level is controlled either by pin control or by register control. The audio functions are controlled using the I2C serial bus.

The TLV320AIC3110 device has a programmable digital sine-wave generator and is available in a 32-pin VQFN package.

The TLV320AIC3110 device is a low-power, highly integrated, high-performance codec that supports stereo audio DAC, and mono audio ADC.

The TLV320AIC3110 device features a high-performance audio codec with 24-bit stereo playback and monaural record functionality. The device integrates several analog features, such as a microphone interface, headphone drivers, and speaker drivers. The digital-audio data format is programmable to work with popular audio standard protocols (I2S, left-justified and right-justified) in master, slave, DSP, and TDM modes. Bass boost, treble, or EQ is supported by the programmable digital-signal processing blocks (PRB). An on-chip PLL provides the high-speed clock required by the digital-signal processing block. The volume level is controlled either by pin control or by register control. The audio functions are controlled using the I2C serial bus.

The TLV320AIC3110 device has a programmable digital sine-wave generator and is available in a 32-pin VQFN package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TLV320AIC3100 正在供货 具有音频处理和单声道 D 级放大器的低功耗音频编解码器 With Mono Class-D Speaker Amplifier, Pin to Pin
TLV320AIC3104 正在供货 具有 6 个输入、6 个输出、HP 放大器和增强数字效果的低功率立体声编解码器 Without speaker amplifier, more cost effective
TLV320AIC3111 正在供货 具有嵌入式 miniDSP 和立体声 D 级扬声器放大器的低功耗音频编解码器 With miniDSP, Pin to Pin
TLV320AIC3204 正在供货 采用 PowerTune™ 技术的极低功耗立体声音频编解码器 Lower-power alternative, without speaker amplifiers
TLV320AIC3254 正在供货 具有可编程 miniDSP 的极低功耗立体声音频编解码器 Lower-power alternative with miniDSP and without speaker amplifiers

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 14
类型 标题 下载最新的英语版本 日期
* 数据表 TLV320AIC3110 Low-Power Audio Codec With Audio Processing and Stereo Class-D Speaker Amplifier 数据表 (Rev. C) PDF | HTML 2016年 5月 27日
应用手册 Out-of-Band Noise Measurement Issues for Audio Devices (Rev. A) 2019年 12月 31日
应用手册 Audio Serial Interface Configurations for Audio Codecs (Rev. A) 2019年 6月 27日
应用手册 Common Noise Issues in Audio Codecs 2017年 7月 21日
应用手册 TLV320AIC31xx and TLV320DAC31xx Power Consumption Characterization (Rev. B) 2014年 9月 3日
应用手册 Using the MSP430 Launchpad as a Standalone I2C Host for Audio Products (Rev. A) 2013年 10月 28日
应用手册 Coefficient RAM Access Mechanisms.. (Rev. D) 2012年 1月 25日
应用手册 AIC31xx/DAC31xx Devices and EMI Filtering on Speaker Outputs 2011年 5月 3日
应用手册 Audio Serial Interface Configurations for Audio Codecs 2010年 9月 22日
应用手册 Interfacing an I2S Device to an MSP430 Device (Rev. A) 2010年 3月 22日
应用手册 Using the AGC,DRC and Beep generator Function in TLV320AIC3204/3254/3100/3110/31 2010年 3月 3日
用户指南 TLV320AIC3100/AIC3110/AIC3120EVM-U - User Guide 2010年 2月 16日
应用手册 Solving Enumeration Errors in USB Audio DAC and CODEC Designs 2009年 10月 30日
应用手册 Configuring I2S to Generate BCLK from Codec Devices & WCLK from McBSP Port 2009年 7月 8日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TLV320AIC3110EVM-U — TLV320AIC3110EVM-U 评估模块

TLV320AIC3110EVM-U (ACEV-1A) 是 TLV320AIC3110 音频编解码器的完整评估模块。

TI 的编解码器控制软件支持该 EVM,该软件是用于 TI 音频编解码器的基于方框图的图形用户界面。该软件与 Microsoft Windows XP、Vista 和 Windows™ 7 兼容。

TLV320AIC3110EVM-U 连接至 PC 的 USB 端口。USB 接口为 EVM 提供电源、控制及流式音频数据。该 EVM 具有用于外部控制信号及数字音频数据的连接,用于高级操作。

用户指南: PDF
TI.com 上无现货
驱动程序或库

TLV320AIC31XXSW-LINUX — 适用于 TLV320AIC31XX 的 Linux 驱动程序

该 Linux 驱动程序支持用于 TLV320AIC31xx 器件系列中具有立体声 D 类扬声器放大器的低功耗音频编解码器,还支持通过 I2C 总线和接口与 Linux 便携式设备动态音频电源管理 (DAPM) 系统进行通信。
Linux 主线状态

Linux 主线中提供:是
可通过 git.ti.com 获取:是


Linux 源文件

与该器件关联的文件为:

  1. sound/soc/codecs/tlv320aic31xx.c
  2. Documentation/devicetree/bindings/sound/tlv320aic31xx.txt
  3. sound/soc/codecs/tlv320aic31xx.h
  4. (...)
仿真模型

TLV320AIC3110 IBIS Model

SLAM189.ZIP (71 KB) - IBIS Model
计算工具

COEFFICIENT-CALC Coefficient Calculator For Digital Biquad Filters

COEFFICIENT-CALC (TIBQ) calculates the coefficients for the digital filter biquad transfer function implemented in TI audio codecs. The characteristics of the digital filter are adjusted by selecting a filter type and moving a control point within a window that shows the transfer function gain and (...)

支持的产品和硬件

支持的产品和硬件

产品
音频编解码器
TLV320AIC26 具有耳机/扬声器放大器和 12 位测量 ADC 的低功耗单声道 ADC/立体声 DAC TLV320AIC28 具有 6 个音频输入和耳机/扬声器放大器的低功耗单声道 ADC/立体声 DAC TLV320AIC29 具有 6 个音频输入和耳机/扬声器放大器的低功耗单声道 ADC/立体声 DAC TLV320AIC3007 具有集成 D 级放大器的低功耗立体声编解码器 TLV320AIC31 具有 6 输入、6 输出集成耳机/扬声器放大器以及 3D 效果的低功耗立体声编解码器 TLV320AIC3100 具有音频处理和单声道 D 级放大器的低功耗音频编解码器 TLV320AIC3101 具有 6 个输入、6 个输出、扬声器/耳机放大器和增强数字效果的低功率立体声编解码器 TLV320AIC3104 具有 6 个输入、6 个输出、HP 放大器和增强数字效果的低功率立体声编解码器 TLV320AIC3105 具有 6 个输入、6 个输出、HP 放大器和增强数字效果的低功率立体声编解码器 TLV320AIC3106 具有 10 个输入、7 个输出、耳机放大器和增强数字效果的低功耗立体声编解码器 TLV320AIC3107 具有集成单声道 D 级放大器的低功耗立体声编解码器 TLV320AIC3110 具有 1.3W 立体声 D 级扬声器放大器的低功耗音频编解码器 TLV320AIC3111 具有嵌入式 miniDSP 和立体声 D 级扬声器放大器的低功耗音频编解码器 TLV320AIC3120 具有 miniDSP 和 2.5W 单声道 D 级扬声器放大器的低功耗音频编解码器 TLV320AIC32 具有 6 输入、6 输出、耳机/扬声器放大器和 3D 效果的低功耗立体声编解码器 TLV320AIC3204 采用 PowerTune™ 技术的极低功耗立体声音频编解码器 TLV320AIC3206 具有 DirectPath™ 耳机放大器的超低功耗立体声编解码器 TLV320AIC3254 具有可编程 miniDSP 的极低功耗立体声音频编解码器 TLV320AIC3256 具有 miniDSP 和 DirectPath™ 耳机放大器的超低功耗立体声编解码器 TLV320AIC33 具有 10 个输入、7 个输出、耳机/扬声器放大器和增强数字效果的低功耗立体声编解码器 TLV320AIC34 低功耗 4 通道编解码器
音频 ADC
TLV320ADC3001 92dB SNR 低功耗立体声 ADC (ADC3001) TLV320ADC3101 支持数字麦克风且具有 miniDSP 的 92dB SNR 低功耗立体声 ADC TSC2100 具有立体声 DAC/带耳机/扬声器放大器的单声道 ADC 的 4 线触摸屏控制器 TSC2101 具有立体声 DAC/带耳机/扬声器放大器的单声道 ADC 的 4 线触摸屏控制器 TSC2102 具有带耳机放大器的立体声 DAC 的 4 线触摸屏控制器 TSC2117 具有低功耗单声道 ADC/立体声 DAC 的 4 线触摸屏控制器 TSC2301 具有耳机放大器的立体声编解码器的 4 线触摸屏控制器(键盘接口 + 6 个 GPIO)
General-purpose audio amplifiers
LM48901 2.8W 立体声数字输入 AB 类音频放大器 LM48903 具有可选 SMD 封装的 2.8W 立体声数字输入 AB 类音频放大器 TAS2505 具有音频处理和单声道耳机放大器的 2W 单声道、数字和模拟输入 D 类音频放大器 TAS2521 具有 miniDSP 和 18mW 单声道耳机驱动器的 2W 单声道、数字和模拟输入 D 类音频放大器 TPA6201A1 1W 单声道全差动 AB 类音频放大器
Automotive audio amplifiers
TAS2505-Q1 具有音频处理功能的汽车类 2W 单声道数字或模拟输入 D 类放大器
Speaker, TV & soundbar audio amplifiers
TAS5713PHP TAS5713PHP
计算工具

SLAR163 Audio CODEC/ADC PLL Calculator

支持的产品和硬件

支持的产品和硬件

产品
音频编解码器
TLV320AIC3007 具有集成 D 级放大器的低功耗立体声编解码器 TLV320AIC3100 具有音频处理和单声道 D 级放大器的低功耗音频编解码器 TLV320AIC3101 具有 6 个输入、6 个输出、扬声器/耳机放大器和增强数字效果的低功率立体声编解码器 TLV320AIC3104 具有 6 个输入、6 个输出、HP 放大器和增强数字效果的低功率立体声编解码器 TLV320AIC3104-Q1 具有 6 个音频输入引脚和 6 个音频输出驱动器的汽车类低功耗立体声音频编解码器 TLV320AIC3105 具有 6 个输入、6 个输出、HP 放大器和增强数字效果的低功率立体声编解码器 TLV320AIC3106 具有 10 个输入、7 个输出、耳机放大器和增强数字效果的低功耗立体声编解码器 TLV320AIC3106-Q1 具有耳机放大器和增强数字效果的汽车类低功耗立体声编解码器 TLV320AIC3107 具有集成单声道 D 级放大器的低功耗立体声编解码器 TLV320AIC3109-Q1 汽车类低功耗 96kHz 单声道音频编解码器 TLV320AIC3110 具有 1.3W 立体声 D 级扬声器放大器的低功耗音频编解码器 TLV320AIC3111 具有嵌入式 miniDSP 和立体声 D 级扬声器放大器的低功耗音频编解码器 TLV320AIC3120 具有 miniDSP 和 2.5W 单声道 D 级扬声器放大器的低功耗音频编解码器 TLV320AIC3204 采用 PowerTune™ 技术的极低功耗立体声音频编解码器 TLV320AIC3206 具有 DirectPath™ 耳机放大器的超低功耗立体声编解码器 TLV320AIC3253 具有 miniDSP 和立体声数字麦克风输入的超低功耗立体声音频编解码器 TLV320AIC3254 具有可编程 miniDSP 的极低功耗立体声音频编解码器 TLV320AIC3254-Q1 采用 miniDSP 和 PowerTune™ 技术的汽车类超低功耗立体声音频编解码器 TLV320AIC3256 具有 miniDSP 和 DirectPath™ 耳机放大器的超低功耗立体声编解码器 TLV320AIC34 低功耗 4 通道编解码器
音频 ADC
TLV320ADC3001 92dB SNR 低功耗立体声 ADC (ADC3001) TLV320ADC3100 适用于声控系统和便携式音频的低功耗立体声模数转换器 (ADC) TLV320ADC3101 支持数字麦克风且具有 miniDSP 的 92dB SNR 低功耗立体声 ADC
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
VQFN (RHB) 32 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频