可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TAC5112 正在供货 具有 105dB 动态范围 ADC 和 114dB 动态范围 DAC 的低功耗、立体声音频编解码器 10-dB better ADC SNR, 6-dB better DAC SNR, low-power and dual TDM, I2S

产品详情

Number of ADC channels 2 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R Control interface I2C Analog inputs 6 Analog outputs 6 Features Matrix mixing, Phase-locked loop (PLL), Stereo headphone amplifier, Stereo speaker amplifier Sampling rate (max) (kHz) 96 Rating Catalog ADC SNR (typ) (dB) 90 DAC SNR (typ) (dB) 100 Operating temperature range (°C) -40 to 85
Number of ADC channels 2 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R Control interface I2C Analog inputs 6 Analog outputs 6 Features Matrix mixing, Phase-locked loop (PLL), Stereo headphone amplifier, Stereo speaker amplifier Sampling rate (max) (kHz) 96 Rating Catalog ADC SNR (typ) (dB) 90 DAC SNR (typ) (dB) 100 Operating temperature range (°C) -40 to 85
VQFN (RHB) 32 25 mm² 5 x 5
  • Stereo Audio DAC
    • 100 dB A Signal-to-Noise Ratio
    • 16/20/24/32-Bit Data
    • Supports Rates From 8 kHz to 96 kHz
    • 3D/Bass/Treble/EQ/De-Emphasis Effects
  • Stereo Audio ADC
    • 92 dB A Signal-to-Noise Ratio
    • Supports Rates From 8 kHz to 96 kHz
  • Six Audio Input Pins
    • Six Stereo Single-Ended Inputs
  • Six Audio Output Drivers
    • Stereo 8-, 500 mw/Channel Speaker Drive Capability
    • Stereo Fully-Differential or Single-Ended Headphone Drivers
    • Fully Differential Stereo Line Outputs
  • Low Power: 14-mW Stereo, 48-kHz Playback With 3.3-V Analog Supply
  • Programmable Input/Output Analog Gains
  • Automatic Gain Control (AGC) for Record
  • Programmable Microphone Bias Level
  • Programmable PLL for Flexible Clock Generation
  • I2C Control Bus
  • Audio Serial Data Bus Supports I2S, Left/Right-Justified, DSP, and TDM Modes
  • Extensive Modular Power Control
  • Power Supplies:
    • Analog: 2.7 V - 3.6 V
    • Digital Core: 1.65 V - 1.95 V
    • Digital I/O: 1.1 V - 3.6 V
  • Available Packages: 5 × 5 mm, 32-Pin QFN

  • Stereo Audio DAC
    • 100 dB A Signal-to-Noise Ratio
    • 16/20/24/32-Bit Data
    • Supports Rates From 8 kHz to 96 kHz
    • 3D/Bass/Treble/EQ/De-Emphasis Effects
  • Stereo Audio ADC
    • 92 dB A Signal-to-Noise Ratio
    • Supports Rates From 8 kHz to 96 kHz
  • Six Audio Input Pins
    • Six Stereo Single-Ended Inputs
  • Six Audio Output Drivers
    • Stereo 8-, 500 mw/Channel Speaker Drive Capability
    • Stereo Fully-Differential or Single-Ended Headphone Drivers
    • Fully Differential Stereo Line Outputs
  • Low Power: 14-mW Stereo, 48-kHz Playback With 3.3-V Analog Supply
  • Programmable Input/Output Analog Gains
  • Automatic Gain Control (AGC) for Record
  • Programmable Microphone Bias Level
  • Programmable PLL for Flexible Clock Generation
  • I2C Control Bus
  • Audio Serial Data Bus Supports I2S, Left/Right-Justified, DSP, and TDM Modes
  • Extensive Modular Power Control
  • Power Supplies:
    • Analog: 2.7 V - 3.6 V
    • Digital Core: 1.65 V - 1.95 V
    • Digital I/O: 1.1 V - 3.6 V
  • Available Packages: 5 × 5 mm, 32-Pin QFN

The TLV320AIC32 is a low-power stereo-audio codec with a stereo headphone amplifier, as well as multiple inputs and outputs, programmable in single-ended or fully-differential configurations. Extensive register-based power control is included, enabling stereo 48-kHz DAC playback as low as 14 mW from a 3.3-V analog supply, making it ideal for portable, battery-powered audio and telephony applications.

The record path of the TLV320AIC32 contains integrated microphone bias, digitally-controlled stereo-microphone pre-amp, and automatic gain control (AGC), with mix/mux capability among the multiple analog inputs. The playback path includes mix/mux capability from the stereo DAC and selected inputs, through programmable volume controls, to the various outputs.

The TLV320AIC32 contains four high-power output drivers as well as two fully differential output drivers. The high-power output drivers are capable of driving a variety of load configurations, including up to four channels of single-ended 16-Ω headphones using ac-coupling capacitors, or stereo 16-Ω headphones in a cap-less output configuration. In addition, pairs of drivers can be used to drive 8-Ω speakers in a BTL configuration at 500 mW per channel.

The stereo audio DAC supports sampling rates from 8 kHz to 96 kHz and includes programmable digital filtering in the DAC path for 3D, bass, treble, midrange effects, speaker equalization, and de-emphasis for 32 kHz, 44.1 kHz, and 48 kHz rates. The stereo-audio ADC supports sampling rates from 8 kHz to 96 kHz and is preceded by programmable gain amplifiers providing up to +59.5 dB analog gain for low-level microphone inputs.

The serial control bus supports the I2C protocol, while the serial-audio data bus is programmable for I2S, left/right justified, DSP, or TDM modes. A highly programmable PLL is included for flexible clock generation and support for all standard audio rates from a wide range of available MCLKs, varying from 512 kHz to 50 MHz, with special attention paid to the most popular cases of 12 MHz, 13 MHz, 16 MHz, 19.2 MHz, and 19.68 MHz system clocks.

The TLV320AIC32 operates from an analog supply of 2.7 V - 3.6 V, a digital core supply of 1.65 V - 1.95 V, and a digital I/O supply of 1.1 V - 3.6 V. The device is available in a 5 × 5 mm, 32-lead QFN package.

The TLV320AIC32 is a low-power stereo-audio codec with a stereo headphone amplifier, as well as multiple inputs and outputs, programmable in single-ended or fully-differential configurations. Extensive register-based power control is included, enabling stereo 48-kHz DAC playback as low as 14 mW from a 3.3-V analog supply, making it ideal for portable, battery-powered audio and telephony applications.

The record path of the TLV320AIC32 contains integrated microphone bias, digitally-controlled stereo-microphone pre-amp, and automatic gain control (AGC), with mix/mux capability among the multiple analog inputs. The playback path includes mix/mux capability from the stereo DAC and selected inputs, through programmable volume controls, to the various outputs.

The TLV320AIC32 contains four high-power output drivers as well as two fully differential output drivers. The high-power output drivers are capable of driving a variety of load configurations, including up to four channels of single-ended 16-Ω headphones using ac-coupling capacitors, or stereo 16-Ω headphones in a cap-less output configuration. In addition, pairs of drivers can be used to drive 8-Ω speakers in a BTL configuration at 500 mW per channel.

The stereo audio DAC supports sampling rates from 8 kHz to 96 kHz and includes programmable digital filtering in the DAC path for 3D, bass, treble, midrange effects, speaker equalization, and de-emphasis for 32 kHz, 44.1 kHz, and 48 kHz rates. The stereo-audio ADC supports sampling rates from 8 kHz to 96 kHz and is preceded by programmable gain amplifiers providing up to +59.5 dB analog gain for low-level microphone inputs.

The serial control bus supports the I2C protocol, while the serial-audio data bus is programmable for I2S, left/right justified, DSP, or TDM modes. A highly programmable PLL is included for flexible clock generation and support for all standard audio rates from a wide range of available MCLKs, varying from 512 kHz to 50 MHz, with special attention paid to the most popular cases of 12 MHz, 13 MHz, 16 MHz, 19.2 MHz, and 19.68 MHz system clocks.

The TLV320AIC32 operates from an analog supply of 2.7 V - 3.6 V, a digital core supply of 1.65 V - 1.95 V, and a digital I/O supply of 1.1 V - 3.6 V. The device is available in a 5 × 5 mm, 32-lead QFN package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TLV320AIC3105 正在供货 具有 6 个输入、6 个输出、HP 放大器和增强数字效果的低功率立体声编解码器 Pin-to-pin and software compatible with additional filters in the ADC path, without speaker amplifier

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 12
类型 标题 下载最新的英语版本 日期
* 数据表 Low Power Stereo Audio Codec for Portable Audio/Telephony 数据表 (Rev. C) 2008年 11月 12日
应用手册 Out-of-Band Noise Measurement Issues for Audio Devices (Rev. A) 2019年 12月 31日
应用手册 Audio Serial Interface Configurations for Audio Codecs (Rev. A) 2019年 6月 27日
应用手册 Using the MSP430 Launchpad as a Standalone I2C Host for Audio Products (Rev. A) 2013年 10月 28日
应用手册 Audio Serial Interface Configurations for Audio Codecs 2010年 9月 22日
应用手册 Interfacing an I2S Device to an MSP430 Device (Rev. A) 2010年 3月 22日
应用手册 Solving Enumeration Errors in USB Audio DAC and CODEC Designs 2009年 10月 30日
应用手册 Configuring I2S to Generate BCLK from Codec Devices & WCLK from McBSP Port 2009年 7月 8日
应用手册 TLV320AIC32 WinCE 5.0 Driver 2007年 3月 17日
应用手册 Using TLV320AIC3x Digital Audio Data Serial Interface w/TDM Support 2006年 7月 5日
应用手册 TLV320AIC3x WinCE 5.0 Drivers 2005年 9月 27日
应用手册 The Built-In AGC Function in TSC2100/2101 & TLV320AIC26/28/32/33 Devices 2005年 9月 13日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

驱动程序或库

TLV320AIC3XSW-LINUX — 适用于 TLV320AIC3X 的 Linux 驱动程序

Linux 驱动程序支持用于 TLV320AIC3x 系列的低功耗立体声编解码器,通过 I2C 总线和接口与 Linux 便携式设备动态音频电源管理 (DAPM) 系统进行通信。
Linux 主线状态

Linux 主线中提供:是
可通过 git.ti.com 获取:不适用

Linux 源文件

与该器件关联的文件为:

  1. sound/soc/codecs/tlv320aic3x.c
  2. Documentation/devicetree/bindings/sound/tlv320aic3x.txt
  3. sound/soc/codecs/tlv320aic3x.h
  4. include/sound/tlv320aic3x.h
源文件 (...)
仿真模型

TLV320AIC32 IBIS Model

SLAM114.ZIP (86 KB) - IBIS Model
计算工具

COEFFICIENT-CALC Coefficient Calculator For Digital Biquad Filters

COEFFICIENT-CALC (TIBQ) calculates the coefficients for the digital filter biquad transfer function implemented in TI audio codecs. The characteristics of the digital filter are adjusted by selecting a filter type and moving a control point within a window that shows the transfer function gain and (...)

支持的产品和硬件

支持的产品和硬件

产品
音频编解码器
TLV320AIC26 具有耳机/扬声器放大器和 12 位测量 ADC 的低功耗单声道 ADC/立体声 DAC TLV320AIC28 具有 6 个音频输入和耳机/扬声器放大器的低功耗单声道 ADC/立体声 DAC TLV320AIC29 具有 6 个音频输入和耳机/扬声器放大器的低功耗单声道 ADC/立体声 DAC TLV320AIC3007 具有集成 D 级放大器的低功耗立体声编解码器 TLV320AIC31 具有 6 输入、6 输出集成耳机/扬声器放大器以及 3D 效果的低功耗立体声编解码器 TLV320AIC3100 具有音频处理和单声道 D 级放大器的低功耗音频编解码器 TLV320AIC3101 具有 6 个输入、6 个输出、扬声器/耳机放大器和增强数字效果的低功率立体声编解码器 TLV320AIC3104 具有 6 个输入、6 个输出、HP 放大器和增强数字效果的低功率立体声编解码器 TLV320AIC3105 具有 6 个输入、6 个输出、HP 放大器和增强数字效果的低功率立体声编解码器 TLV320AIC3106 具有 10 个输入、7 个输出、耳机放大器和增强数字效果的低功耗立体声编解码器 TLV320AIC3107 具有集成单声道 D 级放大器的低功耗立体声编解码器 TLV320AIC3110 具有 1.3W 立体声 D 级扬声器放大器的低功耗音频编解码器 TLV320AIC3111 具有嵌入式 miniDSP 和立体声 D 级扬声器放大器的低功耗音频编解码器 TLV320AIC3120 具有 miniDSP 和 2.5W 单声道 D 级扬声器放大器的低功耗音频编解码器 TLV320AIC32 具有 6 输入、6 输出、耳机/扬声器放大器和 3D 效果的低功耗立体声编解码器 TLV320AIC3204 采用 PowerTune™ 技术的极低功耗立体声音频编解码器 TLV320AIC3206 具有 DirectPath™ 耳机放大器的超低功耗立体声编解码器 TLV320AIC3254 具有可编程 miniDSP 的极低功耗立体声音频编解码器 TLV320AIC3256 具有 miniDSP 和 DirectPath™ 耳机放大器的超低功耗立体声编解码器 TLV320AIC33 具有 10 个输入、7 个输出、耳机/扬声器放大器和增强数字效果的低功耗立体声编解码器 TLV320AIC34 低功耗 4 通道编解码器
音频 ADC
TLV320ADC3001 92dB SNR 低功耗立体声 ADC (ADC3001) TLV320ADC3101 支持数字麦克风且具有 miniDSP 的 92dB SNR 低功耗立体声 ADC TSC2100 具有立体声 DAC/带耳机/扬声器放大器的单声道 ADC 的 4 线触摸屏控制器 TSC2101 具有立体声 DAC/带耳机/扬声器放大器的单声道 ADC 的 4 线触摸屏控制器 TSC2102 具有带耳机放大器的立体声 DAC 的 4 线触摸屏控制器 TSC2117 具有低功耗单声道 ADC/立体声 DAC 的 4 线触摸屏控制器 TSC2301 具有耳机放大器的立体声编解码器的 4 线触摸屏控制器(键盘接口 + 6 个 GPIO)
General-purpose audio amplifiers
LM48901 2.8W 立体声数字输入 AB 类音频放大器 LM48903 具有可选 SMD 封装的 2.8W 立体声数字输入 AB 类音频放大器 TAS2505 具有音频处理和单声道耳机放大器的 2W 单声道、数字和模拟输入 D 类音频放大器 TAS2521 具有 miniDSP 和 18mW 单声道耳机驱动器的 2W 单声道、数字和模拟输入 D 类音频放大器 TPA6201A1 1W 单声道全差动 AB 类音频放大器
Automotive audio amplifiers
TAS2505-Q1 具有音频处理功能的汽车类 2W 单声道数字或模拟输入 D 类放大器
Speaker, TV & soundbar audio amplifiers
TAS5713PHP TAS5713PHP
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
VQFN (RHB) 32 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频