可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相似
DAC43204 正在供货 具有 Hi-Z、EEPROM 和波形发生器的 8 位、4 通道电压/电流输出智能 DAC Lower power, smaller 3mm × 3mm QFN package

产品详情

Resolution (Bits) 8 Number of DAC channels 4 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5 INL (max) (±LSB) 1 Settling time (µs) 10 Reference type Ext Architecture String Rating Catalog Sample/update rate (Msps) 0.008 Power consumption (typ) (mW) 3.6 Operating temperature range (°C) -40 to 85 Product type General-purpose DAC
Resolution (Bits) 8 Number of DAC channels 4 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5 INL (max) (±LSB) 1 Settling time (µs) 10 Reference type Ext Architecture String Rating Catalog Sample/update rate (Msps) 0.008 Power consumption (typ) (mW) 3.6 Operating temperature range (°C) -40 to 85 Product type General-purpose DAC
SOIC (D) 14 51.9 mm² 8.65 x 6
  • 2.7-V to 5.5-V Single-Supply Operation
  • Three 8-Bit Voltage Output DACs
  • One-Half Power 8-Bit Voltage Output DAC
  • Fast Serial Interface . . . 1 MHz Max
  • Simple Two-Wire Interface In Single Buffered Mode
  • High-Impedance Reference Inputs For Each DAC
  • Programmable for 1 or 2 Times Output Range
  • Simultaneous-Update Facility In Double-Buffered Mode
  • Internal Power-On Reset
  • Industry Temperature Range
  • Low Power Consumption
  • Half-Buffered Output
  • Power-Down Mode

  • 2.7-V to 5.5-V Single-Supply Operation
  • Three 8-Bit Voltage Output DACs
  • One-Half Power 8-Bit Voltage Output DAC
  • Fast Serial Interface . . . 1 MHz Max
  • Simple Two-Wire Interface In Single Buffered Mode
  • High-Impedance Reference Inputs For Each DAC
  • Programmable for 1 or 2 Times Output Range
  • Simultaneous-Update Facility In Double-Buffered Mode
  • Internal Power-On Reset
  • Industry Temperature Range
  • Low Power Consumption
  • Half-Buffered Output
  • Power-Down Mode

The TLV5621I is a quadruple 8-bit voltage output digital-to-analog converter (DAC) with buffered reference inputs (high impedance). The DAC produces an output voltage that ranges between either one or two times the reference voltages and GND, and the DAC is monotonic. The device is simple to use since it operates from a single supply of 2.7 V to 5.5 V. A power-on reset function is incorporated to provide repeatable start-up conditions. A global hardware shut-down terminal and the capability to shut down each individual DAC with software are provided to minimize power consumption.

Digital control of the TLV5621I is over a simple 3-wire serial bus that is CMOS compatible and easily interfaced to all popular microprocessor and microcontroller devices. A TLV5621I 11-bit command word consists of eight bits of data, two DAC select bits, and a range bit for selection between the times one or times two output range. The TLV5621I digital inputs feature Schmitt triggers for high noise immunity. The DAC registers are double buffered which allows a complete set of new values to be written to the device, and then under control of the HWACT signal, all of the DAC outputs are updated simultaneously.

The 14-terminal small-outline (D) package allows digital control of analog functions in space-critical applications. The TLV5621I does not require external trimming. The TLV5621I is characterized for operation from -40°C to 85°C.

The TLV5621I is a quadruple 8-bit voltage output digital-to-analog converter (DAC) with buffered reference inputs (high impedance). The DAC produces an output voltage that ranges between either one or two times the reference voltages and GND, and the DAC is monotonic. The device is simple to use since it operates from a single supply of 2.7 V to 5.5 V. A power-on reset function is incorporated to provide repeatable start-up conditions. A global hardware shut-down terminal and the capability to shut down each individual DAC with software are provided to minimize power consumption.

Digital control of the TLV5621I is over a simple 3-wire serial bus that is CMOS compatible and easily interfaced to all popular microprocessor and microcontroller devices. A TLV5621I 11-bit command word consists of eight bits of data, two DAC select bits, and a range bit for selection between the times one or times two output range. The TLV5621I digital inputs feature Schmitt triggers for high noise immunity. The DAC registers are double buffered which allows a complete set of new values to be written to the device, and then under control of the HWACT signal, all of the DAC outputs are updated simultaneously.

The 14-terminal small-outline (D) package allows digital control of analog functions in space-critical applications. The TLV5621I does not require external trimming. The TLV5621I is characterized for operation from -40°C to 85°C.

下载

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 Low-Power Quadruple 8-Bit Digital-to-Analog Converter 数据表 (Rev. B) 1997年 2月 25日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训