TMP124
- DIGITAL OUTPUT: SPI-Compatible Interface
- PROGRAMMABLE RESOLUTION:
9- to 12-Bits + Sign - ACCURACY:
±1.5°C from –25°C to +85°C (max)
±2.0°C from –40°C to +125°C (max) - LOW QUIESCENT CURRENT: 50 µA
- WIDE SUPPLY RANGE: 2.7V to 5.5V
- TINY SOT23-6 AND SO-8 PACKAGES
- OPERATION TO 150°C
- PROGRAMMABLE HIGH/LOW SETPOINTS
- APPLICATIONS
- POWER-SUPPLY TEMPERATURE MONITORING
- COMPUTER PERIPHERAL THERMAL PROTECTION
- NOTEBOOK COMPUTERS
- CELL PHONES
- BATTERY MANAGEMENT
- OFFICE MACHINES
- THERMOSTAT CONTROLS
- ENVIRONMENTAL MONITORING and HVAC
- ELECTROMECHANICAL DEVICE TEMPERATURE
SPI is a registered trademark of Motorola. All other trademarks are the property of their respective owners.
The TMP122 and TMP124 are SPI-compatible temperature sensors available in SOT23-6 and SO-8 packages. Requiring only a pull up resistor for complete function, the TMP122 and TMP124 temperature sensors are capable of measuring temperatures within 2°C of accuracy over a temperature range of 40°C to +125°C, with operation up to 150°C. Programmable resolution, programmable set points and shut down function provide versatile for any application. Low supply current, and a supply range from 2.7V to 5.5V, make the TMP122 an excellent candidate for low-power applications.
The TMP122 and TMP124 are ideal for extended thermal measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 1.5°C Accurate Programmable Digital Temp Sensor w/ SPI™ Interface 数据表 (Rev. B) | 2003年 11月 6日 | |||
应用手册 | 如何读取和解释数字温度传感器输出数据 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2025年 1月 29日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点