产品详情

Local sensor accuracy (max) 3 Type Remote Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 3 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT Supply current (max) (µA) 36 Temp resolution (max) (bps) 12 Remote channels (#) 1 Addresses 1 Rating Catalog
Local sensor accuracy (max) 3 Type Remote Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 3 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT Supply current (max) (µA) 36 Temp resolution (max) (bps) 12 Remote channels (#) 1 Addresses 1 Rating Catalog
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • ±1°C Remote Diode Sensor
  • ±3°C Local Temperature Sensor
  • Series Resistance Cancellation
  • THERM Flag Output
  • ALERT/THERM2 Flag Output
  • Programmable Over- and Undertemperature Limits
  • Programmable Resolution: 9- to 12-Bit
  • Diode Fault Detection
  • SMBus-Compatible
  • ±1°C Remote Diode Sensor
  • ±3°C Local Temperature Sensor
  • Series Resistance Cancellation
  • THERM Flag Output
  • ALERT/THERM2 Flag Output
  • Programmable Over- and Undertemperature Limits
  • Programmable Resolution: 9- to 12-Bit
  • Diode Fault Detection
  • SMBus-Compatible

The TMP401 is a remote temperature sensor monitor with a built-in local temperature sensor. The remote sensor is capable of monitoring the temperature of any external PN junction. Typical sense elements include low-cost NPN- or PNP-type transistors and diodes, or accessible thermal diodes integrated within microcontrollers, microprocessors, or field-programmable gate arrays (FPGAs).

The accuracy of the remote sensor is ±1°C for multiple IC manufacturers, with no calibration needed. The two-wire serial interface accepts SMBus write byte, read byte, send byte, and receive byte commands to program alarm thresholds and to read temperature data.

Features included in the TMP401 are series resistance cancellation, wide remote temperature measurement range (up to +150°C), diode fault detection, and temperature alert functions.

The TMP401 is a remote temperature sensor monitor with a built-in local temperature sensor. The remote sensor is capable of monitoring the temperature of any external PN junction. Typical sense elements include low-cost NPN- or PNP-type transistors and diodes, or accessible thermal diodes integrated within microcontrollers, microprocessors, or field-programmable gate arrays (FPGAs).

The accuracy of the remote sensor is ±1°C for multiple IC manufacturers, with no calibration needed. The two-wire serial interface accepts SMBus write byte, read byte, send byte, and receive byte commands to program alarm thresholds and to read temperature data.

Features included in the TMP401 are series resistance cancellation, wide remote temperature measurement range (up to +150°C), diode fault detection, and temperature alert functions.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 TMP401 ±1°C Programmable, Remote and Local, Digital Out Temperature Sensor 数据表 (Rev. B) PDF | HTML 2014年 10月 10日
应用手册 如何读取和解释数字温度传感器输出数据 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2025年 1月 29日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

驱动程序或库

TMP401SW-LINUX — 用于 TMP401 的 Linux 驱动程序

Linux 驱动程序支持 TMP401 系列远程和本地温度传感器。Linux 驱动程序支持通过 I2C 总线和接口与硬件监测子系统进行通信。
Linux 主线状态

在 Linux 主线中提供:是
可通过 git.ti.com 获取:不适用

支持的器件:
  • tmp401
  • tmp411
  • tmp431
  • tmp432
  • tmp435
Linux 源文件

与该器件关联的文件为:

  1. drivers/hwmon/tmp401.c
  2. Documentation/hwmon/tmp401
源文件

drivers/hwmon/tmp401.c

其他文件

Documentation/hwmon/tmp401

 

启用驱动程序支持

使用“make (...)
仿真模型

TMP4xx Family IBIS Model (Rev. A)

SBOM410A.ZIP (60 KB) - IBIS Model
封装 引脚 CAD 符号、封装和 3D 模型
VSSOP (DGK) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频