TPD8E003
- IEC 61000-4-2 Level 4 ESD Protection
- ±12-kV Contact Discharge
- ±15-kV Air-Gap Discharge
- IEC 61000-4-5 Surge Protection
- 3.5-A (8/20 µs)
- IO Capacitance: 9 pF (Typical)
- DC Breakdown Voltage: 6 V (Minimum)
- Low Leakage Current: 100 nA (Maximum)
- Industrial Temperature Range: –40°C to 85°C
- Space-Saving, Ultra-Thin, WSON Package
- APPLICATIONS
- End Equipment
- Laptops and Desktops
- IP Phones
- Interfaces
- Keypads
- GPIO Headers
- Touchscreens
- Low-Speed Memory Interfaces
- End Equipment
All other trademarks are the property of their respective owners
The TPD8E003 device is a unidirectional Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array. The TPD8E003 is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (Level 4). This device provides 8 channels of ESD protection in a space-saving WSON package. Typical applications for the TPD8E003 include Keypad, GPIO, resistive touchscreen, and low-speed memory interfaces. Also, see the TPD2E2U06 and TPD4E05U06 for 2- and 4-channel ESD protection solutions, respectively.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | TPD8E003 8-Channel ESD Protection Diode for Keypad and GPIO 数据表 (Rev. B) | PDF | HTML | 2016年 3月 31日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点