Number of channels
2
Supply voltage (min) (V)
1.5
Supply voltage (max) (V)
5.5
Technology family
TPUL
Input type
Schmitt-Trigger, TTL-Compatible CMOS
Output type
Push-Pull
Supply current (µA)
2
IOL (max) (mA)
12
IOH (max) (mA)
-12
Features
Balanced outputs, High speed (tpd 10-50ns), Over-voltage tolerant inputs, Partial power down (Ioff), Retriggerable
Operating temperature range (°C)
-40 to 125
Rating
Catalog
Number of channels
2
Supply voltage (min) (V)
1.5
Supply voltage (max) (V)
5.5
Technology family
TPUL
Input type
Schmitt-Trigger, TTL-Compatible CMOS
Output type
Push-Pull
Supply current (µA)
2
IOL (max) (mA)
12
IOH (max) (mA)
-12
Features
Balanced outputs, High speed (tpd 10-50ns), Over-voltage tolerant inputs, Partial power down (Ioff), Retriggerable
Operating temperature range (°C)
-40 to 125
Rating
Catalog