ADC34J25

アクティブ

4 チャネル、12 ビット、160MSPS AD コンバータ(ADC)

製品詳細

Sample rate (max) (Msps) 160 Resolution (Bits) 12 Number of input channels 4 Interface type JESD204B Analog input BW (MHz) 450 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 812 Architecture Pipeline SNR (dB) 70.4 ENOB (Bits) 11.4 SFDR (dB) 87 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 160 Resolution (Bits) 12 Number of input channels 4 Interface type JESD204B Analog input BW (MHz) 450 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 812 Architecture Pipeline SNR (dB) 70.4 ENOB (Bits) 11.4 SFDR (dB) 87 Operating temperature range (°C) -40 to 85 Input buffer No
VQFN (RGZ) 48 49 mm² 7 x 7
  • Quad Channel
  • 12-Bit Resolution
  • Single 1.8-V Supply
  • Flexible Input Clock Buffer with Divide-by-1, -2, -4
  • SNR = 69.6 dBFS, SFDR = 86 dBc at
    fIN = 70 MHz
  • Ultra-Low Power Consumption:
    • 203 mW/Ch at 160 MSPS
  • Channel Isolation: 105 dB
  • Internal Dither
  • JESD204B Serial Interface:
    • Subclass 0, 1, 2 Compliant up to 3.2 Gbps
    • Supports One Lane per ADC up to 160 MSPS
  • Support for Multi-Chip Synchronization
  • Pin-to-Pin Compatible with 14-Bit Version
  • Package: VQFN-48 (7 mm × 7 mm)
  • Quad Channel
  • 12-Bit Resolution
  • Single 1.8-V Supply
  • Flexible Input Clock Buffer with Divide-by-1, -2, -4
  • SNR = 69.6 dBFS, SFDR = 86 dBc at
    fIN = 70 MHz
  • Ultra-Low Power Consumption:
    • 203 mW/Ch at 160 MSPS
  • Channel Isolation: 105 dB
  • Internal Dither
  • JESD204B Serial Interface:
    • Subclass 0, 1, 2 Compliant up to 3.2 Gbps
    • Supports One Lane per ADC up to 160 MSPS
  • Support for Multi-Chip Synchronization
  • Pin-to-Pin Compatible with 14-Bit Version
  • Package: VQFN-48 (7 mm × 7 mm)

The ADC34J2x are a high-linearity, ultra-low power, dual-channel, 12-bit, 50-MSPS to 160-MSPS, analog-to-digital converter (ADC) family. The devices are designed specifically to support demanding, high input frequency signals with large dynamic range requirements. A clock input divider allows more flexibility for system clock architecture design while the SYSREF input enables complete system synchronization. The devices support JESD204B interfaces in order to reduce the number of interface lines, thus allowing for high system integration density. The JESD204B interface is a serial interface, where the data of each ADC are serialized and output over only one differential pair. An internal phase-locked loop (PLL) multiplies the incoming ADC sampling clock by 20 to derive the bit clock that is used to serialize the 12-bit data from each channel. The devices support subclass 1 with interface speeds up to 3.2 Gbps.

The ADC34J2x are a high-linearity, ultra-low power, dual-channel, 12-bit, 50-MSPS to 160-MSPS, analog-to-digital converter (ADC) family. The devices are designed specifically to support demanding, high input frequency signals with large dynamic range requirements. A clock input divider allows more flexibility for system clock architecture design while the SYSREF input enables complete system synchronization. The devices support JESD204B interfaces in order to reduce the number of interface lines, thus allowing for high system integration density. The JESD204B interface is a serial interface, where the data of each ADC are serialized and output over only one differential pair. An internal phase-locked loop (PLL) multiplies the incoming ADC sampling clock by 20 to derive the bit clock that is used to serialize the 12-bit data from each channel. The devices support subclass 1 with interface speeds up to 3.2 Gbps.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート ADC34J2x Quad-Channel, 12-Bit, 50-MSPS to 160-MSPS, Analog-to-Digital Converter with JESD204B Interface データシート (Rev. A) PDF | HTML 2015年 1月 29日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

ファームウェア

TI204C-IP Request for JESD204 rapid design IP

The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
高速 DAC (10MSPS 超過)
  • DAC37J82 デュアル チャネル、16 ビット、1.6GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
  • DAC37J84 クワッドチャネル、16 ビット、1.6GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
  • DAC38J82 デュアル チャネル、16 ビット、2.5GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
  • DAC38J84 クワッドチャネル、16 ビット、2.5GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
  • DAC38RF80 デュアルチャネル、14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF82 デュアルチャネル、14 ビット、9GSPS、1x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF83 デュアルチャネル、14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF84 14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF85 14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF86 デュアルチャネル、14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF87 デュアルチャネル、14 ビット、9GSPS、12x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF89 デュアル チャネル、14 ビット、8.4GSPS、1x ~ 24x 補間、5 および 7.5GHz PLL D/A コンバータ
  • DAC38RF90 デュアルチャネル、14 ビット、9GSPS、12x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF93 デュアルチャネル、14 ビット、9GSPS、12x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF96 デュアルチャネル、14 ビット、9GSPS、12x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF97 デュアルチャネル、14 ビット、6GSPS、12x ~ 24x 補間、6GHz GSM PLL D/A コンバータ(DAC)
  • DAC39J82 デュアルチャネル、16 ビット、2.8GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
  • DAC39J84 クワッドチャネル、16 ビット、2.8GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
高速 ADC (10MSPS 超過)
  • ADC08DJ3200 8 ビット、デュアル 3.2GSPS またはシングル 6.4GSPS、RF サンプリング A/D コンバータ(ADC)
  • ADC08DJ5200RF デュアルチャネル 5.2GSPS またはシングルチャネル 10.4GSPS、RF サンプリング 8 ビット ADC
  • ADC09DJ1300-Q1 車載対応、JESD204C インターフェイス搭載、デュアルチャネル、9 ビット、1.3GSPS A/D コンバータ (ADC)
  • ADC09QJ1300-Q1 車載対応、JESD204C インターフェイス搭載、クワッドチャネル、9 ビット、1.3GSPS A/D コンバータ (ADC)
  • ADC09SJ1300-Q1 車載対応、JESD204C インターフェイス搭載、シングルチャネル、9 ビット、1.3GSPS A/D コンバータ (ADC)
  • ADC12DJ1600-Q1 車載対応、JESD204C インターフェイスと統合型のサンプル クロック ジェネレータ搭載、2 チャネル、12 ビット、1.6GSPS ADC
  • ADC12DJ2700 12 ビット、デュアル 2.7GSPS またはシングル 5.4GSPS、RF サンプリング A/D コンバータ(ADC)
  • ADC12DJ3200 12 ビット、デュアル 3.2GSPS またはシングル 6.4GSPS、RF サンプリング A/D コンバータ(ADC)
  • ADC12DJ3200QML-SP 放射線耐性保証 (RHA)、QMLV、300krad、12 ビット、デュアル 3.2GSPS またはシングル 6.4GSPS の ADC
  • ADC12DJ4000RF デュアルチャネル 4GSPS またはシングルチャネル 8GSPS、RF サンプリング 12 ビット ADC
  • ADC12DJ5200RF デュアルチャネル 5.2GSPS またはシングルチャネル 10.4GSPS、RF サンプリング 12 ビット ADC
  • ADC12J1600 12 ビット、1.6GSPS、RF サンプリング A/D コンバータ (ADC)
  • ADC12J2700 12 ビット、2.7GSPS、RF サンプリング A/D コンバータ (ADC)
  • ADC12J4000 12 ビット、4.0GSPS、RF サンプリング A/D コンバータ (ADC)
  • ADC12QJ1600-Q1 車載対応、JESD204C インターフェイス搭載、クワッドチャネル、12 ビット、1.6GSPS ADC
  • ADC12SJ1600-Q1 車載対応、JESD204C インターフェイス搭載、1 チャネル、12 ビット、1.6GSPS ADC
  • ADC14X250 14 ビット、250MSPS AD コンバータ(ADC)
  • ADC16DX370 デュアルチャネル、16 ビット、370-MSPS、A/D コンバータ (ADC)
  • ADC31JB68 16 ビット、500MSPS AD コンバータ(ADC)
  • ADC31RF80 14 ビット、3GSPS、RF サンプリング広帯域レシーバとフィードバック IC
  • ADC32J22 デュアルチャネル、12 ビット、50-MSPS、A/D コンバータ (ADC)
  • ADC32J23 デュアルチャネル、12 ビット、80-MSPS、A/D コンバータ (ADC)
  • ADC32J24 デュアルチャネル、12 ビット、125-MSPS、A/D コンバータ (ADC)
  • ADC32J25 デュアルチャネル、12 ビット、160-MSPS、A/D コンバータ (ADC)
  • ADC32J42 デュアルチャネル、14 ビット、50-MSPS、A/D コンバータ (ADC)
  • ADC32J43 デュアルチャネル、14 ビット、80-MSPS、A/D コンバータ (ADC)
  • ADC32J44 デュアルチャネル、14 ビット、125-MSPS、A/D コンバータ (ADC)
  • ADC32J45 デュアルチャネル、14 ビット、160-MSPS、A/D コンバータ (ADC)
  • ADC32RF42 デュアルチャネル、14 ビット、1.5GSPS、RF サンプリング A/D コンバータ(ADC)
  • ADC32RF44 デュアルチャネル、14 ビット、2.6GSPS、RF サンプリング A/D コンバータ(ADC)
  • ADC32RF45 デュアルチャネル、14 ビット、3GSPS、RF サンプリング A/D コンバータ (ADC)
  • ADC34J22 4 チャネル、12 ビット、50MSPS AD コンバータ(ADC)
  • ADC34J23 4 チャネル、12 ビット、80MSPS AD コンバータ(ADC)
  • ADC34J24 4 チャネル、12 ビット、125MSPS AD コンバータ(ADC)
  • ADC34J25 4 チャネル、12 ビット、160MSPS AD コンバータ(ADC)
  • ADC34J42 4 チャネル、14 ビット、50MSPS AD コンバータ(ADC)
  • ADC34J43 4 チャネル、14 ビット、80MSPS AD コンバータ(ADC)
  • ADC34J44 4 チャネル、14 ビット、125MSPS AD コンバータ(ADC)
  • ADC34J45 4 チャネル、14 ビット、160MSPS AD コンバータ(ADC)
  • ADS42JB46 デュアルチャネル、14 ビット、160-MSPS、A/D コンバータ (ADC)
  • ADS42JB49 デュアル チャネル、14 ビット、250MSPS AD コンバータ(ADC)
  • ADS42JB69 デュアルチャネル、16 ビット、250-MSPS、A/D コンバータ (ADC)
  • ADS54J20 デュアルチャネル、12 ビット、1.0GSPS、A/D コンバータ (ADC)
  • ADS54J40 デュアルチャネル、14 ビット、1.0GSPS、A/D コンバータ (ADC)
  • ADS54J42 デュアルチャネル、14 ビット、625-MSPS、A/D コンバータ (ADC)
  • ADS54J54 4 チャネル、14 ビット、500MSPS AD コンバータ(ADC)
  • ADS54J60 デュアルチャネル、16 ビット、1.0GSPS、A/D コンバータ (ADC)
  • ADS54J64 クワッド チャネル、14 ビット、1GSPS、2x オーバーサンプリング A/D コンバータ(ADC)
  • ADS54J66 4 チャネル、14 ビット、500MSPS AD コンバータ(ADC)
  • ADS54J69 デュアルチャネル、16 ビット、500-MSPS、A/D コンバータ (ADC)
  • ADS61JB23 12 ビット、80MSPS AD コンバータ(ADC)
  • ADS61JB46 14 ビット、160MSPS AD コンバータ(ADC)
RF トランシーバ
  • AFE7422 10MHz ~ 6GHz、最大 1,200MHz の IBW (入力帯域幅)、2 個の送信と 2 個の受信、RF サンプリング トランシーバ
  • AFE7444 10MHz ~ 6GHz、最大 600MHz の IBW (入力帯域幅)、4 個の送信と 4 個の受信、RF サンプリング トランシーバ
  • AFE7681 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、4 個の送信と 2 個の受信、RF サンプリング トランシーバ
  • AFE7683 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、シングル DUC/DDC (デジタル アップコンバータとデジタル ダウンコンバータ) 搭載、2 個の送信と 4
  • AFE7684 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、デュアル DUC/DDC (デジタル アップコンバータとデジタル ダウンコンバータ) 搭載、2 個の送信と 4
  • AFE7685 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、シングル DUC/DDC (デジタル アップコンバータとデジタル ダウンコンバータ) 搭載、4 個の送信と 4
  • AFE7686 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、デュアル DUC/DDC (デジタル アップコンバータとデジタル ダウンコンバータ) 搭載、4 個の送信と 4
  • AFE7700 汎用、600MHz ~ 6GHz、4 個の PLL、4 個の送信と 4 個の受信と 2 個のフィードバック、RF トランシーバ
  • AFE7769 ワイヤレス向け、600MHz ~ 6GHz、4 個の PLL、4 個の送信と 4 個の受信と 2 個のフィードバック、RF トランシーバ
  • AFE7799 600MHz ~ 6GHz、最大 600MHz の IBW (入力帯域幅)、4 個の送信と 4 個の受信と 2 個のフィードバック、RF トランシーバ
  • AFE7900 5MHz ~ 7.4GHz、最大 1,200MHz の IBW (入力帯域幅)、4 個の送信と 6 個の受信、RF サンプリング トランシーバ
  • AFE7921 600MHz ~ 6GHz、最大 800MHz の IBW (入力帯域幅)、4 個の送信と 4 個の受信と 2 個のフィードバック、RF サンプリング トランシーバ
  • AFE7950 600MHz ~ 12GHz、最大 1,200MHz の IBW (入力帯域幅)、4 個の送信と 6 個の受信、RF サンプリング トランシーバ
  • AFE7988 600MHz ~ 6GHz、最大 1,200MHz の IBW (入力帯域幅)、4 個の送信と 4 個の受信と 1 個のフィードバック、RF サンプリング トランシーバ
  • AFE7989 600MHz ~ 6GHz、最大 400MHz の IBW (入力帯域幅)、4 個の送信と 4 個の受信と 1 個のフィードバック、RF サンプリング トランシーバ
  • AFE8092 600MHz ~ 6GHz、最大 1,200MHz の IBW (入力帯域幅)、8 個の送信と 8 個の受信、RF サンプリング トランシーバ
RF トランスミッタ
  • ADS58J63 4 チャネル 14 ビット 500 Msps テレコム用レシーバ IC
  • ADS58J64 クワッドチャネル、14 ビット、1GSPS テレコム レシーバ / フィードバック IC
  • AFE7920 デュアル DUC/DDC (デジタル アップコンバータとデジタル ダウンコンバータ) 搭載、4 個の送信と 4 個の受信と 2 個のフィードバック、RF サンプリング トランシーバ
シミュレーション・モデル

ADC34J45 IBIS Model

SBAM204.ZIP (79 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGZ) 48 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ