ADC34J42

アクティブ

4 チャネル、14 ビット、50MSPS AD コンバータ(ADC)

製品詳細

Sample rate (max) (Msps) 50 Resolution (Bits) 14 Number of input channels 4 Interface type JESD204B Analog input BW (MHz) 450 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 491 Architecture Pipeline SNR (dB) 72.8 ENOB (Bits) 11.9 SFDR (dB) 93 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 50 Resolution (Bits) 14 Number of input channels 4 Interface type JESD204B Analog input BW (MHz) 450 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 491 Architecture Pipeline SNR (dB) 72.8 ENOB (Bits) 11.9 SFDR (dB) 93 Operating temperature range (°C) -40 to 85 Input buffer No
VQFN (RGZ) 48 49 mm² 7 x 7
  • Quad Channel
  • 14-Bit Resolution
  • Single 1.8-V Supply
  • Flexible Input Clock Buffer with Divide-by-1, -2, -4
  • SNR = 72 dBFS, SFDR = 86 dBc at
    fIN = 70 MHz
  • Ultra-Low Power Consumption:
    • 203 mW/Ch at 160 MSPS
  • Channel Isolation: 105 dB
  • Internal Dither
  • JESD204B Serial Interface:
    • Supports Subclass 0, 1, 2
    • Supports One Lane per ADC up to 160 MSPS
  • Support for Multi-Chip Synchronization
  • Pin-to-Pin Compatible with 12-Bit Version
  • Package: VQFN-48 (7 mm × 7 mm)
  • Quad Channel
  • 14-Bit Resolution
  • Single 1.8-V Supply
  • Flexible Input Clock Buffer with Divide-by-1, -2, -4
  • SNR = 72 dBFS, SFDR = 86 dBc at
    fIN = 70 MHz
  • Ultra-Low Power Consumption:
    • 203 mW/Ch at 160 MSPS
  • Channel Isolation: 105 dB
  • Internal Dither
  • JESD204B Serial Interface:
    • Supports Subclass 0, 1, 2
    • Supports One Lane per ADC up to 160 MSPS
  • Support for Multi-Chip Synchronization
  • Pin-to-Pin Compatible with 12-Bit Version
  • Package: VQFN-48 (7 mm × 7 mm)

The ADC34J4x is a high-linearity, ultra-low power, quad-channel, 14-bit, 50-MSPS to 160-MSPS, analog-to-digital converter (ADC). The devices are designed specifically to support demanding, high input frequency signals with large dynamic range requirements. A clock input divider allows more flexibility for system clock architecture design while the SYSREF input enables complete system synchronization. The ADC34J4x family supports serial current-mode logic (CML) and JESD204B interfaces in order to reduce the number of interface lines, thus allowing high system integration density. The JESD204B interface is a serial interface, where the data of each ADC are serialized and output over only one differential pair. An internal phase-locked loop (PLL) multiplies the incoming ADC sampling clock by 20 to derive the bit clock that is used to serialize the 14-bit data from each channel. The ADC34J4x devices support subclass 1 with interface speeds up to 3.2 Gbps.

The ADC34J4x is a high-linearity, ultra-low power, quad-channel, 14-bit, 50-MSPS to 160-MSPS, analog-to-digital converter (ADC). The devices are designed specifically to support demanding, high input frequency signals with large dynamic range requirements. A clock input divider allows more flexibility for system clock architecture design while the SYSREF input enables complete system synchronization. The ADC34J4x family supports serial current-mode logic (CML) and JESD204B interfaces in order to reduce the number of interface lines, thus allowing high system integration density. The JESD204B interface is a serial interface, where the data of each ADC are serialized and output over only one differential pair. An internal phase-locked loop (PLL) multiplies the incoming ADC sampling clock by 20 to derive the bit clock that is used to serialize the 14-bit data from each channel. The ADC34J4x devices support subclass 1 with interface speeds up to 3.2 Gbps.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート ADC34J4x Quad-Channel, 14-Bit, 50-MSPS to 160-MSPS, Analog-to-Digital Converter with a JESD204B Interface データシート (Rev. B) PDF | HTML 2014年 11月 10日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADC34J42EVM — ADC34J42 クワッドチャネル、14 ビット、50MSPS、A/D コンバータの評価基板

ADC34J42 評価基板 (EVM) は、低消費電力、クワッド、50MSPS、14 ビット ADC の性能を実証します。この評価基板 (EVM) は ADC34J42 デバイスを搭載しており、LMK04828 が JESD204B クロックを供給するほか、TI の各種電圧レギュレータが必要な電圧を供給します。ADC の各チャネルの入力はデフォルトで 1 個のトランス入力回路に接続されており、この回路は 50Ω のシングルエンド信号源に接続できます。クロック・リファレンス入力はトランス入力から供給されており、この入力は 50Ω のシングルエンド・クロック・ソースに接続できます。オンボードの (...)

ユーザー ガイド: PDF
ファームウェア

TI204C-IP Request for JESD204 rapid design IP

The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
高速 DAC (10MSPS 超過)
  • DAC37J82 デュアル チャネル、16 ビット、1.6GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
  • DAC37J84 クワッドチャネル、16 ビット、1.6GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
  • DAC38J82 デュアル チャネル、16 ビット、2.5GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
  • DAC38J84 クワッドチャネル、16 ビット、2.5GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
  • DAC38RF80 デュアルチャネル、14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF82 デュアルチャネル、14 ビット、9GSPS、1x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF83 デュアルチャネル、14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF84 14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF85 14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF86 デュアルチャネル、14 ビット、9GSPS、6x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF87 デュアルチャネル、14 ビット、9GSPS、12x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF89 デュアル チャネル、14 ビット、8.4GSPS、1x ~ 24x 補間、5 および 7.5GHz PLL D/A コンバータ
  • DAC38RF90 デュアルチャネル、14 ビット、9GSPS、12x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF93 デュアルチャネル、14 ビット、9GSPS、12x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF96 デュアルチャネル、14 ビット、9GSPS、12x ~ 24x 補間、6 / 9GHz PLL D/A コンバータ(DAC)
  • DAC38RF97 デュアルチャネル、14 ビット、6GSPS、12x ~ 24x 補間、6GHz GSM PLL D/A コンバータ(DAC)
  • DAC39J82 デュアルチャネル、16 ビット、2.8GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
  • DAC39J84 クワッドチャネル、16 ビット、2.8GSPS、1x ~ 16x 補間 D/A コンバータ (DAC)
高速 ADC (10MSPS 超過)
  • ADC08DJ3200 8 ビット、デュアル 3.2GSPS またはシングル 6.4GSPS、RF サンプリング A/D コンバータ(ADC)
  • ADC08DJ5200RF デュアルチャネル 5.2GSPS またはシングルチャネル 10.4GSPS、RF サンプリング 8 ビット ADC
  • ADC09DJ1300-Q1 車載対応、JESD204C インターフェイス搭載、デュアルチャネル、9 ビット、1.3GSPS A/D コンバータ (ADC)
  • ADC09QJ1300-Q1 車載対応、JESD204C インターフェイス搭載、クワッドチャネル、9 ビット、1.3GSPS A/D コンバータ (ADC)
  • ADC09SJ1300-Q1 車載対応、JESD204C インターフェイス搭載、シングルチャネル、9 ビット、1.3GSPS A/D コンバータ (ADC)
  • ADC12DJ1600-Q1 車載対応、JESD204C インターフェイスと統合型のサンプル クロック ジェネレータ搭載、2 チャネル、12 ビット、1.6GSPS ADC
  • ADC12DJ2700 12 ビット、デュアル 2.7GSPS またはシングル 5.4GSPS、RF サンプリング A/D コンバータ(ADC)
  • ADC12DJ3200 12 ビット、デュアル 3.2GSPS またはシングル 6.4GSPS、RF サンプリング A/D コンバータ(ADC)
  • ADC12DJ3200QML-SP 放射線耐性保証 (RHA)、QMLV、300krad、12 ビット、デュアル 3.2GSPS またはシングル 6.4GSPS の ADC
  • ADC12DJ4000RF デュアルチャネル 4GSPS またはシングルチャネル 8GSPS、RF サンプリング 12 ビット ADC
  • ADC12DJ5200RF デュアルチャネル 5.2GSPS またはシングルチャネル 10.4GSPS、RF サンプリング 12 ビット ADC
  • ADC12J1600 12 ビット、1.6GSPS、RF サンプリング A/D コンバータ (ADC)
  • ADC12J2700 12 ビット、2.7GSPS、RF サンプリング A/D コンバータ (ADC)
  • ADC12J4000 12 ビット、4.0GSPS、RF サンプリング A/D コンバータ (ADC)
  • ADC12QJ1600-Q1 車載対応、JESD204C インターフェイス搭載、クワッドチャネル、12 ビット、1.6GSPS ADC
  • ADC12SJ1600-Q1 車載対応、JESD204C インターフェイス搭載、1 チャネル、12 ビット、1.6GSPS ADC
  • ADC14X250 14 ビット、250MSPS AD コンバータ(ADC)
  • ADC16DX370 デュアルチャネル、16 ビット、370-MSPS、A/D コンバータ (ADC)
  • ADC31JB68 16 ビット、500MSPS AD コンバータ(ADC)
  • ADC31RF80 14 ビット、3GSPS、RF サンプリング広帯域レシーバとフィードバック IC
  • ADC32J22 デュアルチャネル、12 ビット、50-MSPS、A/D コンバータ (ADC)
  • ADC32J23 デュアルチャネル、12 ビット、80-MSPS、A/D コンバータ (ADC)
  • ADC32J24 デュアルチャネル、12 ビット、125-MSPS、A/D コンバータ (ADC)
  • ADC32J25 デュアルチャネル、12 ビット、160-MSPS、A/D コンバータ (ADC)
  • ADC32J42 デュアルチャネル、14 ビット、50-MSPS、A/D コンバータ (ADC)
  • ADC32J43 デュアルチャネル、14 ビット、80-MSPS、A/D コンバータ (ADC)
  • ADC32J44 デュアルチャネル、14 ビット、125-MSPS、A/D コンバータ (ADC)
  • ADC32J45 デュアルチャネル、14 ビット、160-MSPS、A/D コンバータ (ADC)
  • ADC32RF42 デュアルチャネル、14 ビット、1.5GSPS、RF サンプリング A/D コンバータ(ADC)
  • ADC32RF44 デュアルチャネル、14 ビット、2.6GSPS、RF サンプリング A/D コンバータ(ADC)
  • ADC32RF45 デュアルチャネル、14 ビット、3GSPS、RF サンプリング A/D コンバータ (ADC)
  • ADC34J22 4 チャネル、12 ビット、50MSPS AD コンバータ(ADC)
  • ADC34J23 4 チャネル、12 ビット、80MSPS AD コンバータ(ADC)
  • ADC34J24 4 チャネル、12 ビット、125MSPS AD コンバータ(ADC)
  • ADC34J25 4 チャネル、12 ビット、160MSPS AD コンバータ(ADC)
  • ADC34J42 4 チャネル、14 ビット、50MSPS AD コンバータ(ADC)
  • ADC34J43 4 チャネル、14 ビット、80MSPS AD コンバータ(ADC)
  • ADC34J44 4 チャネル、14 ビット、125MSPS AD コンバータ(ADC)
  • ADC34J45 4 チャネル、14 ビット、160MSPS AD コンバータ(ADC)
  • ADS42JB46 デュアルチャネル、14 ビット、160-MSPS、A/D コンバータ (ADC)
  • ADS42JB49 デュアル チャネル、14 ビット、250MSPS AD コンバータ(ADC)
  • ADS42JB69 デュアルチャネル、16 ビット、250-MSPS、A/D コンバータ (ADC)
  • ADS54J20 デュアルチャネル、12 ビット、1.0GSPS、A/D コンバータ (ADC)
  • ADS54J40 デュアルチャネル、14 ビット、1.0GSPS、A/D コンバータ (ADC)
  • ADS54J42 デュアルチャネル、14 ビット、625-MSPS、A/D コンバータ (ADC)
  • ADS54J54 4 チャネル、14 ビット、500MSPS AD コンバータ(ADC)
  • ADS54J60 デュアルチャネル、16 ビット、1.0GSPS、A/D コンバータ (ADC)
  • ADS54J64 クワッド チャネル、14 ビット、1GSPS、2x オーバーサンプリング A/D コンバータ(ADC)
  • ADS54J66 4 チャネル、14 ビット、500MSPS AD コンバータ(ADC)
  • ADS54J69 デュアルチャネル、16 ビット、500-MSPS、A/D コンバータ (ADC)
  • ADS61JB23 12 ビット、80MSPS AD コンバータ(ADC)
  • ADS61JB46 14 ビット、160MSPS AD コンバータ(ADC)
RF トランシーバ
  • AFE7422 10MHz ~ 6GHz、最大 1,200MHz の IBW (入力帯域幅)、2 個の送信と 2 個の受信、RF サンプリング トランシーバ
  • AFE7444 10MHz ~ 6GHz、最大 600MHz の IBW (入力帯域幅)、4 個の送信と 4 個の受信、RF サンプリング トランシーバ
  • AFE7681 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、4 個の送信と 2 個の受信、RF サンプリング トランシーバ
  • AFE7683 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、シングル DUC/DDC (デジタル アップコンバータとデジタル ダウンコンバータ) 搭載、2 個の送信と 4
  • AFE7684 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、デュアル DUC/DDC (デジタル アップコンバータとデジタル ダウンコンバータ) 搭載、2 個の送信と 4
  • AFE7685 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、シングル DUC/DDC (デジタル アップコンバータとデジタル ダウンコンバータ) 搭載、4 個の送信と 4
  • AFE7686 100MHz ~ 5.2GHz、最大 1,200MHz の IBW (入力帯域幅)、デュアル DUC/DDC (デジタル アップコンバータとデジタル ダウンコンバータ) 搭載、4 個の送信と 4
  • AFE7700 汎用、600MHz ~ 6GHz、4 個の PLL、4 個の送信と 4 個の受信と 2 個のフィードバック、RF トランシーバ
  • AFE7769 ワイヤレス向け、600MHz ~ 6GHz、4 個の PLL、4 個の送信と 4 個の受信と 2 個のフィードバック、RF トランシーバ
  • AFE7799 600MHz ~ 6GHz、最大 600MHz の IBW (入力帯域幅)、4 個の送信と 4 個の受信と 2 個のフィードバック、RF トランシーバ
  • AFE7900 5MHz ~ 7.4GHz、最大 1,200MHz の IBW (入力帯域幅)、4 個の送信と 6 個の受信、RF サンプリング トランシーバ
  • AFE7921 600MHz ~ 6GHz、最大 800MHz の IBW (入力帯域幅)、4 個の送信と 4 個の受信と 2 個のフィードバック、RF サンプリング トランシーバ
  • AFE7950 600MHz ~ 12GHz、最大 1,200MHz の IBW (入力帯域幅)、4 個の送信と 6 個の受信、RF サンプリング トランシーバ
  • AFE7988 600MHz ~ 6GHz、最大 1,200MHz の IBW (入力帯域幅)、4 個の送信と 4 個の受信と 1 個のフィードバック、RF サンプリング トランシーバ
  • AFE7989 600MHz ~ 6GHz、最大 400MHz の IBW (入力帯域幅)、4 個の送信と 4 個の受信と 1 個のフィードバック、RF サンプリング トランシーバ
  • AFE8092 600MHz ~ 6GHz、最大 1,200MHz の IBW (入力帯域幅)、8 個の送信と 8 個の受信、RF サンプリング トランシーバ
RF トランスミッタ
  • ADS58J63 4 チャネル 14 ビット 500 Msps テレコム用レシーバ IC
  • ADS58J64 クワッドチャネル、14 ビット、1GSPS テレコム レシーバ / フィードバック IC
  • AFE7920 デュアル DUC/DDC (デジタル アップコンバータとデジタル ダウンコンバータ) 搭載、4 個の送信と 4 個の受信と 2 個のフィードバック、RF サンプリング トランシーバ
シミュレーション・モデル

ADC34J45 IBIS Model

SBAM204.ZIP (79 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGZ) 48 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ