ホーム データ・コンバータ 統合型やスペシャル・ファンクションの各データ・コンバータ 医療用 AFE デジタル X 線向け AFE

AFE0064

アクティブ

64 チャネル、アナログ・フロント・エンド、デジタル X 線検出器用

製品詳細

Number of input channels 64 Resolution (Bits) 14 Features Differential Outputs, Internal Reference Buffer, Nap Mode, Power Down, X-ray Interface type Serial Operating temperature range (°C) -40 to 85 Rating Catalog
Number of input channels 64 Resolution (Bits) 14 Features Differential Outputs, Internal Reference Buffer, Nap Mode, Power Down, X-ray Interface type Serial Operating temperature range (°C) -40 to 85 Rating Catalog
LQFP (PBK) 128 256 mm² 16 x 16
  • 64 Channels
  • 28.32 µSec Min Scan Time (including integration and data transfer for all 64 channels)
  • 7.5 MHz Max Data Transfer Rate
  • Noise 824 e-RMS with 30 pF Sensor Capacitor in 1.2 pC Range
  • Integral Nonlinearity: ±0.006% of FSR
  • Eight Adjustable Full Scale Ranges (0.13 pC min to 9.5 pC max)
  • Built in CDS (signal sample – offset sample)
  • Selectable Integration Up/Down Mode
  • Low Power: 175 mW
  • NAP Mode: 49.5 mW
  • 14 mm × 14 mm 128 Pin TQFP Package
  • APPLICATIONS
    • Digital Radiography
    • CT Scanners
    • Baggage Scanners
    • Infrared Spectroscopy

  • 64 Channels
  • 28.32 µSec Min Scan Time (including integration and data transfer for all 64 channels)
  • 7.5 MHz Max Data Transfer Rate
  • Noise 824 e-RMS with 30 pF Sensor Capacitor in 1.2 pC Range
  • Integral Nonlinearity: ±0.006% of FSR
  • Eight Adjustable Full Scale Ranges (0.13 pC min to 9.5 pC max)
  • Built in CDS (signal sample – offset sample)
  • Selectable Integration Up/Down Mode
  • Low Power: 175 mW
  • NAP Mode: 49.5 mW
  • 14 mm × 14 mm 128 Pin TQFP Package
  • APPLICATIONS
    • Digital Radiography
    • CT Scanners
    • Baggage Scanners
    • Infrared Spectroscopy

The AFE0064 is a 64 channel analog front end designed to suit the requirements of flat panel detector based digital X-ray systems.

The device includes 64 integrators, a PGA for full scale charge level selection, correlated double sampler, 64 as to 2 multiplexer, and two differential output drivers.

Hardware selectable Integration polarity allows integration of a positive or negative charge and provides more flexibility in system design. In addition, the device features TFT (Thin Film Transistor from Flat Panel Detector) charge injection compensation. This feature helps maximize the usable signal charge range of the device.

The nap feature enables substantial power saving. This is especially useful for power saving during long X-ray exposure periods.

The AFE0064 is available in a 128 pin TQFP package.

The AFE0064 is a 64 channel analog front end designed to suit the requirements of flat panel detector based digital X-ray systems.

The device includes 64 integrators, a PGA for full scale charge level selection, correlated double sampler, 64 as to 2 multiplexer, and two differential output drivers.

Hardware selectable Integration polarity allows integration of a positive or negative charge and provides more flexibility in system design. In addition, the device features TFT (Thin Film Transistor from Flat Panel Detector) charge injection compensation. This feature helps maximize the usable signal charge range of the device.

The nap feature enables substantial power saving. This is especially useful for power saving during long X-ray exposure periods.

The AFE0064 is available in a 128 pin TQFP package.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート 64 Channel Analog Front End for Digital X-Ray Detector データシート 2009年 9月 23日
Analog Design Journal Selecting a multichannel ultra-low-current measurement IC PDF | HTML 2022年 3月 18日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

AFE0064 IBIS Model

SLAM064.ZIP (18 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション・ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル・ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
LQFP (PBK) 128 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ