ホーム データ コンバータ 統合型やスペシャル ファンクションの各データ コンバータ 医療用 AFE デジタル X 線向け AFE

AFE1256

アクティブ

フラットパネル デジタル X 線検出器向け、256 チャネル アナログ フロント エンド (AFE)

製品詳細

Number of input channels 256 Resolution (Bits) 16 Features Internal Reference Buffer, Nap Mode, Power Down, X-ray Interface type SPI Operating temperature range (°C) 0 to 70 Rating Catalog
Number of input channels 256 Resolution (Bits) 16 Features Internal Reference Buffer, Nap Mode, Power Down, X-ray Interface type SPI Operating temperature range (°C) 0 to 70 Rating Catalog
COF (TDS) 314 1064 mm² 38 x 28 DIESALE (TD) See data sheet
  • 256 Channels
  • On-Chip, 16-Bit ADC
  • Photodiode Short Immunity
  • Column Short Immunity
  • High Performance:
    • Noise: 758 e-RMS with 28-pF Sensor
      Capacitor in 1.2-pC Range
    • Integral Nonlinearity:
      ±2 LSB with Internal 16-Bit ADC
    • Minimum Scan Time:
      • 37.9 µs in Normal Mode
      • 20 µs in 2x Binning Mode
  • Integration:
    • Eight Selectable Full-Scale Ranges:
      0.15 pC (Min) to 9.6 pC (Max)
    • Built-In Correlated Double Sampler
    • 2x Binning (Averages Charge of Two Adjacent
      Channels) for Faster Throughput
    • Pipelined Integrate and Read: Allows Data
      Read During Integration
  • Flexibility:
    • Electron and Hole Integration
  • Low Power:
    • 2.9 mW/Ch with ADC
    • 2.3 mW/Ch without ADC
    • 0.1 mW/Ch in Nap Mode
    • Total Power-Down Feature
  • 22-mm × 5-mm Gold-Bump Die,
    Suitable for TCP and COF

Application

  • Flat-Panel, X-Ray Detector

All trademarks are the property of their respective owners.

  • 256 Channels
  • On-Chip, 16-Bit ADC
  • Photodiode Short Immunity
  • Column Short Immunity
  • High Performance:
    • Noise: 758 e-RMS with 28-pF Sensor
      Capacitor in 1.2-pC Range
    • Integral Nonlinearity:
      ±2 LSB with Internal 16-Bit ADC
    • Minimum Scan Time:
      • 37.9 µs in Normal Mode
      • 20 µs in 2x Binning Mode
  • Integration:
    • Eight Selectable Full-Scale Ranges:
      0.15 pC (Min) to 9.6 pC (Max)
    • Built-In Correlated Double Sampler
    • 2x Binning (Averages Charge of Two Adjacent
      Channels) for Faster Throughput
    • Pipelined Integrate and Read: Allows Data
      Read During Integration
  • Flexibility:
    • Electron and Hole Integration
  • Low Power:
    • 2.9 mW/Ch with ADC
    • 2.3 mW/Ch without ADC
    • 0.1 mW/Ch in Nap Mode
    • Total Power-Down Feature
  • 22-mm × 5-mm Gold-Bump Die,
    Suitable for TCP and COF

Application

  • Flat-Panel, X-Ray Detector

All trademarks are the property of their respective owners.

The AFE1256 is a 256-channel, analog front-end (AFE) designed to suit the requirements of flat-panel detectors (FPDs) based on digital X-ray systems. The device includes 256 integrators, a programmable gain amplifier (PGA) for full-scale, charge-level selection, a correlated double sampler (CDS) with dual banking, 256:4 analog multiplexers, and four 16-bit, successive-approximation register (SAR) analog-to-digital converters (ADCs) onboard. Serial data from the ADCs are available in SPI™ format.

Hardware-selectable integration polarity allows for the integration of positive or negative charge and provides more flexibility in system design. The Nap feature enables substantial power saving. This power savings is especially useful in battery-powered systems.

The device is available as a 22-mm × 5-mm gold-bumped die and a 38-mm × 28-mm, COF-314 TDS package in singulated forms.

To request a full data sheet or other design resources: request AFE1256

The AFE1256 is a 256-channel, analog front-end (AFE) designed to suit the requirements of flat-panel detectors (FPDs) based on digital X-ray systems. The device includes 256 integrators, a programmable gain amplifier (PGA) for full-scale, charge-level selection, a correlated double sampler (CDS) with dual banking, 256:4 analog multiplexers, and four 16-bit, successive-approximation register (SAR) analog-to-digital converters (ADCs) onboard. Serial data from the ADCs are available in SPI™ format.

Hardware-selectable integration polarity allows for the integration of positive or negative charge and provides more flexibility in system design. The Nap feature enables substantial power saving. This power savings is especially useful in battery-powered systems.

The device is available as a 22-mm × 5-mm gold-bumped die and a 38-mm × 28-mm, COF-314 TDS package in singulated forms.

To request a full data sheet or other design resources: request AFE1256

ダウンロード 字幕付きのビデオを表示 ビデオ
詳細リクエスト

NDA 締結下で、詳細なデータシートやその他の設計リソースを用意しています。ご注文

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート AFE1256 256-Channel, Analog Front-End for Digital X-Ray, Flat-Panel Detectors データシート (Rev. D) PDF | HTML 2016年 5月 26日
Analog Design Journal Selecting a multichannel ultra-low-current measurement IC PDF | HTML 2022年 3月 18日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

AFE1256EVM — AFE1256 256 チャネルAFE、フラットパネル デジタル X 線検出器向け評価基板

AFE1256EVM は、256 チャネルのアナログ フロント エンドである AFE1256 COF を評価するためのコンパクトな USB ベース評価キットです。この EVM は、DAC とパターン ジェネレータをオンボード搭載した自己完結型であるため、必要な外部機器が大幅に少なく、必要なのは電源のみです。このキットは、1 個の EVM と 1 個の独立型 COF アダプタで構成され、COF デバイスの性能を簡単に評価できるソフトウェアが付属しています。COF アダプタは取り外し可能なので、1 つの EVM セットアップを使用して複数の COF アダプタを評価できます。USB 2.0 (...)

ユーザー ガイド: PDF
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
COF (TDS) 314 Ultra Librarian
DIESALE (TD)

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ