ホーム データ コンバータ 統合型やスペシャル ファンクションの各データ コンバータ 医療用 AFE 超音波 AFE

AFE58JD18

アクティブ

140mW/チャネルの電力、0.75nV/√Hz のノイズ、16 チャネル、超音波アナログ フロント エンド

製品詳細

Device type Receiver Number of input channels 16 Active supply current (typ) (mA) 274 Supply voltage (max) (V) 3.6 Operating temperature range (°C) -40 to 85 Interface type JESD204B, LVDS Features Analog Front End (AFE) Rating Catalog
Device type Receiver Number of input channels 16 Active supply current (typ) (mA) 274 Supply voltage (max) (V) 3.6 Operating temperature range (°C) -40 to 85 Interface type JESD204B, LVDS Features Analog Front End (AFE) Rating Catalog
NFBGA (ZBV) 289 225 mm² 15 x 15
  • 16-Channel, Complete Analog Front-End (AFE):
    • LNA, VCAT, PGA, LPF, ADC, and CW Mixer
  • LNA with Programmable Gain:
    • Gain: 24 dB, 18 dB, and 12 dB
    • Linear Input Range:
      0.25 VPP, 0.5 VPP, and 1 VPP
    • Input-Referred Noise:
      0.63 nV/√Hz, 0.7 nV/√Hz, and 0.9 nV/√Hz
    • Programmable Active Termination
  • Voltage-Controlled Attenuator (VCAT): 40 dB
  • Programmable Gain Amplifier (PGA):
    24 dB and 30 dB
  • Total Signal Chain Gain: 54 dB (max)
  • 3rd-Order, Linear-Phase LPF:
    • 10 MHz, 15 MHz, 20 MHz, 30 MHz, 35 MHz,
      and 50 MHz
  • Analog-to-Digital Converter (ADC):
    • 14-Bit ADC: 75-dBFS SNR at 65 MSPS
    • 12-Bit ADC: 72-dBFS SNR at 80 MSPS
  • LVDS Interface Maximum Speed of 1 Gbps
  • Noise and Power Optimizations (Full-Channel):
    • 140 mW/Ch at 0.75 nV/√Hz, 65 MSPS
    • 91.5 mW/Ch at 1.1 nV/√Hz, 40 MSPS
    • 80 mW/Ch at CW Mode
  • Excellent Device-to-Device Gain Matching:
    • ±0.5 dB (typical) and ±1.1 dB (max)
  • Low Harmonic Distortion
  • Fast and Consistent Overload Recovery
  • Passive Mixer for CWD:
    • Low Close-In Phase Noise:
      –156 dBc/Hz at 1 kHz Off 2.5-MHz Carrier
    • Phase Resolution: λ / 16
    • Supports 16X, 8X, 4X, and 1X CW Clocks
    • CWD High-Pass Filter Rejects Undesired Low-
      Frequency Signals < 1 kHz
  • Digital Features:
    • Digital I/Q Demodulator after ADC:
      • Fractional Decimation Filter M = 1 to
        63 with 0.25X Increment Step
      • Data Throughput Reduction After
        Decimation
      • On-Chip RAM with 32 Preset Profiles
  • 5-Gbps JESD Interface:
    • JESD204B Subclass 0, 1, and 2
    • 2, 4, or 8 Channels per JESD Lane
  • Small Package: 15-mm × 15-mm NFBGA-289
  • 16-Channel, Complete Analog Front-End (AFE):
    • LNA, VCAT, PGA, LPF, ADC, and CW Mixer
  • LNA with Programmable Gain:
    • Gain: 24 dB, 18 dB, and 12 dB
    • Linear Input Range:
      0.25 VPP, 0.5 VPP, and 1 VPP
    • Input-Referred Noise:
      0.63 nV/√Hz, 0.7 nV/√Hz, and 0.9 nV/√Hz
    • Programmable Active Termination
  • Voltage-Controlled Attenuator (VCAT): 40 dB
  • Programmable Gain Amplifier (PGA):
    24 dB and 30 dB
  • Total Signal Chain Gain: 54 dB (max)
  • 3rd-Order, Linear-Phase LPF:
    • 10 MHz, 15 MHz, 20 MHz, 30 MHz, 35 MHz,
      and 50 MHz
  • Analog-to-Digital Converter (ADC):
    • 14-Bit ADC: 75-dBFS SNR at 65 MSPS
    • 12-Bit ADC: 72-dBFS SNR at 80 MSPS
  • LVDS Interface Maximum Speed of 1 Gbps
  • Noise and Power Optimizations (Full-Channel):
    • 140 mW/Ch at 0.75 nV/√Hz, 65 MSPS
    • 91.5 mW/Ch at 1.1 nV/√Hz, 40 MSPS
    • 80 mW/Ch at CW Mode
  • Excellent Device-to-Device Gain Matching:
    • ±0.5 dB (typical) and ±1.1 dB (max)
  • Low Harmonic Distortion
  • Fast and Consistent Overload Recovery
  • Passive Mixer for CWD:
    • Low Close-In Phase Noise:
      –156 dBc/Hz at 1 kHz Off 2.5-MHz Carrier
    • Phase Resolution: λ / 16
    • Supports 16X, 8X, 4X, and 1X CW Clocks
    • CWD High-Pass Filter Rejects Undesired Low-
      Frequency Signals < 1 kHz
  • Digital Features:
    • Digital I/Q Demodulator after ADC:
      • Fractional Decimation Filter M = 1 to
        63 with 0.25X Increment Step
      • Data Throughput Reduction After
        Decimation
      • On-Chip RAM with 32 Preset Profiles
  • 5-Gbps JESD Interface:
    • JESD204B Subclass 0, 1, and 2
    • 2, 4, or 8 Channels per JESD Lane
  • Small Package: 15-mm × 15-mm NFBGA-289

The AFE58JD18 is a highly-integrated, analog front-end (AFE) solutions specifically designed for ultrasound systems where high performance and small size are required.

To request a full datasheet or other design resources: request AFE58JD18

The AFE58JD18 has a total of 16 channels, with each channel consisting of a voltage-controlled amplifier (VCA), a simultaneous sampling 14-bit and 12-bit analog-to-digital converter (ADC), and a continuous wave (CW) mixer. The VCA includes a low-noise amplifier (LNA), a voltage-controlled attenuator (VCAT), a programmable gain amplifier (PGA), and a low-pass filter (LPF). LNA gain is programmable and supports 250-mVPP to 1-VPP input signals and programmable active termination. The ultra-low noise VCAT provides an attenuation control range of 40 dB and improves overall low-gain SNR, which benefits harmonic and near-field imaging. The PGA provides gain options of 24 dB and 30 dB. In front of the ADC, an LPF can be configured at 10 MHz, 15 MHz, 20 MHz, 30 MHz, 35 MHz, or 50 MHz to support ultrasound applications with different frequencies.

The AFE58JD18 also integrates a low-power passive mixer and a low-noise summing amplifier to create an on-chip CWD beamformer. 16 selectable phase delays can be applied to each analog input signal. Furthermore, a unique third- and fifth-order harmonic suppression filter is implemented to enhance CW sensitivity

The high-performance, 14-bit ADC achieves 75-dBFS SNR. This ADC ensures excellent SNR at low-chain gain. The device can operate at maximum speeds of 65 MSPS and 80 MSPS, providing a 14-bit and a 12-bit output, respectively.

The ADC low-voltage differential signaling (LVDS) outputs enable a flexible system integration that is desirable for miniaturized systems.

The AFE58JD18 additionally includes an optional digital demodulator and JESD204B data packing blocks after the 12- or 14-bit ADC. The digital in-phase and quadrature (I/Q) demodulator with programmable fractional decimation filters accelerates computationally-intensive algorithms at low power. A JESD204B interface that runs up to 5 Gbps further reduces the circuit board routing challenges in high-channel count systems.

The AFE58JD18 also allows various power and noise combinations to be selected to optimize system performance. Therefore, the AFE58JD18 is a suitable ultrasound AFE solution for both high-end and portable systems.

The AFE58JD18 is available in a 15-mm × 15-mm NFBGA-289 package (ZBV package, S-PBGA-N289) and is specified for operation from –40°C to 85°C. The device pinout is also similar to the AFE5816 device family.

The AFE58JD18 is a highly-integrated, analog front-end (AFE) solutions specifically designed for ultrasound systems where high performance and small size are required.

To request a full datasheet or other design resources: request AFE58JD18

The AFE58JD18 has a total of 16 channels, with each channel consisting of a voltage-controlled amplifier (VCA), a simultaneous sampling 14-bit and 12-bit analog-to-digital converter (ADC), and a continuous wave (CW) mixer. The VCA includes a low-noise amplifier (LNA), a voltage-controlled attenuator (VCAT), a programmable gain amplifier (PGA), and a low-pass filter (LPF). LNA gain is programmable and supports 250-mVPP to 1-VPP input signals and programmable active termination. The ultra-low noise VCAT provides an attenuation control range of 40 dB and improves overall low-gain SNR, which benefits harmonic and near-field imaging. The PGA provides gain options of 24 dB and 30 dB. In front of the ADC, an LPF can be configured at 10 MHz, 15 MHz, 20 MHz, 30 MHz, 35 MHz, or 50 MHz to support ultrasound applications with different frequencies.

The AFE58JD18 also integrates a low-power passive mixer and a low-noise summing amplifier to create an on-chip CWD beamformer. 16 selectable phase delays can be applied to each analog input signal. Furthermore, a unique third- and fifth-order harmonic suppression filter is implemented to enhance CW sensitivity

The high-performance, 14-bit ADC achieves 75-dBFS SNR. This ADC ensures excellent SNR at low-chain gain. The device can operate at maximum speeds of 65 MSPS and 80 MSPS, providing a 14-bit and a 12-bit output, respectively.

The ADC low-voltage differential signaling (LVDS) outputs enable a flexible system integration that is desirable for miniaturized systems.

The AFE58JD18 additionally includes an optional digital demodulator and JESD204B data packing blocks after the 12- or 14-bit ADC. The digital in-phase and quadrature (I/Q) demodulator with programmable fractional decimation filters accelerates computationally-intensive algorithms at low power. A JESD204B interface that runs up to 5 Gbps further reduces the circuit board routing challenges in high-channel count systems.

The AFE58JD18 also allows various power and noise combinations to be selected to optimize system performance. Therefore, the AFE58JD18 is a suitable ultrasound AFE solution for both high-end and portable systems.

The AFE58JD18 is available in a 15-mm × 15-mm NFBGA-289 package (ZBV package, S-PBGA-N289) and is specified for operation from –40°C to 85°C. The device pinout is also similar to the AFE5816 device family.

ダウンロード 字幕付きのビデオを表示 ビデオ
詳細リクエスト

NDA 締結下で、詳細なデータシートやその他の設計リソースを用意しています。ご注文

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート AFE58JD18 16-Channel, Ultrasound AFE with 14-Bit, 65-MSPS or 12-Bit, 80-MSPS ADC, Passive CW Mixer, I/Q Demodulator, and LVDS, JESD204B Outputs データシート (Rev. A) PDF | HTML 2016年 5月 27日
アプリケーション・ノート Understanding CW Mode for Ultrasound AFE Devices 2017年 7月 17日
アプリケーション・ノート Time Gain Control (Compensation) in Ultrasound Applications 2016年 12月 2日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

AFE58JD18EVM — AFE58JD18 評価基板

<p>AFE58JD18 評価基板 (EVM) は、高性能と小型サイズを必要とする超音波システム向けの設計を採用した高集積アナログ フロント エンド (AFE) ソリューションです。AFE58JD18EVM は、包括的なタイム ゲイン制御 (TGC) を行う画像処理パスと連続波ドップラー (CWD) パスを統合済みです。また、開発ユーザーはシステム性能を最適化するために、電力 / ノイズのさまざまな組み合わせから 1 つを選択することもできます。したがって、AFE58JD18EVM は、ハイエンド システムに加えて、ポータブル システムにも適した超音波 AFE ソリューションです。</p>

ユーザー ガイド: PDF
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
NFBGA (ZBV) 289 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ