AFE7921
- Quad RF sampling 12-GSPS transmit DACs
- Quad RF sampling 3-GSPS receive ADCs
- Dual RF sampling 3-GSPS feedback ADCs (AFE792x only)
- Maximum RF signal bandwidth:
- TX/FB: 1200 MHz (AFE7920/88) or 400 MHz (AFE7989) or 800MHz (AFE7921)
- RX: 600 MHz (AFE7920/88) or 400 MHz (AFE7921/AFE7989)
- Digital Step Attenuators (DSA):
- TX: 40 dB range, 1-dB analog and 0.125-dB digital steps
- RX: 25 dB range, 0.5-dB steps
- FB: 25 dB range, 0.5-dB steps
- Single or dual-band DUC/DDCs (AFE7920/88 only) for TX and RX
- Dual NCOs for fast frequency switching
- Supports TDD operation with fast switching between TX and RX
- Internal PLL/VCO to generate DAC/ADC clocks
- Optional external CLK at DAC or ADC rate
- SerDes data interface:
- JESD204B and JESD204C compliant
- 8 SerDes transceivers up to 29.5 Gbps
- 8b/10b and 64b/66b encoding
- 12-bit, 16-bit, 24-bit, and 32-bit resolution
- Subclass 1 multi-device synchronization
- Package: 17-mm × 17-mm FCBGA, 0.8-mm pitch
The AFE79xx is a family of high performance, wide bandwidth multi-channel transceivers, integrating four RF sampling transmitter chains, four RF sampling receiver chains, and up to two RF sampling digitizing auxiliary chains (feedback paths). The high dynamic range of the transmitter and receiver chains allows the device to generate and receive 3G, 4G, and 5G signals from wireless base stations, while the wide bandwidth capability of the AFE79xx devices is designed for multi-band 4G and 5G base stations.
Each receiver chain includes a 25-dB range DSA (Digital Step Attenuator), followed by a 3-GSPS ADC (analog-to-digital converter). Each receiver channel has an analog peak power detector and various digital power detectors to assist an external or internal autonomous automatic gain controller, and RF overload detectors for device reliability protection. The single or dual digital down converters (DDC) provide up to 600 MHz of combined signal BW. In TDD mode, the receiver channel can be configured to dynamically switch between the traffic receiver (TDD RX) and wideband feedback receiver (TDD FB), with the capability of re-using the same analog input for both purposes.
Each transmitter chain includes a single or dual digital up converters (DUCs) supporting up to 1200-MHz combined signal bandwidth. The output of the DUCs drives a 12-GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2nd or 3rd Nyquist operation. The DAC output includes a variable gain amplifier (TX DSA) with 40-dB range and 1-dB analog and 0.125-dB digital steps.
The feedback path includes an 25-dB range DSA driving a 3-GSPS RF sampling ADC, followed by a DDC with up to 1200-MHz bandwidth.
詳細リクエスト
商用ワイヤレス特化型 AFE7921 の詳細なデータシートや他の設計リソースをご確認ください。ご注文
その他のさまざまなアプリケーションについては、TI の汎用 RF サンプリング AFE をご覧ください。
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | AFE79xx Quad-Channel RF Transceiver With Feedback Path データシート (Rev. C) | PDF | HTML | 2020年 6月 23日 | ||
| ユーザー・ガイド | AFE79xx SPI Bringup Guide With Xilinx FPGAs (Rev. A) | PDF | HTML | 2024年 5月 5日 | |||
| アプリケーション・ノート | RF Sampling Resource Guide | PDF | HTML | 2024年 3月 5日 | |||
| ユーザー・ガイド | Interfacing AFE7769DEVM With the Hitek Agilex eSOM7 FPGA | PDF | HTML | 2023年 9月 28日 | |||
| アプリケーション・ノート | AFE79xx Layout Guide (Rev. B) | 2021年 4月 6日 | ||||
| アプリケーション・ノート | System Design Considerations when Upgrading from JESD204B to JESD204C (Rev. A) | 2021年 4月 5日 | ||||
| アプリケーション・ノート | AFE76xx, AFE77xx, and AFE79xx JESD204 Layer Testing | 2020年 4月 15日 | ||||
| アプリケーション・ノート | Temp Profile to Maintain Optimum FIT Performance | 2019年 7月 23日 |
設計と開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
AFE7920EVM — AFE7920 4 個の送信と 4 個の受信と 2 個のフィードバック パス搭載、RF サンプリング トランシーバの評価基板
AFE7920 評価基板 (EVM) は、最大で 4 個の送信チャネル、4 個の受信チャネル、および 2 個のフィードバック チャネル (4T4R + 2FB) を同時サポートするように構成できる、RF サンプリング トランシーバのプラットフォームです。
このボードを使用して評価できる AFE7920 デバイスは、クワッドチャネル RF サンプリング アナログ フロント エンド (AFE) であり、複数の 14 ビット 12GSPS D/A コンバータ (DAC)、複数の 14 ビット 3GSPS A/D コンバータ (ADC)、およびこれらの DAC と ADC (...)
HTK-3P-AGILEX-ESOM7 — HITEK Agilex eSOM7 with FMC+ connector to RF transceiver EVMs
The Hitek Systems eSOM7 interfaces with the AFE8092, AFE8030, AFE7952, and AFE7920 through an FPGA mezzanine card (FMC) connector. It provides a quick evaluation and prototyping platform for 5G wireless solutions based on Intel’s latest high-performance 10-nm Agilex F-Series FPGA.
TI204C-IP — Request for JESD204 rapid design IP
The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)
サポート対象の製品とハードウェア
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| FCBGA (ABJ) | 400 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点