Sitara プロセッサ:Arm9、LPDDR、DDR2、ディスプレイ、イーサネット

製品詳細

CPU 1 Arm9 Frequency (MHz) 375, 456 Display type 1 LCD Protocols Ethernet Hardware accelerators Programable real-time unit Operating system Linux, RTOS Security Device attestation & anti-counterfeit, Secure storage Rating Catalog Power supply solution TPS650061 Operating temperature range (°C) -40 to 105
CPU 1 Arm9 Frequency (MHz) 375, 456 Display type 1 LCD Protocols Ethernet Hardware accelerators Programable real-time unit Operating system Linux, RTOS Security Device attestation & anti-counterfeit, Secure storage Rating Catalog Power supply solution TPS650061 Operating temperature range (°C) -40 to 105
NFBGA (ZCE) 361 169 mm² 13 x 13 NFBGA (ZWT) 361 256 mm² 16 x 16
  • 375- and 456-MHz ARM926EJ-S RISC MPU
  • ARM926EJ-S Core
    • 32-Bit and 16-Bit (Thumb) Instructions
    • Single-Cycle MAC
    • ARM Jazelle Technology
    • Embedded ICE-RT for Real-Time Debug
  • ARM9 Memory Architecture
    • 16KB of Instruction Cache
    • 16KB of Data Cache
    • 8KB of RAM (Vector Table)
    • 64KB of ROM
  • Enhanced Direct Memory Access Controller 3 (EDMA3):
    • 2 Channel Controllers
    • 3 Transfer Controllers
    • 64 Independent DMA Channels
    • 16 Quick DMA Channels
    • Programmable Transfer Burst Size
  • 128KB of On-Chip Memory
  • 1.8-V or 3.3-V LVCMOS I/Os (Except for USB and DDR2 Interfaces)
  • Two External Memory Interfaces:
    • EMIFA
      • NOR (8- or 16-Bit-Wide Data)
      • NAND (8- or 16-Bit-Wide Data)
      • 16-Bit SDRAM with 128-MB Address Space
    • DDR2/Mobile DDR Memory Controller with one of the following:
      • 16-Bit DDR2 SDRAM with 256-MB Address Space
      • 16-Bit mDDR SDRAM with 256-MB Address Space
  • Three Configurable 16550-Type UART Modules:
    • With Modem Control Signals
    • 16-Byte FIFO
    • 16x or 13x Oversampling Option
  • LCD Controller
  • Two Serial Peripheral Interfaces (SPIs) Each with Multiple Chip Selects
  • Two Multimedia Card (MMC)/Secure Digital (SD) Card Interfaces with Secure Data I/O (SDIO) Interfaces
  • Two Master and Slave Inter-Integrated Circuits
    (I2C Bus)
  • One Host-Port Interface (HPI) with 16-Bit-Wide Muxed Address and Data Bus For High Bandwidth
  • Programmable Real-Time Unit Subsystem (PRUSS)
    • Two Independent Programmable Real-Time Unit (PRU) Cores
      • 32-Bit Load-Store RISC Architecture
      • 4KB of Instruction RAM per Core
      • 512 Bytes of Data RAM per Core
      • PRUSS can be Disabled via Software to Save Power
      • Register 30 of Each PRU is Exported from the Subsystem in Addition to the Normal R31 Output of the PRU Cores.
    • Standard Power-Management Mechanism
      • Clock Gating
      • Entire Subsystem Under a Single PSC Clock Gating Domain
    • Dedicated Interrupt Controller
    • Dedicated Switched Central Resource
  • USB 1.1 OHCI (Host) with Integrated PHY (USB1)
  • USB 2.0 OTG Port with Integrated PHY (USB0)
    • USB 2.0 High- and Full-Speed Client
    • USB 2.0 High-, Full-, and Low-Speed Host
    • End Point 0 (Control)
    • End Points 1,2,3,4 (Control, Bulk, Interrupt or ISOC) RX and TX
  • One Multichannel Audio Serial Port (McASP):
    • Transmit and Receive Clocks
    • Two Clock Zones and 16 Serial Data Pins
    • Supports TDM, I2S, and Similar Formats
    • DIT-Capable
    • FIFO Buffers for Transmit and Receive
  • Two Multichannel Buffered Serial Ports (McBSPs):
    • Transmit and Receive Clocks
    • Supports TDM, I2S, and Similar Formats
    • AC97 Audio Codec Interface
    • Telecom Interfaces (ST-Bus, H100)
    • 128-Channel TDM
    • FIFO Buffers for Transmit and Receive
  • 10/100 Mbps Ethernet MAC (EMAC):
    • IEEE 802.3 Compliant
    • MII Media-Independent Interface
    • RMII Reduced Media-Independent Interface
    • Management Data I/O (MDIO) Module
  • Video Port Interface (VPIF):
    • Two 8-Bit SD (BT.656), Single 16-Bit or Single Raw (8-, 10-, and 12-Bit) Video Capture Channels
    • Two 8-Bit SD (BT.656), Single 16-Bit Video Display Channels
  • Universal Parallel Port (uPP):
    • High-Speed Parallel Interface to FPGAs and Data Converters
    • Data Width on Both Channels is 8- to 16-Bit Inclusive
    • Single-Data Rate or Dual-Data Rate Transfers
    • Supports Multiple Interfaces with START, ENABLE, and WAIT Controls
  • Serial ATA (SATA) Controller:
    • Supports SATA I (1.5 Gbps) and SATA II
      (3.0 Gbps)
    • Supports all SATA Power-Management Features
    • Hardware-Assisted Native Command Queueing (NCQ) for up to 32 Entries
    • Supports Port Multiplier and Command-Based Switching
  • Real-Time Clock (RTC) with 32-kHz Oscillator and Separate Power Rail
  • Three 64-Bit General-Purpose Timers (Each Configurable as Two 32-Bit Timers)
  • One 64-Bit General-Purpose or Watchdog Timer (Configurable as Two 32-Bit General-Purpose Timers)
  • Two Enhanced High-Resolution Pulse Width Modulators (eHRPWMs):
    • Dedicated 16-Bit Time-Base Counter with Period and Frequency Control
    • 6 Single-Edge Outputs, 6 Dual-Edge Symmetric Outputs, or 3 Dual-Edge Asymmetric Outputs
    • Dead-Band Generation
    • PWM Chopping by High-Frequency Carrier
    • Trip Zone Input
  • Three 32-Bit Enhanced Capture (eCAP) Modules:
    • Configurable as 3 Capture Inputs or 3 Auxiliary Pulse Width Modulator (APWM) Outputs
    • Single-Shot Capture of up to Four Event Time-Stamps
  • 361-Ball Pb-Free Plastic Ball Grid Array (PBGA) [ZCE Suffix], 0.65-mm Ball Pitch
  • 361-Ball Pb-Free PBGA [ZWT Suffix], 0.80-mm Ball Pitch
  • Commercial or Extended Temperature
  • 375- and 456-MHz ARM926EJ-S RISC MPU
  • ARM926EJ-S Core
    • 32-Bit and 16-Bit (Thumb) Instructions
    • Single-Cycle MAC
    • ARM Jazelle Technology
    • Embedded ICE-RT for Real-Time Debug
  • ARM9 Memory Architecture
    • 16KB of Instruction Cache
    • 16KB of Data Cache
    • 8KB of RAM (Vector Table)
    • 64KB of ROM
  • Enhanced Direct Memory Access Controller 3 (EDMA3):
    • 2 Channel Controllers
    • 3 Transfer Controllers
    • 64 Independent DMA Channels
    • 16 Quick DMA Channels
    • Programmable Transfer Burst Size
  • 128KB of On-Chip Memory
  • 1.8-V or 3.3-V LVCMOS I/Os (Except for USB and DDR2 Interfaces)
  • Two External Memory Interfaces:
    • EMIFA
      • NOR (8- or 16-Bit-Wide Data)
      • NAND (8- or 16-Bit-Wide Data)
      • 16-Bit SDRAM with 128-MB Address Space
    • DDR2/Mobile DDR Memory Controller with one of the following:
      • 16-Bit DDR2 SDRAM with 256-MB Address Space
      • 16-Bit mDDR SDRAM with 256-MB Address Space
  • Three Configurable 16550-Type UART Modules:
    • With Modem Control Signals
    • 16-Byte FIFO
    • 16x or 13x Oversampling Option
  • LCD Controller
  • Two Serial Peripheral Interfaces (SPIs) Each with Multiple Chip Selects
  • Two Multimedia Card (MMC)/Secure Digital (SD) Card Interfaces with Secure Data I/O (SDIO) Interfaces
  • Two Master and Slave Inter-Integrated Circuits
    (I2C Bus)
  • One Host-Port Interface (HPI) with 16-Bit-Wide Muxed Address and Data Bus For High Bandwidth
  • Programmable Real-Time Unit Subsystem (PRUSS)
    • Two Independent Programmable Real-Time Unit (PRU) Cores
      • 32-Bit Load-Store RISC Architecture
      • 4KB of Instruction RAM per Core
      • 512 Bytes of Data RAM per Core
      • PRUSS can be Disabled via Software to Save Power
      • Register 30 of Each PRU is Exported from the Subsystem in Addition to the Normal R31 Output of the PRU Cores.
    • Standard Power-Management Mechanism
      • Clock Gating
      • Entire Subsystem Under a Single PSC Clock Gating Domain
    • Dedicated Interrupt Controller
    • Dedicated Switched Central Resource
  • USB 1.1 OHCI (Host) with Integrated PHY (USB1)
  • USB 2.0 OTG Port with Integrated PHY (USB0)
    • USB 2.0 High- and Full-Speed Client
    • USB 2.0 High-, Full-, and Low-Speed Host
    • End Point 0 (Control)
    • End Points 1,2,3,4 (Control, Bulk, Interrupt or ISOC) RX and TX
  • One Multichannel Audio Serial Port (McASP):
    • Transmit and Receive Clocks
    • Two Clock Zones and 16 Serial Data Pins
    • Supports TDM, I2S, and Similar Formats
    • DIT-Capable
    • FIFO Buffers for Transmit and Receive
  • Two Multichannel Buffered Serial Ports (McBSPs):
    • Transmit and Receive Clocks
    • Supports TDM, I2S, and Similar Formats
    • AC97 Audio Codec Interface
    • Telecom Interfaces (ST-Bus, H100)
    • 128-Channel TDM
    • FIFO Buffers for Transmit and Receive
  • 10/100 Mbps Ethernet MAC (EMAC):
    • IEEE 802.3 Compliant
    • MII Media-Independent Interface
    • RMII Reduced Media-Independent Interface
    • Management Data I/O (MDIO) Module
  • Video Port Interface (VPIF):
    • Two 8-Bit SD (BT.656), Single 16-Bit or Single Raw (8-, 10-, and 12-Bit) Video Capture Channels
    • Two 8-Bit SD (BT.656), Single 16-Bit Video Display Channels
  • Universal Parallel Port (uPP):
    • High-Speed Parallel Interface to FPGAs and Data Converters
    • Data Width on Both Channels is 8- to 16-Bit Inclusive
    • Single-Data Rate or Dual-Data Rate Transfers
    • Supports Multiple Interfaces with START, ENABLE, and WAIT Controls
  • Serial ATA (SATA) Controller:
    • Supports SATA I (1.5 Gbps) and SATA II
      (3.0 Gbps)
    • Supports all SATA Power-Management Features
    • Hardware-Assisted Native Command Queueing (NCQ) for up to 32 Entries
    • Supports Port Multiplier and Command-Based Switching
  • Real-Time Clock (RTC) with 32-kHz Oscillator and Separate Power Rail
  • Three 64-Bit General-Purpose Timers (Each Configurable as Two 32-Bit Timers)
  • One 64-Bit General-Purpose or Watchdog Timer (Configurable as Two 32-Bit General-Purpose Timers)
  • Two Enhanced High-Resolution Pulse Width Modulators (eHRPWMs):
    • Dedicated 16-Bit Time-Base Counter with Period and Frequency Control
    • 6 Single-Edge Outputs, 6 Dual-Edge Symmetric Outputs, or 3 Dual-Edge Asymmetric Outputs
    • Dead-Band Generation
    • PWM Chopping by High-Frequency Carrier
    • Trip Zone Input
  • Three 32-Bit Enhanced Capture (eCAP) Modules:
    • Configurable as 3 Capture Inputs or 3 Auxiliary Pulse Width Modulator (APWM) Outputs
    • Single-Shot Capture of up to Four Event Time-Stamps
  • 361-Ball Pb-Free Plastic Ball Grid Array (PBGA) [ZCE Suffix], 0.65-mm Ball Pitch
  • 361-Ball Pb-Free PBGA [ZWT Suffix], 0.80-mm Ball Pitch
  • Commercial or Extended Temperature

The AM1808 ARM Microprocessor is a low-power applications processor based on ARM926EJ-S.

The device enables original-equipment manufacturers (OEMs) and original-design manufacturers (ODMs) to quickly bring to market devices featuring robust operating systems support, rich user interfaces, and high processing performance life through the maximum flexibility of a fully integrated mixed processor solution.

The ARM926EJ-S is a 32-bit RISC processor core that performs 32-bit or 16-bit instructions and processes 32-bit, 16-bit, or 8-bit data. The core uses pipelining so that all parts of the processor and memory system can operate continuously.

The ARM core has a coprocessor 15 (CP15), protection module, and data and program memory management units (MMUs) with table look-aside buffers. The ARM core processor has separate 16-KB instruction and 16-KB data caches. Both are four-way associative with virtual index virtual tag (VIVT). The ARM core also has 8KB of RAM (Vector Table) and 64KB of ROM.

The peripheral set includes: a 10/100 Mbps Ethernet media access controller (EMAC) with a management data input/output (MDIO) module; one USB2.0 OTG interface; one USB1.1 OHCI interface; two inter-integrated circuit (I2C Bus) interfaces; one multichannel audio serial port (McASP) with 16 serializers and FIFO buffers; two multichannel buffered serial ports (McBSPs) with FIFO buffers; two serial peripheral interfaces (SPIs) with multiple chip selects; four 64-bit general-purpose timers each configurable (one configurable as watchdog); a configurable 16-bit host-port interface (HPI); up to 9 banks of general-purpose input/output (GPIO) pins, with each bank containing 16 pins with programmable interrupt and event generation modes, multiplexed with other peripherals; three UART interfaces (each with RTS and CTS); two enhanced high-resolution pulse width modulator (eHRPWM) peripherals; three 32-bit enhanced capture (eCAP) module peripherals which can be configured as 3 capture inputs or 3 auxiliary pulse width modulator (APWM) outputs; two external memory interfaces; an asynchronous and SDRAM external memory interface (EMIFA) for slower memories or peripherals; and a higher speed DDR2/Mobile DDR controller.

The EMAC provides an efficient interface between the device and a network. The EMAC supports both 10Base-T and 100Base-TX, or 10 Mbps and 100 Mbps in either half- or full-duplex mode. Additionally, an MDIO interface is available for PHY configuration. The EMAC supports the MII and RMII interfaces.

The SATA controller provides a high-speed interface to mass data storage devices. The SATA controller supports SATA I (1.5 Gbps) and SATA II (3.0 Gbps).

The universal parallel port (uPP) provides a high-speed interface to many types of data converters, FPGAs or other parallel devices. The uPP supports programmable data widths between 8- to 16-bits on both channels. Single-data rate and double-data rate transfers are supported as well as START, ENABLE, and WAIT signals to provide control for a variety of data converters.

A video port interface (VPIF) is included providing a flexible video I/O port.

The rich peripheral set provides the ability to control external peripheral devices and communicate with external processors. For details on each of the peripherals, see the related sections in this document and the associated peripheral reference guides.

The device has a complete set of development tools for the ARM processor. These tools include C compilers, and scheduling, and a Windows debugger interface for visibility into source code execution.

The AM1808 ARM Microprocessor is a low-power applications processor based on ARM926EJ-S.

The device enables original-equipment manufacturers (OEMs) and original-design manufacturers (ODMs) to quickly bring to market devices featuring robust operating systems support, rich user interfaces, and high processing performance life through the maximum flexibility of a fully integrated mixed processor solution.

The ARM926EJ-S is a 32-bit RISC processor core that performs 32-bit or 16-bit instructions and processes 32-bit, 16-bit, or 8-bit data. The core uses pipelining so that all parts of the processor and memory system can operate continuously.

The ARM core has a coprocessor 15 (CP15), protection module, and data and program memory management units (MMUs) with table look-aside buffers. The ARM core processor has separate 16-KB instruction and 16-KB data caches. Both are four-way associative with virtual index virtual tag (VIVT). The ARM core also has 8KB of RAM (Vector Table) and 64KB of ROM.

The peripheral set includes: a 10/100 Mbps Ethernet media access controller (EMAC) with a management data input/output (MDIO) module; one USB2.0 OTG interface; one USB1.1 OHCI interface; two inter-integrated circuit (I2C Bus) interfaces; one multichannel audio serial port (McASP) with 16 serializers and FIFO buffers; two multichannel buffered serial ports (McBSPs) with FIFO buffers; two serial peripheral interfaces (SPIs) with multiple chip selects; four 64-bit general-purpose timers each configurable (one configurable as watchdog); a configurable 16-bit host-port interface (HPI); up to 9 banks of general-purpose input/output (GPIO) pins, with each bank containing 16 pins with programmable interrupt and event generation modes, multiplexed with other peripherals; three UART interfaces (each with RTS and CTS); two enhanced high-resolution pulse width modulator (eHRPWM) peripherals; three 32-bit enhanced capture (eCAP) module peripherals which can be configured as 3 capture inputs or 3 auxiliary pulse width modulator (APWM) outputs; two external memory interfaces; an asynchronous and SDRAM external memory interface (EMIFA) for slower memories or peripherals; and a higher speed DDR2/Mobile DDR controller.

The EMAC provides an efficient interface between the device and a network. The EMAC supports both 10Base-T and 100Base-TX, or 10 Mbps and 100 Mbps in either half- or full-duplex mode. Additionally, an MDIO interface is available for PHY configuration. The EMAC supports the MII and RMII interfaces.

The SATA controller provides a high-speed interface to mass data storage devices. The SATA controller supports SATA I (1.5 Gbps) and SATA II (3.0 Gbps).

The universal parallel port (uPP) provides a high-speed interface to many types of data converters, FPGAs or other parallel devices. The uPP supports programmable data widths between 8- to 16-bits on both channels. Single-data rate and double-data rate transfers are supported as well as START, ENABLE, and WAIT signals to provide control for a variety of data converters.

A video port interface (VPIF) is included providing a flexible video I/O port.

The rich peripheral set provides the ability to control external peripheral devices and communicate with external processors. For details on each of the peripherals, see the related sections in this document and the associated peripheral reference guides.

The device has a complete set of development tools for the ARM processor. These tools include C compilers, and scheduling, and a Windows debugger interface for visibility into source code execution.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
AM3352 アクティブ Sitara プロセッサ:Arm Cortex-A8、1Gb イーサネット ディスプレイ、CAN This device covers more functions with newer technology including an Arm Cortex-A8 core and Gb Ethernet
AM623 アクティブ Arm® Cortex®-A53 ベースの物体検出機能とジェスチャ認識機能搭載、IoT (モノのインターネット) とゲートウェイ向け SoC Arm® MPU product based on single, dual or quad Cortex®-A53 without 3D GPU support

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
43 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート AM1808 ARM Microprocessor データシート (Rev. E) PDF | HTML 2014年 3月 21日
* エラッタ AM1808 ARM Microprocessor Silicon Errata (Revs 2.3, 2.1, 2.0, and 1.1) (Rev. H) 2014年 9月 17日
ユーザー・ガイド ARM Assembly Language Tools v20.2.0.LTS User's Guide (Rev. Z) PDF | HTML 2023年 3月 30日
ユーザー・ガイド ARM Optimizing C/C++ Compiler v20.2.0.LTS User's Guide (Rev. W) PDF | HTML 2023年 3月 30日
アプリケーション・ノート High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML 2023年 2月 24日
ユーザー・ガイド SYS/BIOS (TI-RTOS Kernel) User's Guide (Rev. V) 2020年 6月 1日
アプリケーション・ノート Programming mDDR/DDR2 EMIF on OMAP-L1x/C674x 2019年 12月 20日
ユーザー・ガイド ARM Assembly Language Tools v19.6.0.STS User's Guide (Rev. X) 2019年 6月 3日
ユーザー・ガイド ARM Optimizing C/C++ Compiler v19.6.0.STS User's Guide (Rev. U) 2019年 6月 3日
アプリケーション・ノート Programming PLL Controllers on OMAP-L1x8/C674x/AM18xx 2019年 4月 25日
アプリケーション・ノート General Hardware Design/BGA PCB Design/BGA 2019年 2月 22日
アプリケーション・ノート OMAP-L13x / C674x / AM1x schematic review guidelines PDF | HTML 2019年 2月 14日
アプリケーション・ノート Using the AM18xx Bootloader (Rev. D) PDF | HTML 2019年 1月 22日
ユーザー・ガイド ARM Assembly Language Tools v18.12.0.LTS User's Guide (Rev. W) 2018年 11月 19日
ユーザー・ガイド ARM Optimizing C/C++ Compiler v18.12.0.LTS User's Guide (Rev. T) 2018年 11月 19日
ユーザー・ガイド How-To and Troubleshooting Guide for PRU-ICSS PROFIBUS 2018年 9月 24日
ユーザー・ガイド PRU Assembly Instruction User Guide 2018年 2月 16日
ユーザー・ガイド ARM Assembly Language Tools v18.1.0.LTS User's Guide (Rev. U) 2018年 1月 16日
ユーザー・ガイド ARM Optimizing C/C++ Compiler v18.1.0.LTS User's Guide (Rev. R) 2018年 1月 16日
ユーザー・ガイド ARM Assembly Language Tools v17.9.0.STS User's Guide (Rev. T) 2017年 9月 30日
ユーザー・ガイド ARM Optimizing C/C++ Compiler v17.9.0.STS User's Guide (Rev. Q) 2017年 9月 30日
ユーザー・ガイド ARM Assembly Language Tools v17.6.0.STS User's Guide (Rev. S) 2017年 6月 21日
ユーザー・ガイド ARM Optimizing C/C++ Compiler v17.6.0.STS User's Guide (Rev. P) 2017年 6月 21日
ユーザー・ガイド AM1808/AM1810 ARM Microprocessor Technical Reference Manual (Rev. C) 2016年 9月 12日
ユーザー・ガイド ARM Assembly Language Tools v16.9.0.LTS User's Guide (Rev. P) 2016年 4月 30日
ユーザー・ガイド ARM Optimizing C/C++ Compiler v16.9.0.LTS User's Guide (Rev. M) 2016年 4月 30日
技術記事 Spring has sprung. A sale has sprung. PDF | HTML 2016年 4月 4日
ユーザー・ガイド ARM Assembly Language Tools v5.2 User's Guide (Rev. M) 2014年 11月 5日
ユーザー・ガイド ARM Optimizing C/C++ Compiler v5.2 User's Guide (Rev. J) 2014年 11月 5日
アプリケーション・ノート AM18xx Pin Multiplexing Utility (Rev. A) 2011年 12月 6日
アプリケーション・ノート Powering the AM1806, AM1808, and AM1810 with the TPS650061 2011年 9月 6日
アプリケーション・ノート High-Vin, High-Efficiency Power Solution Using DC/DC Converter With DVFS (Rev. C) 2011年 8月 29日
アプリケーション・ノート Medium Integrated Power Solution Using a Dual DC/DC Converter and an LDO (Rev. B) 2011年 8月 29日
アプリケーション・ノート Powering OMAP-L132/L138, C6742/4/6, and AM18x with TPS65070 (Rev. B) 2011年 8月 29日
アプリケーション・ノート Simple Power Solution Using LDOs (Rev. B) 2011年 8月 29日
アプリケーション・ノート AM18x power consumption summary 2010年 8月 30日
アプリケーション・ノート High-Efficiency Power Solution Using DC/DC Converters With DVFS (Rev. A) 2010年 5月 5日
アプリケーション・ノート High-Integration, High-Efficiency Power Solution Using DC/DC Converters w/DVFS (Rev. A) 2010年 5月 5日
アプリケーション・ノート Getting Started With the AM18x EVM or eXperimenter’s Kit 2010年 3月 30日
アプリケーション・ノート TMS320C6748/46/42 & OMAP-L132/L138 USB Downstream Host Compliance Testing 2009年 8月 17日
アプリケーション・ノート TMS320C6748/46/42 & OMAP-L1x8 USB Upstream Device Compliance Testing 2009年 8月 17日
アプリケーション・ノート TMS320C674x/OMAP-L1x USB Compliance Checklist 2009年 3月 12日
アプリケーション・ノート Understanding TI's PCB Routing Rule-Based DDR Timing Specification (Rev. A) 2008年 7月 17日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

デバッグ・プローブ

TMDSEMU200-U — XDS200 USB デバッグ プローブ

XDS200 は、TI の組込みデバイスのデバッグに使用するデバッグ プローブ (エミュレータ) です。大半のデバイスでは、より新しく低コストな XDS110 (www.ti.com/tool/TMDSEMU110-U) の使用が推奨されます。XDS200 は、単一のポッドで IEEE1149.1、IEEE1149.7、SWD などの幅広い規格をサポートします。すべての XDS デバッグ プローブは、ETB (Embedded Trace Buffer、組込みトレース バッファ) 搭載のすべての Arm® と DSP プロセッサに対し、コア トレースとシステム トレースをサポートしています。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-U — XDS560™ ソフトウェア v2 システム・トレース USB デバッグ・プローブ

XDS560v2 は、XDS560™ ファミリのデバッグ・プローブの中で最高の性能を達成し、従来の JTAG 規格 (IEEE1149.1) と cJTAG (IEEE1149.7) の両方をサポートしています。シリアル・ワイヤ・デバッグ (SWD) をサポートしていないことに注意してください。

すべての XDS デバッグ・プローブは、組み込みトレース・バッファ (ETB) を搭載しているすべての ARM プロセッサと DSP プロセッサで、コア・トレースとシステム・トレースをサポートしています。ピン経由でコア・トレースを実行する場合、XDS560v2 PRO TRACE が必要です。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 システム・トレース USB およびイーサネット

The XDS560v2 System Trace is the first model of the XDS560v2 family of high-performance debug probes (emulators) for TI processors. The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).

The (...)

ソフトウェア開発キット (SDK)

LINUXEZSDK-SITARA — Linux EZ ソフトウェア開発キット(EZSDK)、Sitara™ ARM® マイクロプロセッサ用

注:AM387x 用 SDK は準備中です

The Linux EZ Software Development Kit (EZ SDK) provides Sitara™ ARM® Cortex™-A8 and ARM9™ developers an easy set up and quick out-of-box experience that is specific to and highlights the features of TI's ARM microprocessors. Launching demos, benchmarks and (...)

ソフトウェア開発キット (SDK)

PRU-SWPKG プログラマブル・リアルタイム・ユニット(PRU: Programmable Real-time Unit)ソフトウェア・サポート・パッケージ

The PRU Software Support Package is an add-on package that provides a framework and examples for developing software for the Programmable Real-time Unit sub-system and Industrial Communication Sub-System (PRU-ICSS) in the supported TI processors.  The PRU-ICSS achieves deterministic, real-time (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
マルチメディア / 産業用ネットワーク SoC
  • AM1802 Sitara プロセッサ:Arm9、LPDDR、DDR2、イーサネット
  • AM1806 Sitara プロセッサ:Arm9、LPDDR、DDR2、ディスプレイ
  • AM1808 Sitara プロセッサ:Arm9、LPDDR、DDR2、ディスプレイ、イーサネット
  • AM1810 Sitara プロセッサ:Arm9、LPDDR、DDR2、ディスプレイ、イーサネット、PROFIBUS
  • AM4377 Sitara プロセッサ:Arm Cortex-A9、PRU-ICSS、EtherCAT
  • AM4378 Sitara プロセッサ:Arm Cortex-A9、PRU-ICSS、3D グラフィックス
ソフトウェア
ソフトウェア開発キット (SDK)
  • PRU-SWPKG プログラマブル・リアルタイム・ユニット(PRU: Programmable Real-time Unit)ソフトウェア・サポート・パッケージ
ダウンロードオプション
ドライバまたはライブラリ

STARTERWARE-SITARA — StarterWare for ARM® based TI processors

StarterWare provides C-based no-OS platform support for TI's ARM9™ and ARM® Cortex™ A8 based devices. StarterWare provides device abstraction layer libraries, peripheral programming examples such as Ethernet, graphics and USB, and board level example applications. StarterWare can be (...)
IDE (統合開発環境)、コンパイラ、またはデバッガ

CCSTUDIO Code Composer Studio 統合開発環境(IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.

(...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

こちらの設計リソースは、このカテゴリに属する製品の大半をサポートしています。

サポート状況を確認するには、製品の詳細ページをご覧ください。

開始 ダウンロードオプション
オペレーティング・システム (OS)

MG-3P-NUCLEUS-RTOS — Mentor Graphics Nucleus RTOS

ソフトウェア主導のパワー・マネージメントは、バッテリ動作または電力枠の少ない組込みシステムにとって不可欠です。Nucleus RTOS の一部としてパワー・マネージメント・フレームワークを搭載した、人気のある TI デバイスを採用すると、最新の省電力機能を組み込み分野の開発で活用できます。デベロッパーの皆様が、ハードウェアに依存しない抽象化 API を使用してアプリケーションの要件を指定すると、電力モードを意識する必要のある部品を Nucleus が自動的に検出し、設計プロセスの簡素化、コード再利用の促進、開発期間の短縮を支援します。
シミュレーション・モデル

AM1808 ZCE BSDL Model

SPRM486.ZIP (8 KB) - BSDL Model
シミュレーション・モデル

AM1808 ZCE IBIS Model (Rev. A)

SPRM487A.ZIP (120 KB) - IBIS Model
シミュレーション・モデル

AM1808 ZWT BSDL Model

SPRM488.ZIP (8 KB) - BSDL Model
シミュレーション・モデル

AM1808 ZWT IBIS Model (Rev. A)

SPRM489A.ZIP (121 KB) - IBIS Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
NFBGA (ZCE) 361 Ultra Librarian
NFBGA (ZWT) 361 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ