BQ20Z40-R1
Impedance Track™ テクノロジー採用、SBS 1.1 準拠、バッテリ残量計
BQ20Z40-R1
- Next Generation Patented Impedance Track™ Technology Accurately
Measures Available Charge in Li-Ion and Li-Polymer Batteries- Better Than 1% Error Over the Lifetime of the Battery
- Supports the Smart Battery Specification SBS V1.1
- Flexible Configuration for 2-Series, 3-Series, and 4-Series
Cell Li-Ion and Li-Polymer Batteries - Powerful 8-Bit RISC CPU With Ultralow Power Modes
- Full Array of Programmable Protection Features
- Voltage, Current, and Temperature
- Complies with JEITA Guidelines
- Added Flexibility to Handle More Complex Charging Profiles
- Lifetime Data Logging
- Supports SHA-1 Authentication
- Available in 20-Pin TSSOP (PW) and 32-Pin QFN (RSM) Packages
- APPLICATIONS
- Notebook PCs
- Medical and Test Equipment
- Portable Instrumentation
Impedance Track is a trademark of Texas Instruments.
The bq20z40-R1 SBS-compliant gas gauge and protection IC, incorporating patented Impedance Track™ technology, is designed for battery-pack or in-system installation. The bq20z40-R1 measures and maintains an accurate record of available charge in Li-Ion or Li-Polymer batteries using its integrated high-performance analog peripherals. Thebq20z40-R1 monitors capacity change, battery impedance, open-circuit voltage, and other critical parameters of the battery pack, and reports the information to the system host controller over a serial-communication bus. It is designed to work with the bq29330 analog front-end (AFE) protection IC to maximize functionality and safety, while minimizing external component count and cost in smart battery circuits.
The Impedance Track™ technology continuously analyzes the battery impedance, resulting in superior gas-gauging accuracy. This enables the remaining capacity to be calculated with discharge rate, temperature, and cell aging, which are all accounted for during each stage of every cycle.
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | SBS 1.1-COMPLIANT GAS GAUGE ENABLED WITH IMPEDANCE TRACK™ データシート (Rev. A) | 2011年 3月 24日 |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点