製品詳細

Rating Catalog Number of series cells 1 Cell chemistry Lithium Phosphate/LiFePO4 Charge current (max) (A) 1 Features IC thermal regulation, Input OVP Vin (min) (V) 3.75 Vin (max) (V) 10.2 Absolute max Vin (max) (V) 30 Control topology Linear Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 3.5 Control interface Standalone (RC-Settable) Operating temperature range (°C) -40 to 85
Rating Catalog Number of series cells 1 Cell chemistry Lithium Phosphate/LiFePO4 Charge current (max) (A) 1 Features IC thermal regulation, Input OVP Vin (min) (V) 3.75 Vin (max) (V) 10.2 Absolute max Vin (max) (V) 30 Control topology Linear Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 3.5 Control interface Standalone (RC-Settable) Operating temperature range (°C) -40 to 85
WSON (DQC) 10 6 mm² 3 x 2
  • Single Cell LiFePO4 Charging Algorithm
  • 30V Input Rating, With 10.5 V Overvoltage
    Protection (OVP)
  • 50mA Integrated Low Dropout Linear
    Regulator (LDO)
  • Programmable Charge Current Through
    ISET and EN Terminals
  • 7% Charge Current Regulation Accuracy
  • Thermal Regulation and Protection
  • Soft-Start Feature to Reduce Inrush Current
  • Battery NTC Monitoring
  • Charging Status Indication
  • Single Cell LiFePO4 Charging Algorithm
  • 30V Input Rating, With 10.5 V Overvoltage
    Protection (OVP)
  • 50mA Integrated Low Dropout Linear
    Regulator (LDO)
  • Programmable Charge Current Through
    ISET and EN Terminals
  • 7% Charge Current Regulation Accuracy
  • Thermal Regulation and Protection
  • Soft-Start Feature to Reduce Inrush Current
  • Battery NTC Monitoring
  • Charging Status Indication

The bq25071 is a highly integrated, linear, LiFePO4 battery charger targeted at space-limited portable applications. It accepts power from either a USB port or AC adapter and charges a single-cell LiFePO4 battery with up to 1 A of charge current. The 30 V input rating with 10.5 V input overvoltage protection supports low-cost unregulated adapters.

The bq25071 has a single power output that simultaneously charges the battery and powers the system. The input current is programmable from 100 mA up to 1 A using the ISET input or configurable for USB500. There is also a 4.9 V ±10% 50 mA LDO integrated into the IC for supplying low power external circuitry.

The LiFePO4 charging algorithm removes the current taper typically seen as part of the constant voltage mode control used in Li-Ion battery charge cycles which reduces charge time significantly. Instead, the battery is fast charged to the overcharge voltage and then allowed to relax to a lower float charge voltage threshold. The charger integrates the power stage with the charge current and voltage sense to achieve a high level of accuracy in the current and voltage regulation loops. An internal control loop monitors the IC junction temperature through the charge cycle and reduces the charge current if an internal temperature threshold is exceeded.

The bq25071 is a highly integrated, linear, LiFePO4 battery charger targeted at space-limited portable applications. It accepts power from either a USB port or AC adapter and charges a single-cell LiFePO4 battery with up to 1 A of charge current. The 30 V input rating with 10.5 V input overvoltage protection supports low-cost unregulated adapters.

The bq25071 has a single power output that simultaneously charges the battery and powers the system. The input current is programmable from 100 mA up to 1 A using the ISET input or configurable for USB500. There is also a 4.9 V ±10% 50 mA LDO integrated into the IC for supplying low power external circuitry.

The LiFePO4 charging algorithm removes the current taper typically seen as part of the constant voltage mode control used in Li-Ion battery charge cycles which reduces charge time significantly. Instead, the battery is fast charged to the overcharge voltage and then allowed to relax to a lower float charge voltage threshold. The charger integrates the power stage with the charge current and voltage sense to achieve a high level of accuracy in the current and voltage regulation loops. An internal control loop monitors the IC junction temperature through the charge cycle and reduces the charge current if an internal temperature threshold is exceeded.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート bq25071 1-A, Single-Input, Single-Cell LiFePO4 Linear Battery Charger with 50 mA LDO データシート PDF | HTML 2014年 7月 16日
技術記事 A complete low-voltage backup battery solution for eCall systems PDF | HTML 2016年 3月 5日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

リファレンス・デザイン

PMP9769 — 中間電圧の低い車載用 eCall 向け電源のリファレンス デザイン

このリファレンス デザインは、車載環境で使用する緊急通報(eCall)システム向けの包括的な電源ソリューションを示します。この回路に対して、自動車のバッテリ レールから直接電力を供給します。また、自動車のバッテリ レールが使用できない場合、eCall システムに電力を供給するバックアップ バッテリも管理します。このデザインは、eCall システムの不可欠な機能ブロックに電力を供給する 4 個の DC/DC コンバータに対して、利用可能な電圧レールをルーティングするパワー パス (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DQC) 10 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ