この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
BQ40Z50-R2 アクティブ Turbo Mode 2.0 サポート、1 ~ 4 個の直列リチウムイオン・バッテリ・パック・マネージャ SHA-1 authentication, TURBO mode 2.0, black box recorder, adaptive charging

製品詳細

Cell chemistry Li-Ion/Li-Polymer Number of series cells 2-4 Cells Communication interface SMBus Battery capacity (min) (mAh) 500 Battery capacity (max) (mAh) 32000 Implementation Pack External capacity indication None Features Impedance Track™ algorithm Operating temperature range (°C) -40 to 85 Rating Catalog
Cell chemistry Li-Ion/Li-Polymer Number of series cells 2-4 Cells Communication interface SMBus Battery capacity (min) (mAh) 500 Battery capacity (max) (mAh) 32000 Implementation Pack External capacity indication None Features Impedance Track™ algorithm Operating temperature range (°C) -40 to 85 Rating Catalog
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • Fully Integrated Gas Gauge and Analog Monitoring with Protection in a Single Package
  • 2-Series Cell Li-Ion or Li-Polymer Battery Packs
  • Flexible Memory Architecture with Integrated Flash Memory
  • Zero-Volt and Pre-Charge Mode
  • Full Array of Programmable Protection:
    • OV (Overvoltage)
    • UV (Undervoltage)
    • SC (Short Circuit)
    • OT (Overtemperature)
    • CIM (Cell Imbalance)
  • Accurate CEDV Gauging Algorithm with Self Discharge Compensation
  • High Accuracy Analog Interface with Two Independent ADCs:
    • High Resolution 16-Bit Integrator for Coulomb Counting
    • 16-Bit Delta-Sigma ADC with a 16-Channel Multiplexer for Voltage, Current, and Temperature
  • High Side Protection FET Drive
  • Fully Integrated Internal Clock Synthesizer with No External Components Required
  • Two-Wire SMBus v1.1 Compliant Communications
  • Reduced Power Modes (Typical Battery Pack Operating Range Conditions)
    • Low Power
    • Shutdown
  • 20-Pin TSSOP Package (RoHS-Compliant)
  • JEITA/Enhanced Charging
  • Supports SHA-1 Authentication Responder
  • APPLICATIONS
    • Tablet PCs
    • Slate PCs
    • Netbooks/Notebooks
    • Smartbooks

  • Fully Integrated Gas Gauge and Analog Monitoring with Protection in a Single Package
  • 2-Series Cell Li-Ion or Li-Polymer Battery Packs
  • Flexible Memory Architecture with Integrated Flash Memory
  • Zero-Volt and Pre-Charge Mode
  • Full Array of Programmable Protection:
    • OV (Overvoltage)
    • UV (Undervoltage)
    • SC (Short Circuit)
    • OT (Overtemperature)
    • CIM (Cell Imbalance)
  • Accurate CEDV Gauging Algorithm with Self Discharge Compensation
  • High Accuracy Analog Interface with Two Independent ADCs:
    • High Resolution 16-Bit Integrator for Coulomb Counting
    • 16-Bit Delta-Sigma ADC with a 16-Channel Multiplexer for Voltage, Current, and Temperature
  • High Side Protection FET Drive
  • Fully Integrated Internal Clock Synthesizer with No External Components Required
  • Two-Wire SMBus v1.1 Compliant Communications
  • Reduced Power Modes (Typical Battery Pack Operating Range Conditions)
    • Low Power
    • Shutdown
  • 20-Pin TSSOP Package (RoHS-Compliant)
  • JEITA/Enhanced Charging
  • Supports SHA-1 Authentication Responder
  • APPLICATIONS
    • Tablet PCs
    • Slate PCs
    • Netbooks/Notebooks
    • Smartbooks

The bq28400 device is a fully integrated gas gauge and analog monitoring management solution that provides protection and control for 2-series cell Li-Ion battery packs in a single TSSOP package.

Implementing the optimum balance of quick response analog hardware-based monitoring and control along with an integrated fast CPU provides the ideal pack-based or in-system Li-Ion battery solution. The bq28400 also provides flexible user programmable settings stored in flash memory for control of critical system parameters such as overcurrent, short circuit, under/overvoltage, and over/undertemperature conditions.

The bq28400 communicates with the system host via a two-wire SMBus 1.1 compatible interface, providing high-accuracy reporting and control of battery pack operation. The FET drive and TSSOP package enable a lower cost and small footprint solution along with a simple layout and routing on narrow pack PCBs.

The bq28400 device is a fully integrated gas gauge and analog monitoring management solution that provides protection and control for 2-series cell Li-Ion battery packs in a single TSSOP package.

Implementing the optimum balance of quick response analog hardware-based monitoring and control along with an integrated fast CPU provides the ideal pack-based or in-system Li-Ion battery solution. The bq28400 also provides flexible user programmable settings stored in flash memory for control of critical system parameters such as overcurrent, short circuit, under/overvoltage, and over/undertemperature conditions.

The bq28400 communicates with the system host via a two-wire SMBus 1.1 compatible interface, providing high-accuracy reporting and control of battery pack operation. The FET drive and TSSOP package enable a lower cost and small footprint solution along with a simple layout and routing on narrow pack PCBs.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート Tablet PC and Netbook 2-Series Cell Li-Ion Battery Gas Gauge and Protection データシート (Rev. A) 2010年 12月 22日
アプリケーション・ノート Wide-Vin Battery-Charger Using SMBus MSP430 MCUs and bq Fuel Gauges (Rev. B) PDF | HTML 2019年 7月 12日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
ユーザー・ガイド bq28400 INTEGRATED GAS GAUGE and BATTERY PROTECTION MANAGEMENT with SBS TRM 2011年 6月 28日
ユーザー・ガイド bq28400 EVM-001 SBS 1.1 Compliant 2011年 3月 1日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

アプリケーション・ソフトウェアとフレームワーク

GPCCEDV — CEDV 残量計向けの残量計パラメータ・カリキュレータ

Gauging Parameter Calculator (GPC:残量計パラメータ・カリキュレータ) は、算術演算とシミュレーション用のツールであり、バッテリ設計者が特定のバッテリ・プロファイルに一致する補償付き放電終止電圧 (CEDV:Compensated End of Discharge Voltage) の係数を求めるのに役立ちます。このツールは、広い温度範囲で残量計 IC 精度を向上します。

バッテリ・パックは、TI の CEDV (補償付き放電終止電圧) アルゴリズムをベースとする残量計を使用する必要があります。このツールは 3 組のログ・ファイルを受け入れます。TI の (...)

ユーザー ガイド: PDF
サポート・ソフトウェア

MathCAD CEDV Software

SLUC042.ZIP (1031 KB)
計算ツール

GAUGEPARCAL — 残量計(ゲージング)パラメータ・カリキュレータ

Gauging Parameter Calculator (GPC:残量計パラメータ・カリキュレータ) は、算術演算とシミュレーション用のツールであり、バッテリ設計者が特定のバッテリ・プロファイルに一致する補償付き放電終止電圧 (CEDV:Compensated End of Discharge Voltage) の係数を求めるのに役立ちます。このツールは、広い温度範囲で残量計 IC 精度を向上します。
ユーザー ガイド: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (PW) 20 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ