BQ79616H-Q1
- Qualified for automotive applications
- AEC-Q100 Qualified with the following results:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature range
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Functional Safety-Compliant
- Developed for functional safety applications
- Documentation to aid ISO 26262 system design
- Systematic capability up to ASIL D
- Hardware capability up to ASIL D
- +/- 1.5mV ADC accuracy
- Pin-package and software compatible device family:
- Stackable monitor 16S (BQ79616-Q1, BQ79616H-Q1, BQ79656-Q1) , 14S (BQ79614-Q1, BQ79654-Q1), and 12S (BQ79612-Q1, BQ79652-Q1)
- Standalone monitor 48 V system (BQ75614-Q1)
- Built-in redundancy path for voltage and temperature diagnostics
- Highly accurate cell voltage measurements within 128 µs for all cell channels
- Integrated post-ADC configurable digital low-pass filters
- Supports bus bar connection and measurement
- Built-in host-controlled hardware reset to emulate POR-like device reset
- Supports internal cell balancing
- Balancing current at 240 mA
- Built-in balancing thermal management with automatic pause and resume control
- Isolated differential daisy chain communication with optional ring architecture
- Embedded fault signal and heartbeat through communication line
- UART/SPI host interface/communication bridge device BQ79600-Q1
- Built-in SPI master
BQ79612-Q1, BQ79614-Q1, BQ79616-Q1 and BQ79616H-Q1 provide high-accuracy cell voltage measurements in less than 200 µs for 12S, 14S and 16S battery modules in high-voltage battery management systems in HEV/EV. The family of monitors offers different channel options in the same package type, providing pin-to-pin compatibility and supporting high reuse of the established software and hardware across any platform. The integrated front-end filters enable the system to implement with simple, low voltage rating, differential RC filters on the cell input channels. The integrated, post-ADC, low-pass filters enable filtered, DC-like, voltage measurements for better state of charge (SOC) calculation. This device supports autonomous internal cell balancing with temperature monitoring to auto-pause and resume balancing to avoid an overtemperature condition.
The inclusion of the isolated, bidirectional, daisy chain ports supports both capacitor- and transformer-based isolation, allowing the use of the most effective components for centralized or distribution architectures commonly found in the xEV powertrain system. This device also includes eight GPIOs or auxiliary inputs that can be used for external thermistor measurements.
Host communication to the BQ7961x-Q1 family of devices can be connected via the devices dedicated UART interface or through a communication bridge device, BQ79600. Additionally, an isolated, differential daisy-chain communication interface allows the host to communicate with the entire battery stack over a single interface. in the event of a communication line break, the daisy-chain communication interface is configurable to a ring architecture that allows the host to talk to devices at either end of the stack.
All references to the BQ79616-Q1 device also apply to the BQ79616H-Q1 device.
技術資料
| 種類 | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| * | データシート | BQ79616-Q1, BQ79616H-Q1, BQ79614-Q1, BQ79612-Q1Functional Safety-Compliant Automotive 16S/14S/12S Battery Monitor, Balancer and Integrated Hardware Protector データシート (Rev. E) | PDF | HTML | 2023年 11月 6日 |
設計および開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
BQ79616EVM-021 — BQ79616 プロテクタ内蔵、16S (16 個の直列) 高精度バッテリ モニタ バランサの評価基板
BQ79616評価基板(EVM)は、BQ79616-Q1の開発プラットフォームです。BQ79616-Q1は、6~16個のバッテリ セルの高精度なチャネル測定を提供します。デイジーチェーン通信ポートを搭載したBQ79616-Q1は、積み重ねが可能(最大35台)で、電動自動車の駆動系バッテリ パックに見られる大規模なスタック構成をサポートします。
BQ7961X-AUTOSAR-CDD — BQ7961x Autosar complex device driver software
サポート対象の製品とハードウェア
製品
バッテリ・モニタとバランサ
- BQ79616-Q1 — ASIL-D 準拠、16S 車載高精度バッテリ モニタ、バランサ、統合型プロテクタ
- BQ79614-Q1 — 車載、14S、高精度バッテリ モニタ、バランサ、統合型プロテクタ、ASIL-D 準拠
- BQ79612-Q1 — 車載対応、ASIL-D 準拠、12S (12 個の直列)、高精度バッテリ モニタ、バランサ、統合型プロテクタ
- BQ79616H-Q1 — 車載、ASIL-D 準拠、16S (16 個の直列)、高精度バッテリ モニタ、バランサ、統合型プロテクタ
- BQ79616 — スタック インターフェイス搭載、16S (16 個の直列)、高精度バッテリ モニタ、バランサ、統合型プロテクタ
- BQ79631-Q1 — 車載、電圧と電流と絶縁抵抗のセンシング機能搭載、高電圧バッテリ パック モニタ
BQ7X61X-Q1-EVALUATION — BQ7x61x-Q1 evaluation files
サポート対象の製品とハードウェア
製品
バッテリ・モニタとバランサ
- BQ75614-Q1 — 車載、ASIL-D 準拠、16S (16 個の直列)、高精度バッテリ モニタ、バランサ、統合型プロテクタ
- BQ79616 — スタック インターフェイス搭載、16S (16 個の直列)、高精度バッテリ モニタ、バランサ、統合型プロテクタ
- BQ79616-Q1 — ASIL-D 準拠、16S 車載高精度バッテリ モニタ、バランサ、統合型プロテクタ
- BQ79616H-Q1 — 車載、ASIL-D 準拠、16S (16 個の直列)、高精度バッテリ モニタ、バランサ、統合型プロテクタ
- BQ79612-Q1 — 車載対応、ASIL-D 準拠、12S (12 個の直列)、高精度バッテリ モニタ、バランサ、統合型プロテクタ
- BQ79614-Q1 — 車載、14S、高精度バッテリ モニタ、バランサ、統合型プロテクタ、ASIL-D 準拠
BQ7X61X-Q1-FMEDA — BQ7x61x-Q1 FMEDA files
サポート対象の製品とハードウェア
製品
バッテリ・モニタとバランサ
- BQ75614-Q1 — 車載、ASIL-D 準拠、16S (16 個の直列)、高精度バッテリ モニタ、バランサ、統合型プロテクタ
- BQ79616 — スタック インターフェイス搭載、16S (16 個の直列)、高精度バッテリ モニタ、バランサ、統合型プロテクタ
- BQ79616-Q1 — ASIL-D 準拠、16S 車載高精度バッテリ モニタ、バランサ、統合型プロテクタ
- BQ79616H-Q1 — 車載、ASIL-D 準拠、16S (16 個の直列)、高精度バッテリ モニタ、バランサ、統合型プロテクタ
- BQ79614-Q1 — 車載、14S、高精度バッテリ モニタ、バランサ、統合型プロテクタ、ASIL-D 準拠
- BQ79612-Q1 — 車載対応、ASIL-D 準拠、12S (12 個の直列)、高精度バッテリ モニタ、バランサ、統合型プロテクタ
- BQ79631-Q1 — 車載、電圧と電流と絶縁抵抗のセンシング機能搭載、高電圧バッテリ パック モニタ
BQ7X61X-Q1-FUNCTIONAL-SAFETY-DOCS — BQ7x61x-Q1 functional safety documents
サポート対象の製品とハードウェア
製品
バッテリ・モニタとバランサ
- BQ75614-Q1 — 車載、ASIL-D 準拠、16S (16 個の直列)、高精度バッテリ モニタ、バランサ、統合型プロテクタ
- BQ79616-Q1 — ASIL-D 準拠、16S 車載高精度バッテリ モニタ、バランサ、統合型プロテクタ
- BQ79614-Q1 — 車載、14S、高精度バッテリ モニタ、バランサ、統合型プロテクタ、ASIL-D 準拠
- BQ79612-Q1 — 車載対応、ASIL-D 準拠、12S (12 個の直列)、高精度バッテリ モニタ、バランサ、統合型プロテクタ
- BQ79616H-Q1 — 車載、ASIL-D 準拠、16S (16 個の直列)、高精度バッテリ モニタ、バランサ、統合型プロテクタ
- BQ79631-Q1 — 車載、電圧と電流と絶縁抵抗のセンシング機能搭載、高電圧バッテリ パック モニタ
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| HTQFP (PAP) | 64 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用原材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブの拠点
- 組み立てを実施した拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。