狭帯域とマルチチャネルの各アプリケーション向け、シングルチップ、低消費電力、低コスト、CMOS FSK/GFSK/ASK/00K RF トランスミッタ

製品詳細

Protocols Proprietary Modulation scheme 2(G)FSK, ASK, OOK Frequency bands 402-470, 804-940 Type Transmitter TX power (max) (dBm) 10 Data rate (max) (Mbps) 0.1536 Rating Catalog Operating temperature range (°C) -40 to 85 Edge AI enabled No
Protocols Proprietary Modulation scheme 2(G)FSK, ASK, OOK Frequency bands 402-470, 804-940 Type Transmitter TX power (max) (dBm) 10 Data rate (max) (Mbps) 0.1536 Rating Catalog Operating temperature range (°C) -40 to 85 Edge AI enabled No
VQFN (RGW) 20 25 mm² 5 x 5 VQFN (RSQ) 20 25 mm² 5 x 5
  • True single chip UHF RF transmitter
  • Frequency range 402 - 470 MHz and 804 - 940 MHz
  • Programmable output power
  • Low supply voltage (2.3 to 3.6 V)
  • Very few external components required
  • Small size (QFN 20 package)
  • Pb-free package
  • Data rate up to 153.6 kBaud
  • OOK, FSK and GFSK data modulation
  • Fully on-chip VCO
  • Programmable frequency makes crystal temperature drift compensation
    possible without TCXO
  • Suitable for frequency hopping systems
  • Suited for systems targeting compliance with EN 300 220, FCC
    CFR47 part 15 and ARIB STD T-67
  • Development kit available
  • Easy-to-use software for generating the CC1070 configuration data
  • Applications
    • Narrowband low power UHF wireless data transmitters
    • 402 / 424 / 426 / 429 / 433 / 447 / 449 / 469 / 868
      and 915 MHz ISM/SRD band systems
    • TPMS – Tire Pressure Monitoring Systems
    • AMR – Automatic Meter Reading
    • Wireless alarm and security systems
    • Home automation
    • Low power telemetry

  • True single chip UHF RF transmitter
  • Frequency range 402 - 470 MHz and 804 - 940 MHz
  • Programmable output power
  • Low supply voltage (2.3 to 3.6 V)
  • Very few external components required
  • Small size (QFN 20 package)
  • Pb-free package
  • Data rate up to 153.6 kBaud
  • OOK, FSK and GFSK data modulation
  • Fully on-chip VCO
  • Programmable frequency makes crystal temperature drift compensation
    possible without TCXO
  • Suitable for frequency hopping systems
  • Suited for systems targeting compliance with EN 300 220, FCC
    CFR47 part 15 and ARIB STD T-67
  • Development kit available
  • Easy-to-use software for generating the CC1070 configuration data
  • Applications
    • Narrowband low power UHF wireless data transmitters
    • 402 / 424 / 426 / 429 / 433 / 447 / 449 / 469 / 868
      and 915 MHz ISM/SRD band systems
    • TPMS – Tire Pressure Monitoring Systems
    • AMR – Automatic Meter Reading
    • Wireless alarm and security systems
    • Home automation
    • Low power telemetry

CC1070 is a true single-chip UHF transmitter designed for very low power and very low voltage wireless applications. The circuit is mainly intended for the ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency bands at 402, 424, 426, 429, 433, 447, 449, 469, 868 and 915 MHz, but can easily be programmed for multi-channel operation at other frequencies in the 402 - 470 and 804 - 940 MHz range.

The CC1070 is especially suited for narrowband systems with channel spacings of 12.5 or 25 kHz complying with ARIB STD T-67 and EN 300 220.

The CC1070 main operating parameters can be programmed via a serial bus, thus making CC1070 a very flexible and easy to use transmitter. In a typical application CC1070 will be used together with a microcontroller and a few external passive components.

CC1070 is a true single-chip UHF transmitter designed for very low power and very low voltage wireless applications. The circuit is mainly intended for the ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency bands at 402, 424, 426, 429, 433, 447, 449, 469, 868 and 915 MHz, but can easily be programmed for multi-channel operation at other frequencies in the 402 - 470 and 804 - 940 MHz range.

The CC1070 is especially suited for narrowband systems with channel spacings of 12.5 or 25 kHz complying with ARIB STD T-67 and EN 300 220.

The CC1070 main operating parameters can be programmed via a serial bus, thus making CC1070 a very flexible and easy to use transmitter. In a typical application CC1070 will be used together with a microcontroller and a few external passive components.

ダウンロード

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート Single-Chip Low Power RF Transmitter for Narrowband Systems データシート (Rev. A) 2010年 1月 6日
* 放射線と信頼性レポート CC1070 Reliability Report 2006年 4月 28日
* エラッタ CC1070 Errata Notes 2006年 1月 31日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点