DRV8802-Q1

アクティブ

車載、電流レギュレーション機能搭載、47V、1.6A、デュアル H ブリッジ・モーター・ドライバ

製品詳細

Number of full bridges 2 Vs (min) (V) 8.2 Vs ABS (max) (V) 47 Peak output current (A) 1.8 RDS(ON) (HS + LS) (mΩ) 1280 Sleep current (µA) 10 Control mode PH/EN Control interface Hardware (GPIO) Features Current Regulation Rating Automotive Operating temperature range (°C) -40 to 125
Number of full bridges 2 Vs (min) (V) 8.2 Vs ABS (max) (V) 47 Peak output current (A) 1.8 RDS(ON) (HS + LS) (mΩ) 1280 Sleep current (µA) 10 Control mode PH/EN Control interface Hardware (GPIO) Features Current Regulation Rating Automotive Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Dual H-Bridge Current-Control Motor Driver
    • Drives Two DC Motors
    • Brake Mode
    • Two-Bit Winding Current Control Allows Up to
      4 Current Levels
    • Low MOSFET On-Resistance
  • 1.6-A Maximum Drive Current at 24 V, 25°C
  • Built-In 3.3-V Reference Output
  • Industry Standard Parallel Digital Control
    Interface
  • 8-V to 45-V Operating Supply Voltage Range
  • Thermally Enhanced Surface Mount Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Dual H-Bridge Current-Control Motor Driver
    • Drives Two DC Motors
    • Brake Mode
    • Two-Bit Winding Current Control Allows Up to
      4 Current Levels
    • Low MOSFET On-Resistance
  • 1.6-A Maximum Drive Current at 24 V, 25°C
  • Built-In 3.3-V Reference Output
  • Industry Standard Parallel Digital Control
    Interface
  • 8-V to 45-V Operating Supply Voltage Range
  • Thermally Enhanced Surface Mount Package

The DRV8802-Q1 device provides an integrated motor driver solution for automotive applications. The device has two H-bridge drivers, and is intended to drive DC motors. The output driver block for each consists of N-channel power MOSFET’s configured as H-bridges to drive the motor windings. The DRV8802-Q1 device can supply up to 1.6-A peak or 1.1-A RMS output current (with proper heatsinking at 24 V and 25°C) per H-bridge.

A simple parallel digital control interface is compatible with industry-standard devices. Decay mode is programmable to allow braking or coasting of the motor when disabled.

Internal shutdown functions are provided for over current protection, short circuit protection, under voltage lockout and overtemperature.

The DRV8802-Q1 device is available in a 28-pin HTSSOP package with PowerPAD (Eco-friendly: RoHS & no Sb/Br).

The DRV8802-Q1 device provides an integrated motor driver solution for automotive applications. The device has two H-bridge drivers, and is intended to drive DC motors. The output driver block for each consists of N-channel power MOSFET’s configured as H-bridges to drive the motor windings. The DRV8802-Q1 device can supply up to 1.6-A peak or 1.1-A RMS output current (with proper heatsinking at 24 V and 25°C) per H-bridge.

A simple parallel digital control interface is compatible with industry-standard devices. Decay mode is programmable to allow braking or coasting of the motor when disabled.

Internal shutdown functions are provided for over current protection, short circuit protection, under voltage lockout and overtemperature.

The DRV8802-Q1 device is available in a 28-pin HTSSOP package with PowerPAD (Eco-friendly: RoHS & no Sb/Br).

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート DRV8802-Q1 Automotive DC Motor-Driver IC データシート (Rev. A) PDF | HTML 2014年 6月 20日
アプリケーション・ノート モーター・ドライバ向け基板レイアウト事例 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2021年 10月 14日
アプリケーション・ノート Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) PDF | HTML 2021年 1月 19日
アプリケーション・ノート Protecting Automotive Motor Drive Systems from Reverse Polarity Conditions (Rev. A) 2019年 2月 19日
アプリケーション・ノート PowerPAD™ Thermally Enhanced Package (Rev. H) 2018年 7月 6日
技術記事 Putting innovation in the driver's seat. What technologies are most important to m PDF | HTML 2017年 4月 27日
アプリケーション概要 PowerPAD™ Made Easy (Rev. B) 2004年 5月 12日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

リファレンス・デザイン

TIDA-01357 — 車載 HVAC(エアコン)の複数フラップ・アクチュエータ / ダンパ DC モーター・ドライバのリファレンス・デザイン

TIDA-01357 リファレンス・デザインは、車載の HVAC(空調)フラップ・アクチュエータやダンパーを複数取り扱うための DC モーター制御ソリューションを実現します。このデザインは、6 個のフラップ・アクチュエータ / ダンパーを対象とするコスト効率の優れたモーター・ドライバ・ソリューションを示しており、6 台のモーターを同時に駆動し、各モーターに最大 0.4A の出力電流を供給することができます。このリファレンス・デザインは、逆極性バッテリ保護やロード・ダンプ保護を実装すると同時に、小型ソリューション・サイズと低静止時電流を維持しています。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (PWP) 28 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ