DRV8805

アクティブ

STEP/DIR 制御機能搭載、60V、2.3A、クワッド、ローサイド モーター ドライバ

製品詳細

Vs ABS (max) (V) 43 Vs (min) (V) 8.2 Peak output current (A) 2.3 Control mode STEP/DIR Control interface Hardware (GPIO) Full-scale current (A) 1.5 RDS(ON) (HS + LS) (mΩ) 500 Microstepping levels 2 Rating Catalog Operating temperature range (°C) -40 to 125
Vs ABS (max) (V) 43 Vs (min) (V) 8.2 Peak output current (A) 2.3 Control mode STEP/DIR Control interface Hardware (GPIO) Full-scale current (A) 1.5 RDS(ON) (HS + LS) (mΩ) 500 Microstepping levels 2 Rating Catalog Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 16 32 mm² 5 x 6.4 SOIC (DW) 20 131.84 mm² 12.8 x 10.3
  • 4-Channel Protected Low-Side Driver
    • Four NMOS FETs With Overcurrent Protection
    • Integrated Inductive Clamp Diodes
  • Indexer/Translator for Unipolar Stepper Motors
    • Simple Step/Direction Interface
    • Three Step Modes (2-Phase Full-Step, 1-2-
      Phase Half-Step, 1-Phase Wave Drive)
  • DW Package: 1.5-A (Single Channel On) /
    800-mA (Four Channels On) Maximum Drive
    Current per Channel (at 25°C)
  • PWP Package: 2-A (Single Channel On) /
    1-A (Four Channels On) Maximum Drive Current
    per Channel (at 25°C, With Proper PCB
    Heatsinking)
  • 8.2-V to 60-V Operating Supply Voltage Range
  • Thermally Enhanced Surface Mount Package
  • 4-Channel Protected Low-Side Driver
    • Four NMOS FETs With Overcurrent Protection
    • Integrated Inductive Clamp Diodes
  • Indexer/Translator for Unipolar Stepper Motors
    • Simple Step/Direction Interface
    • Three Step Modes (2-Phase Full-Step, 1-2-
      Phase Half-Step, 1-Phase Wave Drive)
  • DW Package: 1.5-A (Single Channel On) /
    800-mA (Four Channels On) Maximum Drive
    Current per Channel (at 25°C)
  • PWP Package: 2-A (Single Channel On) /
    1-A (Four Channels On) Maximum Drive Current
    per Channel (at 25°C, With Proper PCB
    Heatsinking)
  • 8.2-V to 60-V Operating Supply Voltage Range
  • Thermally Enhanced Surface Mount Package

The DRV8805 provides an integrated solution for driving unipolar stepper motors. It includes four low-side drivers with overcurrent protection and provides built-in diodes to clamp turnoff transients generated by the motor windings.

Indexer logic to control a unipolar stepper motor using a simple step/direction interface is also integrated. Three stepping modes are supported: 2 phase (full-step), 1-2 phase (half-step), and 1-phase (wave drive).

In the SOIC (DW) package, the DRV8805 can supply up to 1.5-A (one channel on) or 800-mA (all channels on) continuous output current per channel, at 25°C. In the HTSSOP (PWP) package, it can supply up to 2-A (one channel on) or 1-A (four channels on) continuous output current per channel, at 25°C with proper PCB heatsinking.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, under voltage lockout, and overtemperature, and faults are indicated by a fault output pin.

The DRV8805 is available in a 20-pin thermally-enhanced SOIC package and a 16-pin HTSSOP package (Eco-friendly: RoHS & no Sb/Br).

The DRV8805 provides an integrated solution for driving unipolar stepper motors. It includes four low-side drivers with overcurrent protection and provides built-in diodes to clamp turnoff transients generated by the motor windings.

Indexer logic to control a unipolar stepper motor using a simple step/direction interface is also integrated. Three stepping modes are supported: 2 phase (full-step), 1-2 phase (half-step), and 1-phase (wave drive).

In the SOIC (DW) package, the DRV8805 can supply up to 1.5-A (one channel on) or 800-mA (all channels on) continuous output current per channel, at 25°C. In the HTSSOP (PWP) package, it can supply up to 2-A (one channel on) or 1-A (four channels on) continuous output current per channel, at 25°C with proper PCB heatsinking.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, under voltage lockout, and overtemperature, and faults are indicated by a fault output pin.

The DRV8805 is available in a 20-pin thermally-enhanced SOIC package and a 16-pin HTSSOP package (Eco-friendly: RoHS & no Sb/Br).

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
11 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート DRV8805 Unipolar Stepper Motor Driver IC データシート (Rev. D) PDF | HTML 2014年 10月 24日
アプリケーション・ノート Understanding Motor Driver Current Ratings (Rev. A) PDF | HTML 2024年 7月 5日
アプリケーション・ノート Using DRV to Drive Solenoids (Rev. A) PDF | HTML 2022年 4月 24日
アプリケーション・ノート How to Drive Unipolar Stepper Motor with the DRV8xxx PDF | HTML 2021年 12月 3日
アプリケーション・ノート モーター・ドライバ向け基板レイアウト事例 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2021年 10月 14日
アプリケーション・ノート Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML 2021年 7月 22日
技術記事 Drive unipolar stepper motors as bipolar stepper motors with a simple wiring recon PDF | HTML 2020年 4月 9日
アプリケーション・ノート PowerPAD™ Thermally Enhanced Package (Rev. H) 2018年 7月 6日
EVM ユーザー ガイド (英語) DRV8803-04-05-06 EVM GUI (Rev. B) 2017年 4月 26日
その他の技術資料 TM4C123x Stepper Motor Control Product Summary 2015年 7月 6日
アプリケーション概要 PowerPAD™ Made Easy (Rev. B) 2004年 5月 12日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DRV8805EVM — DRV8805 評価モジュール

The DRV8805 evaluation module consists of a quad low-side motor driver with built-in indexer control interface that can be used to drive a unipolar stepper motor in full-step, half-step or wave mode. With the DRV8805EVM, designers can quickly and easily evaluate the performance of DRV8805 motor (...)

ユーザー ガイド: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (PWP) 16 Ultra Librarian
SOIC (DW) 20 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ