DRV8835

アクティブ

12V、1.5A、デュアル、H ブリッジ モーター ドライバ

製品詳細

Number of full bridges 2 Vs (min) (V) 2 Vs ABS (max) (V) 12 Peak output current (A) 1.6 RDS(ON) (HS + LS) (mΩ) 305 Sleep current (µA) 0.01 Control mode PH/EN, PWM Control interface Hardware (GPIO) Topology Integrated FET, Multichannel Rating Catalog Operating temperature range (°C) -40 to 85
Number of full bridges 2 Vs (min) (V) 2 Vs ABS (max) (V) 12 Peak output current (A) 1.6 RDS(ON) (HS + LS) (mΩ) 305 Sleep current (µA) 0.01 Control mode PH/EN, PWM Control interface Hardware (GPIO) Topology Integrated FET, Multichannel Rating Catalog Operating temperature range (°C) -40 to 85
WSON (DSS) 12 6 mm² 3 x 2
  • Dual-H-Bridge Motor Driver
    • Capable of Driving Two DC Motors or One Stepper Motor
    • Low-MOSFET ON-Resistance:
      HS + LS 305 mΩ
  • 1.5-A Maximum Drive Current Per H-Bridge
  • Configure Bridges Parallel for 3-A Drive Current
  • Separate Motor and Logic-Supply Pins:
    • 0-V to 11-V Motor-Operating Supply-Voltage
    • 2-V to 7-V Logic Supply-Voltage
  • Separate Logic and Motor Power Supply Pins
  • Flexible PWM or PHASE/ENABLE Interface
  • Low-Power Sleep Mode With 95-nA Maximum Supply Current
  • Tiny 2.00-mm × 3.00-mm WSON Package

All trademarks are the property of their respective owners.

  • Dual-H-Bridge Motor Driver
    • Capable of Driving Two DC Motors or One Stepper Motor
    • Low-MOSFET ON-Resistance:
      HS + LS 305 mΩ
  • 1.5-A Maximum Drive Current Per H-Bridge
  • Configure Bridges Parallel for 3-A Drive Current
  • Separate Motor and Logic-Supply Pins:
    • 0-V to 11-V Motor-Operating Supply-Voltage
    • 2-V to 7-V Logic Supply-Voltage
  • Separate Logic and Motor Power Supply Pins
  • Flexible PWM or PHASE/ENABLE Interface
  • Low-Power Sleep Mode With 95-nA Maximum Supply Current
  • Tiny 2.00-mm × 3.00-mm WSON Package

All trademarks are the property of their respective owners.

The DRV8835 provides an integrated motor driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered motion control applications. The device has two H-bridge drivers, and drives two DC motors or one stepper motor, as well as other devices like solenoids. The output driver block for each consists of N-channel power MOSFETs configured as an H-bridge to drive the motor winding. An internal charge pump generates gate drive voltages.

The DRV8835 supplies up to 1.5-A of output current per H-bridge and operates on a motor power supply voltage from 0 V to 11 V, and a device power supply voltage of 2 V to 7 V.

PHASE/ENABLE and IN/IN interfaces are compatible with industry-standard devices.

Internal shutdown functions are provided for overcurrent protection, short circuit protection, undervoltage lockout, and overtemperature.

The DRV8835 is packaged in a tiny 12-pin WSON package (Eco-friendly: RoHS and no Sb/Br).

For all available packages, see the orderable addendum at the end of the data sheet.

The DRV8835 provides an integrated motor driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered motion control applications. The device has two H-bridge drivers, and drives two DC motors or one stepper motor, as well as other devices like solenoids. The output driver block for each consists of N-channel power MOSFETs configured as an H-bridge to drive the motor winding. An internal charge pump generates gate drive voltages.

The DRV8835 supplies up to 1.5-A of output current per H-bridge and operates on a motor power supply voltage from 0 V to 11 V, and a device power supply voltage of 2 V to 7 V.

PHASE/ENABLE and IN/IN interfaces are compatible with industry-standard devices.

Internal shutdown functions are provided for overcurrent protection, short circuit protection, undervoltage lockout, and overtemperature.

The DRV8835 is packaged in a tiny 12-pin WSON package (Eco-friendly: RoHS and no Sb/Br).

For all available packages, see the orderable addendum at the end of the data sheet.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
DRV8410 アクティブ 電流レギュレーション機能搭載、1.65V ~ 11V、2.5A、デュアル、H ブリッジ モーター ドライバ Newer Version

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
8 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート DRV8835 Dual Low-Voltage H-Bridge IC データシート (Rev. H) PDF | HTML 2016年 8月 9日
アプリケーション・ノート Understanding Motor Driver Current Ratings (Rev. A) PDF | HTML 2024年 7月 5日
アプリケーション・ノート モーター・ドライバ向け基板レイアウト事例 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2021年 10月 14日
アプリケーション・ノート Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML 2021年 7月 22日
ホワイト・ペーパー Extending Battery Life in Smart E-Locks (Rev. A) 2020年 6月 4日
技術記事 Using smart relay drivers for smart meters, part 2 PDF | HTML 2018年 12月 10日
その他の技術資料 TM4C123x Stepper Motor Control Product Summary 2015年 7月 6日
EVM ユーザー ガイド (英語) DRV8835, DRV8836 Evaluation Module 2012年 3月 26日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DRV8835EVM — DRV8835 評価モジュール

The DRV8835 evaluation module (EVM) demonstrates the capabilities and performance of the DRV8835 motor driver from Texas Instruments. User can control the DRV8835 with an external microcontroller via signal header connectors or use on-board switches for stand-alone operation.

ユーザー ガイド: PDF
サポート・ソフトウェア

SLVC420 Board Files: DRV8835 EVM and DRV8836 EVM

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
ブラシ付き DC (BDC) モーター ドライバ
  • DRV8835 12V、1.5A、デュアル、H ブリッジ モーター ドライバ
  • DRV8836 PHASE/ENABLE (位相ごとのイネーブル機能) 搭載、11V、1.5A、デュアル H ブリッジ モーター ドライバ
ハードウェア開発
評価ボード
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DSS) 12 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ