DRV8842-EP

アクティブ

PWM (パルス幅変調) 制御機能搭載、47V、5A、ブラシ付き DC モーター ドライバまたはハーフ バイポーラ ステッパ モーター ドライバ

製品詳細

Number of full bridges 1 Vs (min) (V) 8.2 Vs ABS (max) (V) 47 Peak output current (A) 6 RDS(ON) (HS + LS) (mΩ) 200 Sleep current (µA) 10 Control mode PWM Control interface Hardware (GPIO) Features Current Regulation Topology Integrated FET Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
Number of full bridges 1 Vs (min) (V) 8.2 Vs ABS (max) (V) 47 Peak output current (A) 6 RDS(ON) (HS + LS) (mΩ) 200 Sleep current (µA) 10 Control mode PWM Control interface Hardware (GPIO) Features Current Regulation Topology Integrated FET Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Single H-Bridge Current-Control Motor Driver
    • Drives One DC Motor, One Coil of a Stepper
      Motor, or Other Actuators
    • Five-Bit Winding Current Control Allows Up to
      32 Current Levels
    • Low MOSFET On-Resistance
  • 5-A Maximum Drive Current at 24 V, 25°C
  • Built-In 3.3-V Reference Output
  • Industry-Standard PWM Control Interface
  • 8.2-V to 45-V Operating Supply Voltage Range
  • Thermally Enhanced Surface Mount Package
  • Supports Defense, Aerospace, and Medical
    Applications
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • Available in Military (–55°C to 125°C)
      Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • Single H-Bridge Current-Control Motor Driver
    • Drives One DC Motor, One Coil of a Stepper
      Motor, or Other Actuators
    • Five-Bit Winding Current Control Allows Up to
      32 Current Levels
    • Low MOSFET On-Resistance
  • 5-A Maximum Drive Current at 24 V, 25°C
  • Built-In 3.3-V Reference Output
  • Industry-Standard PWM Control Interface
  • 8.2-V to 45-V Operating Supply Voltage Range
  • Thermally Enhanced Surface Mount Package
  • Supports Defense, Aerospace, and Medical
    Applications
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • Available in Military (–55°C to 125°C)
      Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

The DRV8842-EP provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has one H-bridge driver, and is intended to drive one DC motor, one coil of a stepper motor, or other loads. The output driver block consists of N-channel power MOSFETs configured as an H-bridge. The DRV8842-EP can supply up to 5-A peak or 3.5-A RMS output current (with proper heatsinking at 24 V and 25°C).

Separate inputs to independently control each half of the H-bridge are provided.

Internal shutdown functions are provided for overcurrent protection, short circuit protection, undervoltage lockout, and over-temperature.

The DRV8842-EP is available in a 28-pin HTSSOP package with PowerPAD (Eco-friendly: RoHS & no Sb/Br).

The DRV8842-EP provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has one H-bridge driver, and is intended to drive one DC motor, one coil of a stepper motor, or other loads. The output driver block consists of N-channel power MOSFETs configured as an H-bridge. The DRV8842-EP can supply up to 5-A peak or 3.5-A RMS output current (with proper heatsinking at 24 V and 25°C).

Separate inputs to independently control each half of the H-bridge are provided.

Internal shutdown functions are provided for overcurrent protection, short circuit protection, undervoltage lockout, and over-temperature.

The DRV8842-EP is available in a 28-pin HTSSOP package with PowerPAD (Eco-friendly: RoHS & no Sb/Br).

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート DRV8842-EP DC Motor Driver IC データシート PDF | HTML 2014年 7月 8日
* VID DRV8842-EP VID V6214615 2016年 6月 21日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DRV8842EVM — 評価モジュール、DRV8842 用

The DRV8842 evaluation module consists of a 5.0A, single H-bridge motor driver and a small number of external components that can drive a single brushed DC motor or two solenoids. The on-board MSP430 MCU plus software & GUI provide the necessary signaling and control. With the DRV8842EVM, designers (...)

ユーザー ガイド: PDF
サポート・ソフトウェア

SLVC362 Software: CPG005 - DRV88xx EVM

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (PWP) 28 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ