ホーム パワー マネージメント リニア レギュレータと低ドロップアウト (LDO) レギュレータ

LFC789D25

アクティブ

デュアル、リニア FET コントローラ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TPS7A89 アクティブ 2A、低ノイズ、高精度、デュアルチャネル、調整可能な超低ドロップアウト電圧レギュレータ Lower voltage

製品詳細

Rating Catalog Vin (max) (V) 16 Vin (min) (V) 9 Iout (max) (A) 3 Output options Adjustable Output, Dual output, Fixed Output Vout (max) (V) 2.5 Vout (min) (V) 2.5 Fixed output options (V) 2.5 Iq (typ) (mA) 2 Thermal resistance θJA (°C/W) 70 Load capacitance (min) (µF) 0 Regulated outputs (#) 2 Accuracy (%) 2 Operating temperature range (°C) 0 to 70
Rating Catalog Vin (max) (V) 16 Vin (min) (V) 9 Iout (max) (A) 3 Output options Adjustable Output, Dual output, Fixed Output Vout (max) (V) 2.5 Vout (min) (V) 2.5 Fixed output options (V) 2.5 Iq (typ) (mA) 2 Thermal resistance θJA (°C/W) 70 Load capacitance (min) (µF) 0 Regulated outputs (#) 2 Accuracy (%) 2 Operating temperature range (°C) 0 to 70
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Two Independent Controllers for Regulation of:
    • Fixed 2.5-V and an Adjustable Output
    • ±2% (Max) Regulation Across Temperature and Load (1 mA to 3 A)
  • Adjustable Output Can Be Set Via an External Reference Pin, Allowing for the Creation of a Tracking Regulator
  • Great Design Flexibility With Minimal External Components
  • Applications: High-Current, Low-Dropout Regulators for:
    • DDR/RDRAM Memory Termination
    • Motherboards
    • Chipset I/O
    • GTLP Termination

  • Two Independent Controllers for Regulation of:
    • Fixed 2.5-V and an Adjustable Output
    • ±2% (Max) Regulation Across Temperature and Load (1 mA to 3 A)
  • Adjustable Output Can Be Set Via an External Reference Pin, Allowing for the Creation of a Tracking Regulator
  • Great Design Flexibility With Minimal External Components
  • Applications: High-Current, Low-Dropout Regulators for:
    • DDR/RDRAM Memory Termination
    • Motherboards
    • Chipset I/O
    • GTLP Termination

The LFC789D25 is a dual linear FET controller that simplifies the design of dual power supplies. The device consists of two independent controllers, each of which drives an external MOSFET to implement a low-dropout regulator. One controller is programmed to regulate a fixed 2.5-V output, while the second controller can be programmed to regulate any desired output voltage via a reference input pin, allowing for the creation of a tracking regulator often needed for termination schemes. And, because heating effects of the external FETs easily can be isolated from the controllers, the controllers can regulate the output voltages to a maximum tolerance of ±2% across temperature and load.

The LFC789D25 allows designers a great deal of flexibility in selecting external components and topology to implement their specific power-supply needs. With appropriate heat sinking, the designer can build a regulator with as much current capability as allowed by the external MOSFET and power supply. And, because the dropout of the regulator is simply the product of the RDS(on) of the external power MOSFET and the load current, very low dropout can be achieved via proper selection of the power MOSFET.

Packaged in 8-pin SOIC and space-saving TSSOP, the LFC789D25 is characterized for operation from 0°C to 70°C.

The LFC789D25 is a dual linear FET controller that simplifies the design of dual power supplies. The device consists of two independent controllers, each of which drives an external MOSFET to implement a low-dropout regulator. One controller is programmed to regulate a fixed 2.5-V output, while the second controller can be programmed to regulate any desired output voltage via a reference input pin, allowing for the creation of a tracking regulator often needed for termination schemes. And, because heating effects of the external FETs easily can be isolated from the controllers, the controllers can regulate the output voltages to a maximum tolerance of ±2% across temperature and load.

The LFC789D25 allows designers a great deal of flexibility in selecting external components and topology to implement their specific power-supply needs. With appropriate heat sinking, the designer can build a regulator with as much current capability as allowed by the external MOSFET and power supply. And, because the dropout of the regulator is simply the product of the RDS(on) of the external power MOSFET and the load current, very low dropout can be achieved via proper selection of the power MOSFET.

Packaged in 8-pin SOIC and space-saving TSSOP, the LFC789D25 is characterized for operation from 0°C to 70°C.

ダウンロード

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LFC789D25 データシート (Rev. B) 2004年 9月 17日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​