ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コントローラ

LM25085-Q1

アクティブ

車載グレード、4.5 ~ 42V の広い入力電圧範囲 (Vin)、コンスタント オンタイム、非同期整流 PFET 降圧コントローラ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
LM25148-Q1 アクティブ 車載対応、超低静止電流 (IQ)、42V、同期整流降圧 DC/DC コントローラ Improved EMI performance, efficiency and lower IQ.

製品詳細

Rating Automotive Topology Buck Controller Iout (max) (A) 10 Vin (max) (V) 42 Vin (min) (V) 4.5 Vout (max) (V) 42 Vout (min) (V) 1.25 Control mode Constant on-time (COT) Features Adjustable current limit, Frequency synchronization Duty cycle (max) (%) 100 Iq (typ) (A) 0.00125 Number of phases 1 Operating temperature range (°C) -40 to 125
Rating Automotive Topology Buck Controller Iout (max) (A) 10 Vin (max) (V) 42 Vin (min) (V) 4.5 Vout (max) (V) 42 Vout (min) (V) 1.25 Control mode Constant on-time (COT) Features Adjustable current limit, Frequency synchronization Duty cycle (max) (%) 100 Iq (typ) (A) 0.00125 Number of phases 1 Operating temperature range (°C) -40 to 125
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9

  • LM25085Q is an Automotive Grade product that is AEC-Q100 grade 1 qualified (-40°C to 125°C operating junction temperature)
  • Wide 4.5V to 42V input voltage range
  • Adjustable current limit using RDS(ON) or a current sense resistor
  • Programmable switching frequency to 1MHz
  • No loop compensation required
  • Ultra-Fast transient response
  • Nearly constant operating frequency with line and load variations
  • Adjustable output voltage from 1.25V
  • Precision ±2% feedback reference
  • Capable of 100% duty cycle operation
  • Internal soft-start timer
  • Integrated high voltage bias regulator
  • Thermal shutdown

  • Package

  • MSOP-8EP
  • MSOP-8
  • LLP-8 (3 mm x 3 mm)

  • LM25085Q is an Automotive Grade product that is AEC-Q100 grade 1 qualified (-40°C to 125°C operating junction temperature)
  • Wide 4.5V to 42V input voltage range
  • Adjustable current limit using RDS(ON) or a current sense resistor
  • Programmable switching frequency to 1MHz
  • No loop compensation required
  • Ultra-Fast transient response
  • Nearly constant operating frequency with line and load variations
  • Adjustable output voltage from 1.25V
  • Precision ±2% feedback reference
  • Capable of 100% duty cycle operation
  • Internal soft-start timer
  • Integrated high voltage bias regulator
  • Thermal shutdown

  • Package

  • MSOP-8EP
  • MSOP-8
  • LLP-8 (3 mm x 3 mm)

  • The LM25085 is a high efficiency PFET switching regulator controller that can be used to quickly and easily develop a small, efficient buck regulator for a wide range of applications. This high voltage controller contains a PFET gate driver and a high voltage bias regulator which operates over a wide 4.5V to 42V input range. The constant on-time regulation principle requires no loop compensation, simplifies circuit implementation, and results in ultra-fast load transient response. The operating frequency remains nearly constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The PFET architecture allows 100% duty cycle operation for a low dropout voltage. Either the RDS(ON) of the PFET or an external sense resistor can be used to sense current for over-current detection.


    The LM25085 is a high efficiency PFET switching regulator controller that can be used to quickly and easily develop a small, efficient buck regulator for a wide range of applications. This high voltage controller contains a PFET gate driver and a high voltage bias regulator which operates over a wide 4.5V to 42V input range. The constant on-time regulation principle requires no loop compensation, simplifies circuit implementation, and results in ultra-fast load transient response. The operating frequency remains nearly constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The PFET architecture allows 100% duty cycle operation for a low dropout voltage. Either the RDS(ON) of the PFET or an external sense resistor can be used to sense current for over-current detection.


    ダウンロード 字幕付きのビデオを表示 ビデオ

    技術資料

    star =TI が選定したこの製品の主要ドキュメント
    結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
    2 をすべて表示
    上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
    * データシート LM25085 42V Constant On-Time PFET Buck Switching Controller (jp) データシート (Rev. F 翻訳版) 最新英語版 (Rev.J) PDF | HTML 2009年 12月 17日
    アプリケーション・ノート Constant Current Constant Voltage Buck Converter w/LM25085 (Rev. A) 2013年 4月 23日

    設計と開発

    その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

    評価ボード

    LM25085MYEVAL — LM25085用 評価ボード - 42V コンスタント・オンタイム PFET 降圧 スイッチング・コントローラ

    The LM25085 evaluation board provides the design engineer with a fully functional buck regulator, employing the LM25085 PFET switching controller which uses the constant on-time (COT) operating principle. The evaluation board provides a 5V output over an input range of 5.5V to 42V. The circuit (...)

    ユーザー ガイド: PDF
    シミュレーション・モデル

    LM25085 PSpice Transient Model

    SNVM302.ZIP (99 KB) - PSpice Model
    シミュレーション・モデル

    LM25085 Unencrypted PSpice Transient Model

    SNVMAF8.ZIP (3 KB) - PSpice Model
    計算ツール

    LM25085-5085QUICK-CALC — LM(2)5085 クイック スタート カリキュレータ

    パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
    HVSSOP (DGN) 8 Ultra Librarian