ホーム パワー マネージメント AC/DC および DC/DC コンバータ (FET 内蔵)

3A、コンスタント オンタイム 降圧レギュータ

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TLVM13630 アクティブ 高密度、3V ~ 36V 入力、1V ~ 6V 出力、3A 降圧パワー モジュール Save board space, simplify design and speed time to market with an integrated-inductor power module.

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 24 Vin (min) (V) 4.5 Vout (max) (V) 20 Vout (min) (V) 1.254 Features Power good Control mode Constant on-time (COT) Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 500 Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 1000 Duty cycle (max) (%) 70 Type Converter
Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 24 Vin (min) (V) 4.5 Vout (max) (V) 20 Vout (min) (V) 1.254 Features Power good Control mode Constant on-time (COT) Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 500 Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 1000 Duty cycle (max) (%) 70 Type Converter
HTSSOP (PWP) 16 32 mm² 5 x 6.4

  • Input voltage range of 4.5V–24V
  • Constant On-Time
  • No compensation needed
  • Maximum Load Current of 3A
  • Switching frequency of 100 kHz–500 kHz
  • Constant frequency across input range
  • TTL compatible shutdown thresholds
  • Low standby current of 12 µA
  • 130 mΩ internal MOSFET switch

  • Input voltage range of 4.5V–24V
  • Constant On-Time
  • No compensation needed
  • Maximum Load Current of 3A
  • Switching frequency of 100 kHz–500 kHz
  • Constant frequency across input range
  • TTL compatible shutdown thresholds
  • Low standby current of 12 µA
  • 130 mΩ internal MOSFET switch

  • The LM2696 is a pulse width modulation (PWM) buck regulator capable of delivering up to 3A into a load. The control loop utilizes a constant on-time control scheme with input voltage feed forward. This provides a topology that has excellent transient response without the need for compensation. The input voltage feed forward ensures that a constant switching frequency is maintained across the entire VIN range.

    The LM2696 is capable of switching frequencies in the range of 100 kHz to 500 kHz. Combined with an integrated 130 mΩ high side NMOS switch the LM2696 can utilize small sized external components and provide high efficiency. An internal soft-start and power-good flag are also provided to allow for simple sequencing between multiple regulators.

    The LM2696 is available with an adjustable output in an exposed pad TSSOP-16 package.


    The LM2696 is a pulse width modulation (PWM) buck regulator capable of delivering up to 3A into a load. The control loop utilizes a constant on-time control scheme with input voltage feed forward. This provides a topology that has excellent transient response without the need for compensation. The input voltage feed forward ensures that a constant switching frequency is maintained across the entire VIN range.

    The LM2696 is capable of switching frequencies in the range of 100 kHz to 500 kHz. Combined with an integrated 130 mΩ high side NMOS switch the LM2696 can utilize small sized external components and provide high efficiency. An internal soft-start and power-good flag are also provided to allow for simple sequencing between multiple regulators.

    The LM2696 is available with an adjustable output in an exposed pad TSSOP-16 package.


    ダウンロード 字幕付きのビデオを表示 ビデオ

    技術資料

    star =TI が選定したこの製品の主要ドキュメント
    結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
    4 をすべて表示
    種類 タイトル 最新の英語版をダウンロード 日付
    * データシート LM2696 3A, Constant On Time Buck Regulator (jp) データシート (Rev. A 翻訳版) 最新英語版 (Rev.B) PDF | HTML 2009年 5月 18日
    Analog Design Journal Control-Mode Quick Reference Guide (Rev. B) PDF | HTML 2023年 8月 29日
    その他の技術資料 LM2696 入力4.5V~24V 出力3A COT制御 降圧DCDCコンバータ 2013年 12月 11日
    ユーザー・ガイド AN-1410 LM2696 Demonstration Board (Rev. B) 2013年 4月 24日

    設計および開発

    その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

    パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
    HTSSOP (PWP) 16 Ultra Librarian

    購入と品質

    記載されている情報:
    • RoHS
    • REACH
    • デバイスのマーキング
    • リード端子の仕上げ / ボールの原材料
    • MSL 定格 / ピーク リフロー
    • MTBF/FIT 推定値
    • 使用原材料
    • 認定試験結果
    • 継続的な信頼性モニタ試験結果
    記載されている情報:
    • ファブの拠点
    • 組み立てを実施した拠点

    推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

    サポートとトレーニング

    TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

    コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

    TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

    ビデオ