ホーム パワー マネージメント DC/DC switching regulators DC/DC converters

SIMPLE SWITCHER 1.35A 昇圧レギュレータ

製品詳細

Rating Catalog Topology Boost, Flyback, Forward, SEPIC Vin (max) (V) 12 Vin (min) (V) 2.2 Vout (max) (V) 17 Vout (min) (V) 2.2 Switch current limit (typ) (A) 1.35 Features Enable, Nonsynchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0013 Duty cycle (max) (%) 85
Rating Catalog Topology Boost, Flyback, Forward, SEPIC Vin (max) (V) 12 Vin (min) (V) 2.2 Vout (max) (V) 17 Vout (min) (V) 2.2 Switch current limit (typ) (A) 1.35 Features Enable, Nonsynchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0013 Duty cycle (max) (%) 85
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • 1.9-A, 0.2-Ω Internal Switch (Typical)
  • Operating Voltage as Low as 2.2 V
  • 600 kHz to 1.25 MHz Adjustable Frequency Operation
  • Switchers Made Simple® Software
  • 8-Pin VSSOP Package
  • 1.9-A, 0.2-Ω Internal Switch (Typical)
  • Operating Voltage as Low as 2.2 V
  • 600 kHz to 1.25 MHz Adjustable Frequency Operation
  • Switchers Made Simple® Software
  • 8-Pin VSSOP Package

The LM2698 device is a general purpose PWM boost converter. The 1.9-A, 18-V, 0.2-Ω internal switch enables the LM2698 to provide efficient power conversion to outputs ranging from 2.2 V to 17 V. It can operate with input voltages as low as 2.2 V and as high as 12 V. Current-mode architecture provides superior line and load regulation and simple frequency compensation over the device’s 2.2 V to 12 V input voltage range. The LM2698 sets the standard in power density and is capable of supplying 12 V at 400 mA from a 5-V input. The LM2698 can also be used in flyback or SEPIC topologies.

The LM2698 SIMPLE SWITCHER® features a pin selectable switching frequency of either 600 kHz or 1.25 MHz. This promotes flexibility in component selection and filtering techniques. A shutdown pin is available to suspend the device and decrease the quiescent current to 5 µA. An external compensation pin gives the user flexibility in setting frequency compensation, which makes possible the use of small, low-ESR ceramic capacitors at the output. Switchers Made Simple® software is available to ensure a quick, easy, and assured design. The LM2698 is available in a low-profile, 8-pin VSSOP (DGK) package.

The LM2698 device is a general purpose PWM boost converter. The 1.9-A, 18-V, 0.2-Ω internal switch enables the LM2698 to provide efficient power conversion to outputs ranging from 2.2 V to 17 V. It can operate with input voltages as low as 2.2 V and as high as 12 V. Current-mode architecture provides superior line and load regulation and simple frequency compensation over the device’s 2.2 V to 12 V input voltage range. The LM2698 sets the standard in power density and is capable of supplying 12 V at 400 mA from a 5-V input. The LM2698 can also be used in flyback or SEPIC topologies.

The LM2698 SIMPLE SWITCHER® features a pin selectable switching frequency of either 600 kHz or 1.25 MHz. This promotes flexibility in component selection and filtering techniques. A shutdown pin is available to suspend the device and decrease the quiescent current to 5 µA. An external compensation pin gives the user flexibility in setting frequency compensation, which makes possible the use of small, low-ESR ceramic capacitors at the output. Switchers Made Simple® software is available to ensure a quick, easy, and assured design. The LM2698 is available in a low-profile, 8-pin VSSOP (DGK) package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS61376 アクティブ 2.5% 精度、入力平均電流の制限機能と真の接続解除機能搭載、25V、4.5A、昇圧コンバータ TPS61376 has adjustable input current limited and true disconnection feature
比較対象デバイスと類似の機能
LM2621 アクティブ 1.2V ~ 14V の入力電圧、1A 負荷電流、昇圧 DC/DC 2.85-A Switch, constant duty cycle converter.
LM2623 アクティブ 0.8V ~ 14V の入力電圧、2A 負荷電流、昇圧 DC/DC 2.2-A (A grade) versatile low-cost converter. 0.8 V minimum input.
LM2700 アクティブ 600kHz/1.25MHz、2.5A、昇圧 PWM DC/DC コンバータ 3.6-A Switch high frequency (600 kHz, 1.25 MHz) PWM converter.
LM5000 アクティブ 3.1 ~ 40V の広い入力電圧範囲、2A、電流モードの非同期整流 昇圧レギュレータ 2-A 80-V Integrated switch with wider input voltage range (3.1 V to 40 V).

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
13 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LM2698 SIMPLE SWITCHER® 1.35-A Boost Regulator データシート (Rev. F) PDF | HTML 2016年 9月 15日
アプリケーション・ノート 半導体および IC パッケージの熱評価基準 (Rev. D 翻訳版) PDF | HTML 英語版 (Rev.D) PDF | HTML 2025年 5月 8日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
ユーザー・ガイド AN-1202 LM2698 Demoboard (Rev. C) 2013年 4月 24日
アプリケーション・ノート AN-2162 Simple Success With Conducted EMI From DC-DC Converters (Rev. C) 2013年 4月 24日
アプリケーション・ノート AN-1149 Layout Guidelines for Switching Power Supplies (Rev. C) 2013年 4月 23日
アプリケーション・ノート AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (Rev. C) 2013年 4月 23日
アプリケーション・ノート AN-1520 A Guide to Board Layout for Best Thermal Resistance for Exposed Packages (Rev. B) 2013年 4月 23日
アプリケーション・ノート AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 2013年 4月 23日
アプリケーション・ノート AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) 2013年 4月 23日
アプリケーション・ノート Input and Output Capacitor Selection 2005年 9月 19日
その他の技術資料 SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 2005年 7月 12日
アプリケーション・ノート AN-643 EMI/RFI Board Design (Rev. B) 2004年 5月 3日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSSOP (DGK) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ