ホーム パワー マネージメント AC/DC および DC/DC コンバータ (FET 内蔵)

低リップル、250mA、スイッチド キャパシタ降圧 DC/DC コンバータ

製品詳細

Rating Catalog Iout (max) (A) 0.25 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 1.5 Vout (min) (V) 1.5 Features Adjustable current limit, Regulated Switching frequency (min) (kHz) 800 Switching frequency (max) (kHz) 1400 Operating temperature range (°C) -30 to 110 Iq (typ) (µA) 45 Type Charge pump
Rating Catalog Iout (max) (A) 0.25 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 1.5 Vout (min) (V) 1.5 Features Adjustable current limit, Regulated Switching frequency (min) (kHz) 800 Switching frequency (max) (kHz) 1400 Operating temperature range (°C) -30 to 110 Iq (typ) (µA) 45 Type Charge pump
WSON (DSC) 10 9 mm² 3 x 3
  • Low-Noise Fixed Frequency Operation
  • 1.5V Output Voltage
  • Li-Ion (3.6V) to 1.5V with 81% Efficiency
  • 1.7% Output Voltage Accuracy
  • Very Low Output Ripple: 8mV @ 250mA
  • Output Currents up to 250mA
  • 2.7V to 5.5V Input Range
  • Shutdown Disconnects Load from VIN
  • 1.1MHz Switching Frequency
  • No Inductors…Small Solution Size
  • Current Limit and Thermal Protection
  • WSON-10 Package (3mm × 3mm × 0.8mm)

All trademarks are the property of their respective owners.

  • Low-Noise Fixed Frequency Operation
  • 1.5V Output Voltage
  • Li-Ion (3.6V) to 1.5V with 81% Efficiency
  • 1.7% Output Voltage Accuracy
  • Very Low Output Ripple: 8mV @ 250mA
  • Output Currents up to 250mA
  • 2.7V to 5.5V Input Range
  • Shutdown Disconnects Load from VIN
  • 1.1MHz Switching Frequency
  • No Inductors…Small Solution Size
  • Current Limit and Thermal Protection
  • WSON-10 Package (3mm × 3mm × 0.8mm)

All trademarks are the property of their respective owners.

The LM2771 is a switched capacitor step-down regulator that produces a 1.5V output without the use of an inductor. It is capable of supplying loads up to 250mA. The LM2771 operates with an input voltage from 2.7V to 5.5V, and requires only 3 low-cost ceramic capacitors.

The LM2771 uses a regulated 0.5x charge pump to give power conversion efficiencies nearly twice as high as an LDO. Pre-regulated 1.1MHz fixed-frequency switching results in very low ripple and noise on both the input and the output. When output currents are low (<30mA typ.), the part automatically switches to a low-ripple PFM regulation mode to maintain high efficiency over the entire load range. At input voltages below 3.5V (Typ), the charge pump goes into pass mode, with efficiencies similar to an LDO.

The LM2771 is a switched capacitor step-down regulator that produces a 1.5V output without the use of an inductor. It is capable of supplying loads up to 250mA. The LM2771 operates with an input voltage from 2.7V to 5.5V, and requires only 3 low-cost ceramic capacitors.

The LM2771 uses a regulated 0.5x charge pump to give power conversion efficiencies nearly twice as high as an LDO. Pre-regulated 1.1MHz fixed-frequency switching results in very low ripple and noise on both the input and the output. When output currents are low (<30mA typ.), the part automatically switches to a low-ripple PFM regulation mode to maintain high efficiency over the entire load range. At input voltages below 3.5V (Typ), the charge pump goes into pass mode, with efficiencies similar to an LDO.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LM2771 Low-Ripple 250mA Switched Capacitor Step-Down DC/DC Converter データシート (Rev. A) 2013年 5月 1日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
技術記事 Charge pumps: An often unconsidered method of DC/DC conversion PDF | HTML 2015年 7月 17日
技術記事 Charge pump, inductor-based converter or LDO? PDF | HTML 2015年 6月 19日
ホワイト・ペーパー The Forgotten Converter 2015年 6月 15日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DSC) 10 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ