ホーム パワー マネージメント リニア レギュレータと低ドロップアウト (LDO) レギュレータ

LM2941QML-SP

アクティブ

耐放射線特性 QMLV、6V ~ 26V 入力、1A、調整可能出力リニア レギュレータ

製品詳細

Rating Space Vin (max) (V) 26 Vin (min) (V) 6 Iout (max) (A) 1 Output options Adjustable Output, Fixed Output Vout (max) (V) 20 Vout (min) (V) 5 Fixed output options (V) 0, 1.2 Noise (µVrms) 600 PSRR at 100 KHz (dB) 67 Iq (typ) (mA) 10 Features Enable Thermal resistance θJA (°C/W) 41 Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 5 Dropout voltage (Vdo) (typ) (mV) 500 Operating temperature range (°C) -55 to 125 Radiation, SEL (MeV·cm2/mg) Bipolar Radiation, TID (typ) (krad) 100
Rating Space Vin (max) (V) 26 Vin (min) (V) 6 Iout (max) (A) 1 Output options Adjustable Output, Fixed Output Vout (max) (V) 20 Vout (min) (V) 5 Fixed output options (V) 0, 1.2 Noise (µVrms) 600 PSRR at 100 KHz (dB) 67 Iq (typ) (mA) 10 Features Enable Thermal resistance θJA (°C/W) 41 Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 5 Dropout voltage (Vdo) (typ) (mV) 500 Operating temperature range (°C) -55 to 125 Radiation, SEL (MeV·cm2/mg) Bipolar Radiation, TID (typ) (krad) 100
CFP (NAC) 16 62.9285 mm² 9.91 x 6.35 DIESALE (Y) See data sheet
  • Available with Radiation Ensure
    • ELDRS Free 100 krad(Si)
  • Output Voltage Adjustable from 5V to 20V
  • Dropout Voltage Typically 0.5V at IO = 1A
  • Output Current in Excess of 1A
  • Trimmed Reference Voltage
  • Reverse Battery Protection
  • Internal Short Circuit Current Limit
  • Mirror Image Insertion Protection
  • TTL, CMOS Compatible ON/OFF Switch

All trademarks are the property of their respective owners.

  • Available with Radiation Ensure
    • ELDRS Free 100 krad(Si)
  • Output Voltage Adjustable from 5V to 20V
  • Dropout Voltage Typically 0.5V at IO = 1A
  • Output Current in Excess of 1A
  • Trimmed Reference Voltage
  • Reverse Battery Protection
  • Internal Short Circuit Current Limit
  • Mirror Image Insertion Protection
  • TTL, CMOS Compatible ON/OFF Switch

All trademarks are the property of their respective owners.

The LM2941 positive voltage regulator features the ability to source 1A of output current with a typical dropout voltage of 0.5V and a maximum of 1V over the entire temperature range. Furthermore, a quiescent current reduction circuit has been included which reduces the ground pin current when the differential between the input voltage and the output voltage exceeds approximately 3V. The quiescent current with 1A of output current and an input-output differential of 5V is therefore only 30mA. Higher quiescent currents only exist when the regulator is in the dropout mode (VI − VO ≤ 3V).

Originally designed for vehicular applications, the LM2941 and all regulated circuitry are protected from reverse battery installations or two-battery jumps. During line transients, such as load dump when the input voltage can momentarily exceed the specified maximum operating voltage, the regulator will automatically shut down to protect both the internal circuits and the load. Familiar regulator features such as short circuit and thermal overload protection are also provided.

The LM2941 positive voltage regulator features the ability to source 1A of output current with a typical dropout voltage of 0.5V and a maximum of 1V over the entire temperature range. Furthermore, a quiescent current reduction circuit has been included which reduces the ground pin current when the differential between the input voltage and the output voltage exceeds approximately 3V. The quiescent current with 1A of output current and an input-output differential of 5V is therefore only 30mA. Higher quiescent currents only exist when the regulator is in the dropout mode (VI − VO ≤ 3V).

Originally designed for vehicular applications, the LM2941 and all regulated circuitry are protected from reverse battery installations or two-battery jumps. During line transients, such as load dump when the input voltage can momentarily exceed the specified maximum operating voltage, the regulator will automatically shut down to protect both the internal circuits and the load. Familiar regulator features such as short circuit and thermal overload protection are also provided.

ダウンロード 字幕付きのビデオを表示 ビデオ
Limited design support from TI available

Existing projects using this product have limited design support from TI. If available, you will find relevant collateral, tools and software on this page. Existing designs using this product have limited design support from TI. Request limited design support in the TI E2E™ support forums.

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TPS7H1121-SP アクティブ Radiation-hardened QMLV, 2.25V to 14V input, 2A low-dropout (LDO) regulator QMLV version with higher TID and SEE radiation performance

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
14 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LM2941QML 1A Low Dropout Adjustable Regulator データシート (Rev. B) 2013年 4月 22日
* 放射線と信頼性レポート LM2941QML-SP Neutron Displacement Damage (NDD) Characterization Report 2021年 10月 29日
* SMD LM2941QML-SP SMD 5962-91667 2016年 6月 21日
* 放射線と信頼性レポート LM2941WGRLQMLV ELDRS Report 2012年 5月 11日
アプリケーション・ノート 気密パッケージ リフロー プロファイル、終端仕上げ、およびリード ト リムとフォーム (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2025年 11月 20日
アプリケーション概要 QML 製品に対する DLA 承認済みの最適化内容 (Rev. C 翻訳版) PDF | HTML 英語版 (Rev.C) PDF | HTML 2025年 8月 18日
アプリケーション・ノート 重イオン軌道環境単一事象効果の推定 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2025年 7月 7日
セレクション・ガイド TI Space Products (Rev. K) 2025年 4月 4日
その他の技術資料 TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 2025年 2月 20日
アプリケーション・ノート QML flow, its importance, and obtaining lot information (Rev. C) 2023年 8月 30日
アプリケーション・ノート Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 2022年 10月 19日
アプリケーション・ノート DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 2020年 8月 21日
e-Book(PDF) Radiation Handbook for Electronics (Rev. A) 2019年 5月 21日
アプリケーション・ノート Use of an LDO as a Load Switch for Space Applications 2018年 8月 1日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
CFP (NAC) 16 Ultra Librarian
DIESALE (Y)