ホーム パワー マネージメント リニア レギュレータと低ドロップアウト (LDO) レギュレータ

高精度、1.5A、40V、調整可能なリニア電圧レギュレータ

製品詳細

Rating Catalog, Military Vin (max) (V) 40 Vin (min) (V) 3 Iout (max) (A) 1.5 Output options Adjustable Output, Fixed Output Vout (max) (V) 37 Vout (min) (V) 1.2 Noise (µVrms) 38 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 5 Thermal resistance θJA (°C/W) 24 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 5 Dropout voltage (Vdo) (typ) (mV) 2250 Operating temperature range (°C) -40 to 125
Rating Catalog, Military Vin (max) (V) 40 Vin (min) (V) 3 Iout (max) (A) 1.5 Output options Adjustable Output, Fixed Output Vout (max) (V) 37 Vout (min) (V) 1.2 Noise (µVrms) 38 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 5 Thermal resistance θJA (°C/W) 24 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 5 Dropout voltage (Vdo) (typ) (mV) 2250 Operating temperature range (°C) -40 to 125
SOT-223 (DCY) 4 45.5 mm² 6.5 x 7 TO-220 (NDE) 3 46.5328 mm² 10.16 x 4.58 TO-252 (NDP) 3 65.2078 mm² 6.58 x 9.91 TO-CAN (NDT) 3 91.6742 mm² 10.03 x 9.14
  • For a newer drop-in alternative, see the LM317
  • Typical 0.005%/V line regulation
  • 1% output voltage tolerance
  • 1.5-A output current
  • Adjustable output down to 1.25 V
  • Input-output differential up to 40 V
  • Current limit constant with temperature
  • No output capacitor required
  • Short-circuit protected output
  • −40°C to 125°C operating temperature range
  • For a newer drop-in alternative, see the LM317
  • Typical 0.005%/V line regulation
  • 1% output voltage tolerance
  • 1.5-A output current
  • Adjustable output down to 1.25 V
  • Input-output differential up to 40 V
  • Current limit constant with temperature
  • No output capacitor required
  • Short-circuit protected output
  • −40°C to 125°C operating temperature range

The LM317A adjustable 3-terminal, positive-voltage regulators are capable of supplying current in excess of 1.5 A over a 1.25-V to 37-V output range and provide 1% output-voltage accuracy. Both line regulation and load regulation are better achieved with the LM317A device than with standard fixed regulators.

The LM317A offers full overload protection such as over current, thermal-overload protection, and safe-area protection. All overload protection circuitry remains fully functional even if the adjustment terminal is disconnected.

Typically, no capacitors are needed unless the device is situated more than 6 inches from the input filter capacitors, in which case an input bypass is needed. An optional output capacitor can be added to improve transient response and can be replaced with a ceramic and appropriate ESR. The adjustment terminal can be bypassed to achieve very high ripple-rejection ratios that are difficult to achieve with standard 3-terminal regulators.

Because the LM317A regulator is floating and detects only the input-to-output differential voltage, supplies of several hundred volts can be regulated as long as the maximum input-to-output differential is not exceeded. Exceeding the maximum input-to-output deferential will result in short-circuiting the output. By connecting a fixed resistor between the adjustment pin and output, the LM317A can be also used as a precision current regulator.

For applications requiring greater output current, see the LM150 series (3A) and LM138 series (5A) data sheets. For the negative complement, see the LM137 series data sheet.

The LM317A adjustable 3-terminal, positive-voltage regulators are capable of supplying current in excess of 1.5 A over a 1.25-V to 37-V output range and provide 1% output-voltage accuracy. Both line regulation and load regulation are better achieved with the LM317A device than with standard fixed regulators.

The LM317A offers full overload protection such as over current, thermal-overload protection, and safe-area protection. All overload protection circuitry remains fully functional even if the adjustment terminal is disconnected.

Typically, no capacitors are needed unless the device is situated more than 6 inches from the input filter capacitors, in which case an input bypass is needed. An optional output capacitor can be added to improve transient response and can be replaced with a ceramic and appropriate ESR. The adjustment terminal can be bypassed to achieve very high ripple-rejection ratios that are difficult to achieve with standard 3-terminal regulators.

Because the LM317A regulator is floating and detects only the input-to-output differential voltage, supplies of several hundred volts can be regulated as long as the maximum input-to-output differential is not exceeded. Exceeding the maximum input-to-output deferential will result in short-circuiting the output. By connecting a fixed resistor between the adjustment pin and output, the LM317A can be also used as a precision current regulator.

For applications requiring greater output current, see the LM150 series (3A) and LM138 series (5A) data sheets. For the negative complement, see the LM137 series data sheet.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
LM317 アクティブ 1.5A、40V、調整可能なリニア電圧レギュレータ Pin-to-pin option for cost-sensitive applications
LM317HV アクティブ 1.5A、60V、調整可能なリニア電圧レギュレータ Pin-to-pin equivalent which supports 60-V VIN
比較対象デバイスと同等の機能で、ピン配置が異なる製品
LM1086 アクティブ 1.5A、29V、リニア電圧レギュレータ This product is a lower dropout (500mV), 1-A LDO regulator.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
15 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LM317A 1% Accurate 1.5A Adjustable Voltage Regulator データシート (Rev. A) PDF | HTML 2020年 6月 9日
アプリケーション・ノート A Topical Index of TI LDO Application Notes (Rev. F) 2019年 6月 27日
技術記事 Create a simple LED driver PDF | HTML 2015年 10月 20日
技術記事 Overview of voltage regulator packaging PDF | HTML 2015年 8月 27日
技術記事 Identify the most accurate linear voltage regulator PDF | HTML 2015年 8月 22日
アプリケーション・ノート AN-1028 Maximum Power Enhancement Techniques for Power Packages (Rev. B) 2013年 5月 6日
アプリケーション・ノート AN-103 LM340 Series Three Terminal Positive Regulators (Rev. A) 2013年 5月 6日
アプリケーション・ノート AN-1148 Linear Regulators: Theory of Operation and Compensation (Rev. B) 2013年 5月 6日
アプリケーション・ノート AN-182 Improving Power Supply Reliability with IC Power Regulators (Rev. B) 2013年 5月 5日
アプリケーション・ノート Method For Cal Output Voltage Tolerances in Adj Regs (Rev. A) 2013年 5月 5日
その他の技術資料 Die D/S LM317A MWC 3-Terminal Adj Regulator 2012年 9月 20日
アプリケーション・ノート Packaging Limits Range of Linear Regulators 2010年 5月 8日
アプリケーション・ノート Digital Designer's Guide to Linear Voltage Regulators & Thermal Mgmt (LDO) (Rev. A) 2008年 6月 4日
アプリケーション・ノート Adjustable 3-Terminal Regulator for Low-Cost Battery Charging Systems 2002年 10月 3日
アプリケーション・ノート Understanding the Terms and Definitions of LDO Voltage Regulators 1999年 10月 21日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LM317A-337N-EVM — 3 ピン可変レギュレータの評価基板

LM317A-337N-EVM は、可変レギュレータである LM317A と、その負の補数である LM337-N の標準的なアプリケーションを提示します。この評価基板 (EVM) は、各デバイスで SOT-223 パッケージ オプションを採用しており、最大 1A の負荷電流を供給します。この評価基板は、1.5A 動作向けに TO-220 バージョンのデバイスを実装できるように容易に変更できる設計を採用しています。この評価基板は、個人用コンデンサを選択するための十分なフットプリント スペースを備えており、4 層の銅層とヒートシンクのスペースで、優れた消費電力を実現しています。

ユーザー ガイド: PDF
シミュレーション・モデル

LM317A PSpice Transient Model (Rev. A)

SNVMAP0A.ZIP (54 KB) - PSpice Model
シミュレーション・モデル

LM317A Unencrypted PSpice Transient Model (Rev. A)

SNVMAP1A.ZIP (2 KB) - PSpice Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-223 (DCY) 4 Ultra Librarian
TO-220 (NDE) 3 Ultra Librarian
TO-252 (NDP) 3 Ultra Librarian
TO-CAN (NDT) 3 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ