ホーム パワー マネージメント LED ドライバ 照明 LED ドライバ

42V、0.5A、定電流降圧 LED ドライバ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS922050 アクティブ アナログ調光と PWM 調光のオプション、65V、1A、降圧 LED ドライバ Newer device with higher input voltage, higher output current and smaller package options.
比較対象デバイスと類似の機能
TPS922053 アクティブ 誘導性の高速調光機能とスペクトラム拡散機能搭載、65V、2A 降圧 LED ドライバ Inductive fast dimming and spread spectrum

製品詳細

Input voltage type DC/DC Topology Buck Vin (min) (V) 6 Vin (max) (V) 42 Vout (max) (V) 40 Vout (min) (V) 0.2 Iout (max) (A) 0.5 Iq (typ) (mA) 0.6 Features Adjustable Switch Frequency, Enable/Shutdown, Integrated Switch, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method PWM Number of channels 1 Rating Catalog
Input voltage type DC/DC Topology Buck Vin (min) (V) 6 Vin (max) (V) 42 Vout (max) (V) 40 Vout (min) (V) 0.2 Iout (max) (A) 0.5 Iq (typ) (mA) 0.6 Features Adjustable Switch Frequency, Enable/Shutdown, Integrated Switch, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method PWM Number of channels 1 Rating Catalog
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9

  • Integrated 0.5A N-channel MOSFET
  • VIN Range from 6V to 42V (LM3402)
  • VIN Range from 6V to 75V (LM3402HV)
  • 500 mA Output Current Over Temperature
  • Cycle-by-Cycle Current Limit
  • No Control Loop Compensation Required
  • Separate PWM Dimming and Low Power Shutdown
  • Supports all-ceramic output capacitors and capacitor-less outputs
  • Thermal shutdown protection
  • MSOP-8, PSOP-8 Packages

  • Integrated 0.5A N-channel MOSFET
  • VIN Range from 6V to 42V (LM3402)
  • VIN Range from 6V to 75V (LM3402HV)
  • 500 mA Output Current Over Temperature
  • Cycle-by-Cycle Current Limit
  • No Control Loop Compensation Required
  • Separate PWM Dimming and Low Power Shutdown
  • Supports all-ceramic output capacitors and capacitor-less outputs
  • Thermal shutdown protection
  • MSOP-8, PSOP-8 Packages

  • The LM3402/02HV are monolithic switching regulators designed to deliver constant currents to high power LEDs. Ideal for automotive, industrial, and general lighting applications, they contain a high-side N-channel MOSFET switch with a current limit of 735 mA (typical) for step-down (Buck) regulators. Hysteretic control with controlled on-time coupled with an external resistor allow the converter output voltage to adjust as needed to deliver a constant current to series and series - parallel connected arrays of LEDs of varying number and type, LED dimming by pulse width modulation (PWM), broken/open LED protection, low-power shutdown and thermal shutdown complete the feature set.


    The LM3402/02HV are monolithic switching regulators designed to deliver constant currents to high power LEDs. Ideal for automotive, industrial, and general lighting applications, they contain a high-side N-channel MOSFET switch with a current limit of 735 mA (typical) for step-down (Buck) regulators. Hysteretic control with controlled on-time coupled with an external resistor allow the converter output voltage to adjust as needed to deliver a constant current to series and series - parallel connected arrays of LEDs of varying number and type, LED dimming by pulse width modulation (PWM), broken/open LED protection, low-power shutdown and thermal shutdown complete the feature set.


    ダウンロード 字幕付きのビデオを表示 ビデオ

    技術資料

    star =TI が選定したこの製品の主要ドキュメント
    結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
    10 をすべて表示
    上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
    * データシート LM3402/LM3402HV 0.5A Constant Current Buck Regulator for Driving High Pwr L(jp) データシート (Rev. D 翻訳版) 最新英語版 (Rev.F) PDF | HTML 2010年 2月 4日
    ホワイト・ペーパー Common LED Functions and LED Driver Design Considerations.. 英語版 2020年 9月 21日
    セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
    アプリケーション・ノート AN-1656 Design Challenges of Switching LED Drivers (Rev. A) 2013年 5月 3日
    アプリケーション・ノート AN-1853 COT Drivers Control LED Ripple Current (Rev. A) 2013年 5月 1日
    アプリケーション・ノート Thermal Performance of the LM3404/04HV in SO-8 and PSOP-8 Packages (Rev. A) 2013年 5月 1日
    アプリケーション・ノート AN-1982 Small, Wide Input Voltage Range LM2842 Keeps LEDs Cool (Rev. A) 2013年 4月 23日
    アプリケーション・ノート Application Note 1656 Design Challenges of Switching LED Drivers (jp) 最新英語版 (Rev.A) 2007年 10月 18日
    アプリケーション・ノート Application Note 1585 LM3402 and LM3404 High Power PSOP-8 Evaluation Board (jp) 2007年 10月 4日
    アプリケーション・ノート Application Note 1500 LM3402/02HV Demo Board (jp) 2007年 6月 5日

    設計と開発

    その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

    評価ボード

    LM3404FSTDIMEV — LM3404FSTDIMEV - 高速調光およびトゥルー・コンスタント LED 電流評価ボード

    The LM3404/04HV are buck regulator derived controlled current sources designed to drive a series string of high power, high brightness LEDs (HBLEDs) at forward currents of up to 1.0A (LM3404/04HV). This evaluation board demonstrates the enhanced thermal performance, fast dimming and true constant (...)

    ユーザー ガイド: PDF
    評価ボード

    LM3404MREVAL — LM3402 LM3404 ハイ・パワー PSOP-8 評価ボード

    The LM3402/02HV and LM3404/04HV are buck regulator derived controlled current sources designed to drive a series string of high power, high brightness LEDs (HBLEDs) such as the Luxeon™ K2 Emitter at forward currents of up to 0.5A (LM3402/02HV) or 1.0A (LM3404/04HV). This evaluation board (...)

    ユーザー ガイド: PDF
    シミュレーション・モデル

    LM3402 PSpice Transient Model

    SNVM506.ZIP (77 KB) - PSpice Model
    シミュレーション・モデル

    LM3402 TINA-TI Transient Reference Design

    SNVM563.TSC (199 KB) - TINA-TI Reference Design
    シミュレーション・モデル

    LM3402 TINA-TI Transient Spice Model

    SNVM562.ZIP (21 KB) - TINA-TI Spice Model
    シミュレーション・ツール

    PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

    PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

    設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
    パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
    HSOIC (DDA) 8 Ultra Librarian
    VSSOP (DGK) 8 Ultra Librarian